ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

2MHz、600mA 降圧 DC-DC コンバータ、SOT 23-5

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 1.1 Features Enable, Synchronous Rectification Control mode Voltage mode Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 2600 Operating temperature range (°C) -30 to 85 Iq (typ) (µA) 300 Duty cycle (max) (%) 100 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 1.1 Features Enable, Synchronous Rectification Control mode Voltage mode Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 2600 Operating temperature range (°C) -30 to 85 Iq (typ) (µA) 300 Duty cycle (max) (%) 100 Type Converter
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 600mA max load current
  • Input voltage range from 2.7V to 5.5V
  • Available in fixed and adjustable output voltages ranging from 1.0V to 3.3V
  • Operates from a single Li-Ion cell Battery
  • Internal synchronous rectification for high efficiency
  • Internal soft start
  • 0.01 µA typical shutdown current
  • 2 MHz PWM fixed switching frequency (typ)
  • SOT23-5 package
  • Current overload protection and Thermal shutdown protection

  • 600mA max load current
  • Input voltage range from 2.7V to 5.5V
  • Available in fixed and adjustable output voltages ranging from 1.0V to 3.3V
  • Operates from a single Li-Ion cell Battery
  • Internal synchronous rectification for high efficiency
  • Internal soft start
  • 0.01 µA typical shutdown current
  • 2 MHz PWM fixed switching frequency (typ)
  • SOT23-5 package
  • Current overload protection and Thermal shutdown protection

The LM3674 step-down DC-DC converter is optimized for powering low voltage circuits from a single Li-Ion cell battery and input voltage rails from 2.7V to 5.5V. It provides up to 600mA load current, over the entire input voltage range. There are several fixed output voltages and adjustable output voltage versions.

The device offers superior features and performance for mobile phones and similar portable systems. During PWM mode, the device operates at a fixed-frequency of 2 MHz (typ). Internal synchronous rectification provides high efficiency during PWM mode operation. In shutdown mode, the device turns off and reduces battery consumption to 0.01 µA (typ).

The LM3674 is available in SOT23-5 in leaded (PB) and lead-free (NO PB) versions. A high switching frequency of 2 MHz (typ) allows use of only three tiny external surface-mount components, an inductor and two ceramic capacitors.


The LM3674 step-down DC-DC converter is optimized for powering low voltage circuits from a single Li-Ion cell battery and input voltage rails from 2.7V to 5.5V. It provides up to 600mA load current, over the entire input voltage range. There are several fixed output voltages and adjustable output voltage versions.

The device offers superior features and performance for mobile phones and similar portable systems. During PWM mode, the device operates at a fixed-frequency of 2 MHz (typ). Internal synchronous rectification provides high efficiency during PWM mode operation. In shutdown mode, the device turns off and reduces battery consumption to 0.01 µA (typ).

The LM3674 is available in SOT23-5 in leaded (PB) and lead-free (NO PB) versions. A high switching frequency of 2 MHz (typ) allows use of only three tiny external surface-mount components, an inductor and two ceramic capacitors.


ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS62230 アクティブ DCS-Control 機能搭載、1x1.5 SON パッケージ封止、2MHz、超小型降圧コンバータ Simple DC/DC converter with fast transient response at <12-mm² total BOM size.
TPS62671 アクティブ 500mA、6MHz 高効率降圧コンバータ、Vout = 1.8V Simple low-noise DC/DC converter in CSP at <12-mm² total BOM size.
TPS82671 アクティブ MicroSiP™ パッケージ封止、600mA、フル統合型、低ノイズ降圧コンバータ Module with smaller BOM size and integrated inductor, input and output capacitors.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM3674 2MHz, 600mA Step-Down DC-DC Converter in SOT 23-5 (jp) データシート (Rev. E 翻訳版) 最新英語版 (Rev.G) PDF | HTML 2006年 9月 13日
アプリケーション・ノート Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
設計ガイド 2-Port USB 3.0 Hub (TIDA-00287) 2014年 8月 1日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM3674MF-1.8EV — 2MHz、600mA 降圧 DC-DC コンバータ、SOT 23-5

The LM3674 evaluation board is a working demonstration of a step down DC-DC converter. The application note contains information about the evaluation board. The LM3674 step-down DC-DC converter is optimized for powering low voltage circuits from a single Li-Ion cell battery and input voltage rails (...)

ユーザー ガイド: PDF
リファレンス・デザイン

TIDA-00287 — 2 ポート USB 3.0 ハブ

This verified reference design is a two-port, USB 3.0 compliant hub.  It provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream ports.

The hub design provides power (...)

設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ