ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コントローラ

LM5121-Q1

アクティブ

車載対応、接続解除スイッチ制御機能搭載、3 ~ 65V の広い入力電圧範囲 (VIN)、電流モード、同期整流昇圧

製品詳細

Rating Automotive Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 100 Vout (min) (V) 3 Control mode current mode Features Enable, Frequency synchronization, Synchronous rectification Duty cycle (max) (%) 100 Iq (typ) (A) 0.004 Operating temperature range (°C) -40 to 125
Rating Automotive Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 65 Vin (min) (V) 3 Vout (max) (V) 100 Vout (min) (V) 3 Control mode current mode Features Enable, Frequency synchronization, Synchronous rectification Duty cycle (max) (%) 100 Iq (typ) (A) 0.004 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • AEC-Q100 Qualified with the following results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Maximum Input Voltage: 65 V
  • Min Input Voltage: 3.0 V (4.5 V for startup)
  • Output Voltage Up to 100 V
  • Bypass (VOUT = VIN) Operation
  • 1.2-V Reference with ±1.0% Accuracy
  • Free-Run/Synchronizable up to 1 MHz
  • Peak Current Mode Control
  • Robust Integrated 3-A Gate Drivers
  • Adaptive Dead-Time Control
  • Optional Diode Emulation Mode
  • Programmable Cycle-by-Cycle Current Limit
  • Programmable Line UVLO
  • Programmable Soft-Start
  • Thermal Shutdown Protection
  • Low Shutdown Quiescent Current: 9 µA
  • Programmable Slope Compensation
  • Programmable Skip Cycle Mode Reduces
    Standby Power
  • Supports External VCC Bias Supply Option
  • Load Disconnection in Shutdown Mode (True
    Shutdown)
  • Inrush Current Limiting
  • Hiccup Mode Short Circuit/Overload Protection
  • Circuit Breaker Function
  • Capable of Input Transient Suppression
  • Capable of Reverse Battery Protection
  • Thermally Enhanced 20-Pin HTSSOP
  • AEC-Q100 Qualified with the following results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Maximum Input Voltage: 65 V
  • Min Input Voltage: 3.0 V (4.5 V for startup)
  • Output Voltage Up to 100 V
  • Bypass (VOUT = VIN) Operation
  • 1.2-V Reference with ±1.0% Accuracy
  • Free-Run/Synchronizable up to 1 MHz
  • Peak Current Mode Control
  • Robust Integrated 3-A Gate Drivers
  • Adaptive Dead-Time Control
  • Optional Diode Emulation Mode
  • Programmable Cycle-by-Cycle Current Limit
  • Programmable Line UVLO
  • Programmable Soft-Start
  • Thermal Shutdown Protection
  • Low Shutdown Quiescent Current: 9 µA
  • Programmable Slope Compensation
  • Programmable Skip Cycle Mode Reduces
    Standby Power
  • Supports External VCC Bias Supply Option
  • Load Disconnection in Shutdown Mode (True
    Shutdown)
  • Inrush Current Limiting
  • Hiccup Mode Short Circuit/Overload Protection
  • Circuit Breaker Function
  • Capable of Input Transient Suppression
  • Capable of Reverse Battery Protection
  • Thermally Enhanced 20-Pin HTSSOP

The LM5121 is a synchronous boost controller intended for high-efficiency, high-power boost regulator applications. The control method is based upon peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation.

The switching frequency is programmable up to 1 MHz. Higher efficiency is achieved using two robust N-channel MOSFET gate drivers with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions.

The LM5121 provides disconnection switch control which completely disconnects the output from the input during an output short or a shutdown condition. During start-up sequence, inrush current is limited by the disconnection switch control.

An internal charge pump allows 100% duty cycle operation of the high-side synchronous switch (Bypass operation). Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit and adjustable line undervoltage lockout.

The LM5121 is a synchronous boost controller intended for high-efficiency, high-power boost regulator applications. The control method is based upon peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation.

The switching frequency is programmable up to 1 MHz. Higher efficiency is achieved using two robust N-channel MOSFET gate drivers with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions.

The LM5121 provides disconnection switch control which completely disconnects the output from the input during an output short or a shutdown condition. During start-up sequence, inrush current is limited by the disconnection switch control.

An internal charge pump allows 100% duty cycle operation of the high-side synchronous switch (Bypass operation). Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit and adjustable line undervoltage lockout.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM5121/-Q1 Wide Input Synchronous Boost Controller with Disconnection Switch Control データシート (Rev. C) PDF | HTML 2016年 6月 14日
Analog Design Journal Designing the front-end DC/DC conversion stage to withstand automotive transient 2017年 1月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM5121EVM — 切断スイッチ付き広 Vin 範囲同期整流・昇圧コントローラの評価モジュール

The LM5121EVM evaluation module (EVM) provides the design engineer with a fully functional synchronous boost converter to evaluate the Texas Instruments LM5121 synchronous boost controller IC including disconnection switch control. The EVM provides 12V output at up to 2A current from a 3.0V (5.7V (...)
ユーザー ガイド: PDF
シミュレーション・モデル

LM5121 PSpice Transient Model (Rev. A)

SNVM505A.ZIP (115 KB) - PSpice Model
シミュレーション・モデル

LM5121 TINA-TI Transient Reference Design

SNVMA48.TSC (192 KB) - TINA-TI Reference Design
シミュレーション・モデル

LM5121 TINA-TI Transient Spice Model (Rev. A)

SNVMA47A.ZIP (53 KB) - TINA-TI Spice Model
シミュレーション・モデル

LM5121 Unencrypted PSpice Transient Model

SNVM962.ZIP (7 KB) - PSpice Model
リファレンス・デザイン

TIDA-01413 — 2 つの 4Gbps クワッド デシリアライザを持つ ADAS 8 チャネル センサ フュージョン ハブのリファレンス デザイン

このセンサ フュージョン ハブのリファレンス デザインは、4つまでの2メガピクセル カメラと、4つまでのレーダー モジュールを同軸ケーブルで接続できます。この同軸ケーブルを用いて、センサへの電力供給やバックチャネル通信、クロック同期を実行します。2 個の 4Gbps FPD-Link III クワッド デシリアライザは、Samtec コネクタを経由するアプリケーション プロセッサへのデュアル出力 MIPI(Mobile Industry Processor Interface)CSI-2(Camera Serial Interface-2)をサポートしています。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 20 Ultra Librarian