ホーム パワー マネージメント スーパーバイザとリセット IC リセット、およびウォッチドッグ IC

アクティブ ロー、プッシュプル、リセット機能搭載、電源電圧監視向け、3 ピン電圧スーパーバイザ (リセット IC)

製品詳細

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.63, 2.93, 3.08, 4.38, 4.63 Features Ease-of-use Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 240 Watchdog timer WDI (s) None Supply voltage (min) (V) 1 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 105
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.63, 2.93, 3.08, 4.38, 4.63 Features Ease-of-use Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 240 Watchdog timer WDI (s) None Supply voltage (min) (V) 1 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 105
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Precision Monitoring of Supply Voltages
    • Available Threshold Options:
      2.63 V, 2.93 V, 3.08 V, 4.38 V, 4.63 V
  • Superior Upgrade to MAX809 and MAX810
  • Fully Specified Over Temperature
  • 140-ms Minimum Power-On Reset Pulse Width,
    240-ms Typical
    • Active-Low RESET Output (LM809)
    • Active-High RESET Output (LM810)
  • Ensured RESET Output Valid for VCC ≥ 1 V
  • Low Supply Current, 15-µA Typical
  • Power Supply Transient Immunity
  • Precision Monitoring of Supply Voltages
    • Available Threshold Options:
      2.63 V, 2.93 V, 3.08 V, 4.38 V, 4.63 V
  • Superior Upgrade to MAX809 and MAX810
  • Fully Specified Over Temperature
  • 140-ms Minimum Power-On Reset Pulse Width,
    240-ms Typical
    • Active-Low RESET Output (LM809)
    • Active-High RESET Output (LM810)
  • Ensured RESET Output Valid for VCC ≥ 1 V
  • Low Supply Current, 15-µA Typical
  • Power Supply Transient Immunity

The LM809 and LM810 microprocessors supervisory circuits can be used to monitor the power supplies in microprocessor and digital systems. They provide a reset to the microprocessor during power-up, power-down and brown-out conditions.

The function of the LM809 and LM810 are to monitor the VCC supply voltage, and assert a reset signal whenever this voltage declines below the factory-programmed reset threshold. The reset signal remains asserted for 240 ms after VCC rises above the threshold. The LM809 has an active-low RESET output, while the LM810 has an active-high RESET output.

Seven standard reset voltage options are available, suitable for monitoring 5-V, 3.3-V, and 3-V supply voltages.

With a low supply current of only 15 µA, the LM809 and LM810 are ideal for use in portable equipment.

The LM809 and LM810 microprocessors supervisory circuits can be used to monitor the power supplies in microprocessor and digital systems. They provide a reset to the microprocessor during power-up, power-down and brown-out conditions.

The function of the LM809 and LM810 are to monitor the VCC supply voltage, and assert a reset signal whenever this voltage declines below the factory-programmed reset threshold. The reset signal remains asserted for 240 ms after VCC rises above the threshold. The LM809 has an active-low RESET output, while the LM810 has an active-high RESET output.

Seven standard reset voltage options are available, suitable for monitoring 5-V, 3.3-V, and 3-V supply voltages.

With a low supply current of only 15 µA, the LM809 and LM810 are ideal for use in portable equipment.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TLV809E アクティブ アクティブ ロー、プッシュプル出力、低消費電力、電圧スーパーバイザ (リセット IC) Lower quiescent current (250 nA) and enhanced reset threshold accuracy

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM809/LM810 3-Pin Microprocessor Reset Circuits データシート (Rev. E) PDF | HTML 2016年 4月 20日
アプリケーション・ノート Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 2020年 3月 17日
セレクション・ガイド Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 2020年 2月 28日
技術記事 Using low-Iq voltage supervisors to extend battery life in handheld electronics PDF | HTML 2019年 9月 27日
e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
技術記事 Selecting voltage detectors, supervisors, and reset ICs for system safety: part 1 PDF | HTML 2016年 10月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

LM809_2P45 PSpice Transient Model

SNVMA43.ZIP (41 KB) - PSpice Model
シミュレーション・モデル

LM809_2P45 Unencrypted PSpice Transient Model

SNVMA42.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

LM809_2P63 PSpice Transient Model

SNVMA40.ZIP (41 KB) - PSpice Model
シミュレーション・モデル

LM809_2P63 Unencrypted PSpice Transient Model

SNVMA41.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

LM809_2P93 PSpice Transient Model

SNVMA38.ZIP (41 KB) - PSpice Model
シミュレーション・モデル

LM809_2P93 Unencrypted PSpice Transient Model

SNVMA39.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

LM809_3P08 PSpice Transient Model

SNVMA35.ZIP (41 KB) - PSpice Model
シミュレーション・モデル

LM809_3P08 Unencrypted PSpice Transient Model

SNVMA34.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

LM809_4P0 PSpice Transient Model

SNVMA44.ZIP (41 KB) - PSpice Model
シミュレーション・モデル

LM809_4P0 Unencrypted PSpice Transient Model

SNVMA45.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

LM809_4P38 PSpice Transient Model

SNVMA36.ZIP (43 KB) - PSpice Model
シミュレーション・モデル

LM809_4P38 Unencrypted PSpice Transient Model

SNVMA37.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

LM809_4P63 PSpice Transient Model

SNVMA33.ZIP (41 KB) - PSpice Model
シミュレーション・モデル

LM809_4P63 Unencrypted PSpice Transient Model

SNVMA32.ZIP (2 KB) - PSpice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBZ) 3 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ