LMC6442
(Typical, VS = 2.2V)
| Output Swing to within 30 mV of supply rail | |
| High voltage gain | 103 dB |
| Gain Bandwidth Product | 9.5 KHz |
| Guaranteed for: | 2.2V, 5V, 10V |
| Low Supply Current | 0.95 µA/Amplifier |
| Input Voltage Range | -0.3V to V+ -0.9V |
| 2.1 µW/Amplifier | Power consumption |
| Stable for AV >= +2 or AV <= -1 |
The LMC6442 is ideal for battery powered systems, where very low supply current (less than one microamp per amplifier) and Rail-to-Rail output swing is required. It is characterized for 2.2V to 10V operation, and at 2.2V supply, the LMC6442 is ideal for single (Li-Ion) or two cell (NiCad or alkaline) battery systems.
The LMC6442 is designed for battery powered systems that require long service life through low supply current, such as smoke and gas detectors, and pager or personal communications systems.
Operation from single supply is enhanced by the wide common mode input voltage range which includes the ground (or negative supply) for ground sensing applications. Very low (5 fA, typical) input bias current and near constant supply current over supply voltage enhance the LMC6442's performance near the end-of-life battery voltage.
Designed for closed loop gains of greater than plus two (or minus one), the amplifier has typically 9.5 KHz GBWP (Gain Bandwidth Product). Unity gain can be used with a simple compensation circuit, which also allows capacitive loads of up to 300 pF to be driven, as described in the Application Notes section.
お客様が関心を持ちそうな類似品
比較対象デバイスと同等の機能で、ピン互換製品
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | LMC6442 Dual Micropower Rail-to-Rail Output Single Supply Operational Ampli(jp) データシート (Rev. D 翻訳版) | 最新英語版 (Rev.E) | PDF | HTML | 2005年 3月 24日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点