LMH6642Q-Q1
- (VS = ±5 V, TA = 25°C,
RL = 2 kΩ, AV = +1. Typical Values
Unless Unless Specified). - −3dB BW (AV = +1) 130 MHz
- Supply Voltage Range 2.7 V to 10 V
- Slew Rate, (AV = −1) 130V/µs1
- Supply Current (no load) 2.7 mA/amp
- Output Short Circuit Current +115 mA/−145 mA
- Linear Output Current ±75mA
- Input Common Mode Voltage 0.5V Beyond V−,
1V from V+ - Output Voltage Swing 40mV from Rails
- Input Voltage Noise (100kHz) 17nV/√Hz
- Input Current Noise (100kHz) 0.9pA/√Hz
- THD (5MHz, RL = 2 kΩ, VO =
2VPP, AV = +2) −62 dBc - Settling Time 68ns
- Fully Characterized for 3 V, 5 V, and ±5 V
- Overdrive Recovery 100ns
- Output Short Circuit Protected2
- No Output Phase Reversal with CMVR Exceeded
- LMH6643QMM and LMH6642QMF are AEC-Q100
Grade 3 Qualified and are Manufactured on an
Automotive Grade Flow
The LMH664X family true single supply voltage feedback amplifiers offer high speed (130 MHz), low distortion (−62 dBc), and exceptionally high output current (approximately 75 mA) at low cost and with reduced power consumption when compared against existing devices with similar performance.
Input common mode voltage range extends to 0.5 V below V− and 1 V from V+. Output voltage range extends to within 40mV of either supply rail, allowing wide dynamic range especially desirable in low voltage applications. The output stage is capable of approximately 75 mA in order to drive heavy loads. Fast output Slew Rate (130 V/µs) ensures large peak-to-peak output swings can be maintained even at higher speeds, resulting in exceptional full power bandwidth of 40 MHz with a 3-V supply. These characteristics, along with low cost, are ideal features for a multitude of industrial and commercial applications.
Careful attention has been paid to ensure device stability under all operating voltages and modes. The result is a very well behaved frequency response characteristic (0.1dB gain flatness up the 12MHz under 150Ω load and AV = +2) with minimal peaking (typically 2dB maximum) for any gain setting and under both heavy and light loads. This along with fast settling time (68ns) and low distortion allows the device to operate well in ADC buffer, and high frequency filter applications as well as other applications.
This device family offers professional quality video performance with low DG (0.01%) and DP (0.01°) characteristics. Differential Gain and Differential Phase characteristics are also well maintained under heavy loads (150Ω) and throughout the output voltage range. The LMH664X family is offered in single (LMH6642) and dual (LMH6643).
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | LMH6642Q/LMH6643Q Low Power, 130 MHz, 75 mA Rail-to-Rail Output Amplifiers データシート (Rev. C) | PDF | HTML | 2014年 9月 10日 | ||
| アプリケーション概要 | Increase Measurement Accuracy With HS Amps for Low-Side Shunt Current Monitoring (Rev. A) | 2019年 8月 26日 | ||||
| e-Book(PDF) | The Signal - オペアンプ設計ブログ集 | 英語版 | 2018年 3月 23日 | |||
| アプリケーション・ノート | AN-1240 Video Transmission Over Twisted Pair Wire (Rev. C) | 2013年 5月 1日 | ||||
| アプリケーション・ノート | AN-1244 Photo-Diode Current-to-Voltage Converters (Rev. B) | 2013年 5月 1日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ
スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。
VOLT-DIVIDER-CALC — Voltage divider calculation tool
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| SOT-23 (DBV) | 5 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点