ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

LMH6643Q-Q1

アクティブ

130MHz、75mA、レール ツー レール出力アンプ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
OPA2863-Q1 アクティブ 車載、デュアル、低消費電力、110MHz、12V、RRIO 電圧帰還アンプ Lower noise (5.9nV/√Hz), lower offset (1.3 mV), lower offset drift (3.5 µV/C) and lower power consumption (0.7 mA)

製品詳細

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 GBW (typ) (MHz) 57 BW at Acl (MHz) 130 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 135 Vn at flatband (typ) (nV√Hz) 17 Vn at 1 kHz (typ) (nV√Hz) 17 Iq per channel (typ) (mA) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V-, Out Rating Automotive Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 2600000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 115 2nd harmonic (dBc) 80 3rd harmonic (dBc) 65 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 GBW (typ) (MHz) 57 BW at Acl (MHz) 130 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 135 Vn at flatband (typ) (nV√Hz) 17 Vn at 1 kHz (typ) (nV√Hz) 17 Iq per channel (typ) (mA) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V-, Out Rating Automotive Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 2600000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 115 2nd harmonic (dBc) 80 3rd harmonic (dBc) 65 Frequency of harmonic distortion measurement (MHz) 1
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • (VS = ±5 V, TA = 25°C,
    RL = 2 kΩ, AV = +1. Typical Values
    Unless Unless Specified).
  • −3dB BW (AV = +1) 130 MHz
  • Supply Voltage Range 2.7 V to 10 V
  • Slew Rate, (AV = −1) 130V/µs1
  • Supply Current (no load) 2.7 mA/amp 
  • Output Short Circuit Current +115 mA/−145 mA
  • Linear Output Current ±75mA
  • Input Common Mode Voltage 0.5V Beyond V,
    1V from V+
  • Output Voltage Swing 40mV from Rails 
  • Input Voltage Noise (100kHz) 17nV/√Hz
  • Input Current Noise (100kHz) 0.9pA/√Hz
  • THD (5MHz, RL = 2 kΩ, VO =
    2VPP, AV = +2) −62 dBc
  • Settling Time 68ns
  • Fully Characterized for 3 V, 5 V, and ±5 V
  • Overdrive Recovery 100ns
  • Output Short Circuit Protected2
  • No Output Phase Reversal with CMVR Exceeded
  • LMH6643QMM and LMH6642QMF are AEC-Q100
    Grade 3 Qualified and are Manufactured on an
    Automotive Grade Flow
  • (VS = ±5 V, TA = 25°C,
    RL = 2 kΩ, AV = +1. Typical Values
    Unless Unless Specified).
  • −3dB BW (AV = +1) 130 MHz
  • Supply Voltage Range 2.7 V to 10 V
  • Slew Rate, (AV = −1) 130V/µs1
  • Supply Current (no load) 2.7 mA/amp 
  • Output Short Circuit Current +115 mA/−145 mA
  • Linear Output Current ±75mA
  • Input Common Mode Voltage 0.5V Beyond V,
    1V from V+
  • Output Voltage Swing 40mV from Rails 
  • Input Voltage Noise (100kHz) 17nV/√Hz
  • Input Current Noise (100kHz) 0.9pA/√Hz
  • THD (5MHz, RL = 2 kΩ, VO =
    2VPP, AV = +2) −62 dBc
  • Settling Time 68ns
  • Fully Characterized for 3 V, 5 V, and ±5 V
  • Overdrive Recovery 100ns
  • Output Short Circuit Protected2
  • No Output Phase Reversal with CMVR Exceeded
  • LMH6643QMM and LMH6642QMF are AEC-Q100
    Grade 3 Qualified and are Manufactured on an
    Automotive Grade Flow

The LMH664X family true single supply voltage feedback amplifiers offer high speed (130 MHz), low distortion (−62 dBc), and exceptionally high output current (approximately 75 mA) at low cost and with reduced power consumption when compared against existing devices with similar performance.

Input common mode voltage range extends to 0.5 V below V and 1 V from V+. Output voltage range extends to within 40mV of either supply rail, allowing wide dynamic range especially desirable in low voltage applications. The output stage is capable of approximately 75 mA in order to drive heavy loads. Fast output Slew Rate (130 V/µs) ensures large peak-to-peak output swings can be maintained even at higher speeds, resulting in exceptional full power bandwidth of 40 MHz with a 3-V supply. These characteristics, along with low cost, are ideal features for a multitude of industrial and commercial applications.

Careful attention has been paid to ensure device stability under all operating voltages and modes. The result is a very well behaved frequency response characteristic (0.1dB gain flatness up the 12MHz under 150Ω load and AV = +2) with minimal peaking (typically 2dB maximum) for any gain setting and under both heavy and light loads. This along with fast settling time (68ns) and low distortion allows the device to operate well in ADC buffer, and high frequency filter applications as well as other applications.

This device family offers professional quality video performance with low DG (0.01%) and DP (0.01°) characteristics. Differential Gain and Differential Phase characteristics are also well maintained under heavy loads (150Ω) and throughout the output voltage range. The LMH664X family is offered in single (LMH6642) and dual (LMH6643).

The LMH664X family true single supply voltage feedback amplifiers offer high speed (130 MHz), low distortion (−62 dBc), and exceptionally high output current (approximately 75 mA) at low cost and with reduced power consumption when compared against existing devices with similar performance.

Input common mode voltage range extends to 0.5 V below V and 1 V from V+. Output voltage range extends to within 40mV of either supply rail, allowing wide dynamic range especially desirable in low voltage applications. The output stage is capable of approximately 75 mA in order to drive heavy loads. Fast output Slew Rate (130 V/µs) ensures large peak-to-peak output swings can be maintained even at higher speeds, resulting in exceptional full power bandwidth of 40 MHz with a 3-V supply. These characteristics, along with low cost, are ideal features for a multitude of industrial and commercial applications.

Careful attention has been paid to ensure device stability under all operating voltages and modes. The result is a very well behaved frequency response characteristic (0.1dB gain flatness up the 12MHz under 150Ω load and AV = +2) with minimal peaking (typically 2dB maximum) for any gain setting and under both heavy and light loads. This along with fast settling time (68ns) and low distortion allows the device to operate well in ADC buffer, and high frequency filter applications as well as other applications.

This device family offers professional quality video performance with low DG (0.01%) and DP (0.01°) characteristics. Differential Gain and Differential Phase characteristics are also well maintained under heavy loads (150Ω) and throughout the output voltage range. The LMH664X family is offered in single (LMH6642) and dual (LMH6643).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMH6642Q/LMH6643Q Low Power, 130 MHz, 75 mA Rail-to-Rail Output Amplifiers データシート (Rev. C) PDF | HTML 2014年 9月 10日
回路設計 バッファ付き計装アンプを使用した高電圧 SAR ADC 駆動回路 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2024年 10月 16日
回路設計 Driving a low-voltage single-ended SAR ADC circuit with high-voltage input (Rev. A) PDF | HTML 2024年 9月 19日
回路設計 Inverting circuit for high-to-low voltage level translation to drive ADC (Rev. A) PDF | HTML 2024年 9月 19日
アプリケーション・ノート Reference-Buffer, ADC-Driver, and Transimpedance Applications for OPAx328 PDF | HTML 2022年 11月 19日
アプリケーション概要 Increase Measurement Accuracy With HS Amps for Low-Side Shunt Current Monitoring (Rev. A) 2019年 8月 26日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート ADC Input Protection 2013年 9月 4日
アプリケーション・ノート AN-1240 Video Transmission Over Twisted Pair Wire (Rev. C) 2013年 5月 1日
アプリケーション・ノート AN-1244 Photo-Diode Current-to-Voltage Converters (Rev. B) 2013年 5月 1日
EVM ユーザー ガイド (英語) LMH730123 Evaluation Board User’s Guide 2012年 5月 7日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

LMH6643Q TINA-TI Reference Design

SNOM345.TSC (25 KB) - TINA-TI Reference Design
シミュレーション・モデル

LMH6643Q TINA-TI Spice Model

SNOM346.ZIP (3 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

計算ツール

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGK) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ