ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

LMH6654

アクティブ

シングルチャネル、低消費電力、250MHz、低ノイズ アンプ

製品詳細

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 250 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 200 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.5 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 90 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 6 Iout (typ) (mA) 186 2nd harmonic (dBc) 80 3rd harmonic (dBc) 85 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 250 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 200 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.5 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 90 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 6 Iout (typ) (mA) 186 2nd harmonic (dBc) 80 3rd harmonic (dBc) 85 Frequency of harmonic distortion measurement (MHz) 1
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8

(VS = ±5V, TJ = 25°C, Typical values unless specified).

Voltage feedback architecture

Unity gain bandwidth

250 MHz

Supply voltage range

±2.5V to ±6V

Slew rate

200 V/µsec

Supply current

4.5 mA/channel

Input common mode voltage

−5.15V to +3.7V

Output voltage swing (RL = 100Ω)

−3.6V to 3.4V

Input voltage noise

4.5 nV/ Hz

Input current noise

1.7 pA/ Hz

Settling Time to 0.01%

25 ns


(VS = ±5V, TJ = 25°C, Typical values unless specified).

Voltage feedback architecture

Unity gain bandwidth

250 MHz

Supply voltage range

±2.5V to ±6V

Slew rate

200 V/µsec

Supply current

4.5 mA/channel

Input common mode voltage

−5.15V to +3.7V

Output voltage swing (RL = 100Ω)

−3.6V to 3.4V

Input voltage noise

4.5 nV/ Hz

Input current noise

1.7 pA/ Hz

Settling Time to 0.01%

25 ns


The LMH6654/LMH6655 single and dual high speed, voltage feedback amplifiers are designed to have unity-gain stable operation with a bandwidth of 250 MHz. They operate from ±2.5V to ±6V and each channel consumes only 4.5 mA. The amplifiers feature very low voltage noise and wide output swing to maximize signal-to-noise ratio.

The LMH6654/LMH6655 have a true single supply capability with input common mode voltage range extending 150 mV below negative rail and within 1.3V of the positive rail.

LMH6654/LMH6655 high speed and low power combination make these products an ideal choice for many portable, high speed application where power is at a premium.

The LMH6654 is packaged in 5-Pin SOT-23 and 8-Pin SOIC. The LMH6655 is packaged in 8-Pin MSOP and 8-Pin SOIC.

The LMH6654/LMH6655 are built on National’s Advance VIP10 (Vertically Integrated PNP) complementary bipolar process.


The LMH6654/LMH6655 single and dual high speed, voltage feedback amplifiers are designed to have unity-gain stable operation with a bandwidth of 250 MHz. They operate from ±2.5V to ±6V and each channel consumes only 4.5 mA. The amplifiers feature very low voltage noise and wide output swing to maximize signal-to-noise ratio.

The LMH6654/LMH6655 have a true single supply capability with input common mode voltage range extending 150 mV below negative rail and within 1.3V of the positive rail.

LMH6654/LMH6655 high speed and low power combination make these products an ideal choice for many portable, high speed application where power is at a premium.

The LMH6654 is packaged in 5-Pin SOT-23 and 8-Pin SOIC. The LMH6655 is packaged in 8-Pin MSOP and 8-Pin SOIC.

The LMH6654/LMH6655 are built on National’s Advance VIP10 (Vertically Integrated PNP) complementary bipolar process.


ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
OPA891 アクティブ 180MHz 0.95nV/√Hz operational amplifier with ultra-low total harmonic distortion (THD) Wider supply voltage (36 V), lower noise (0.95 nV√Hz), lower offset (1 mV), and lower THD+N (-137 dBc)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMH6654/LMH6655 Single/Dual Low Power, 250 MHz, Low Noise Amplifiers (jp) データシート (Rev. C 翻訳版) 最新英語版 (Rev.E) PDF | HTML 2009年 6月 24日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
ユーザー・ガイド AN-2095 LMH730316 SOT23-5 / SOT23-6 Hi Performance Amplifier Eval Board (Rev. B) 2013年 5月 1日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMH730216 — 高速、1回路 オペ・アンプ用評価ボード、5/6 ピン SOT-23 パッケージ

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amps that are offered in the 5-/6-pin SOT-23 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

ユーザー ガイド: PDF
評価ボード

LMH730227 — 高速、1回路 オペ・アンプ用 評価ボード、8 ピン SOIC パッケージ

National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

ユーザー ガイド: PDF
評価ボード

LMH730316 — LMH730316 評価ボード、高速シングル・オペ・アンプ用、5/6 ピン SOT-23 パッケージ

National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 5-/6-Pin SOT-23 package. This 4 layer board is designed to improve speed and reduce harmonic distortion by careful placement and routing of components (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LMH6654 PSPICE Model (Rev. A)

SNOM141A.ZIP (1 KB) - PSpice Model
シミュレーション・モデル

LMH6654 TINA-TI Reference Design

SNOM581.TSC (2324 KB) - TINA-TI Reference Design
シミュレーション・モデル

LMH6654 TINA-TI Spice Model

SNOM582.ZIP (4 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

計算ツール

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian