ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

LMH6732

アクティブ

調整可能な帯域幅、高速オペアンプ

製品詳細

Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 540 BW at Acl (MHz) 540 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2700 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 2.5 Iq per channel (typ) (mA) 9 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Integrated Multiplexer, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 52 Input bias current (max) (pA) 11000000 Offset drift (typ) (µV/°C) 16 Iout (typ) (mA) 115 2nd harmonic (dBc) 60 3rd harmonic (dBc) 64 Frequency of harmonic distortion measurement (MHz) 20
Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 540 BW at Acl (MHz) 540 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2700 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 2.5 Iq per channel (typ) (mA) 9 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Integrated Multiplexer, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 52 Input bias current (max) (pA) 11000000 Offset drift (typ) (µV/°C) 16 Iout (typ) (mA) 115 2nd harmonic (dBc) 60 3rd harmonic (dBc) 64 Frequency of harmonic distortion measurement (MHz) 20
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Exceptional Performance at Any Supply Current:
    VS = ±5V, TA = 25°C, AV = +2V/V, VOUT = 2VPP, Typical unless Noted:
  • Ultra High Speed (−3dB BW) 1.5GHz
    (ICC = 10mA, 0.25VPP)
  • Single Resistor Adjustability of Supply Current
  • Fast Enable/ Disable Capability 20ns
    (ICC = 9mA)
  • "Popless" Output on "Enable" 15mV
    (ICC = 1mA)
  • Ultra Low Disable Current <1μA
  • Unity Gain Stable
  • Improved Replacement for CLC505 & CLC449

All trademarks are the property of their respective owners.

  • Exceptional Performance at Any Supply Current:
    VS = ±5V, TA = 25°C, AV = +2V/V, VOUT = 2VPP, Typical unless Noted:
  • Ultra High Speed (−3dB BW) 1.5GHz
    (ICC = 10mA, 0.25VPP)
  • Single Resistor Adjustability of Supply Current
  • Fast Enable/ Disable Capability 20ns
    (ICC = 9mA)
  • "Popless" Output on "Enable" 15mV
    (ICC = 1mA)
  • Ultra Low Disable Current <1μA
  • Unity Gain Stable
  • Improved Replacement for CLC505 & CLC449

All trademarks are the property of their respective owners.

The LMH6732 is a high speed op amp with a unique combination of high performance, low power consumption, and flexibility of application. The supply current is adjustable, over a continuous range of more than 10 to 1, with a single resistor, RP. This feature allows the device to be used in a wide variety of high performance applications including device turn on/ turn off (Enable/ Disable) for power saving or multiplexing. Typical performance at any supply current is exceptional. The LMH6732's design has been optimized so that the output is well behaved, eliminating spurious outputs on "Enable".

The LMH6732's combination of high performance, low power consumption, and large signal performance makes it ideal for a wide variety of remote site equipment applications such as battery powered test instrumentation and communications gear. Other applications include video switching matrices, ATE and phased array radar systems.

The LMH6732 is available in the SOIC and SOT-23 packages. To reduce design times and assist in board layout, the LMH6732 is supported by an evaluation board.

The LMH6732 is a high speed op amp with a unique combination of high performance, low power consumption, and flexibility of application. The supply current is adjustable, over a continuous range of more than 10 to 1, with a single resistor, RP. This feature allows the device to be used in a wide variety of high performance applications including device turn on/ turn off (Enable/ Disable) for power saving or multiplexing. Typical performance at any supply current is exceptional. The LMH6732's design has been optimized so that the output is well behaved, eliminating spurious outputs on "Enable".

The LMH6732's combination of high performance, low power consumption, and large signal performance makes it ideal for a wide variety of remote site equipment applications such as battery powered test instrumentation and communications gear. Other applications include video switching matrices, ATE and phased array radar systems.

The LMH6732 is available in the SOIC and SOT-23 packages. To reduce design times and assist in board layout, the LMH6732 is supported by an evaluation board.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LMH6732 High Speed Op Amp with Adjustable Bandwidth データシート (Rev. B) 2013年 3月 15日
技術記事 3 common questions when designing with high-speed amplifiers PDF | HTML 2020年 7月 17日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMH730216 — 高速、1回路 オペ・アンプ用評価ボード、5/6 ピン SOT-23 パッケージ

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amps that are offered in the 5-/6-pin SOT-23 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

ユーザー ガイド: PDF
評価ボード

LMH730227 — 高速、1回路 オペ・アンプ用 評価ボード、8 ピン SOIC パッケージ

National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

ユーザー ガイド: PDF
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

計算ツール

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian