16V、8:1、差動、1 チャネル アナログ マルチプレクサ

製品詳細

Configuration 8:1 Number of channels 2 Power supply voltage - single (V) 5, 12, 16 Power supply voltage - dual (V) +/-10, +/-15 Protocols Analog Ron (typ) (Ω) 1300 ON-state leakage current (max) (µA) 0.01 Supply current (typ) (µA) 700 Operating temperature range (°C) -40 to 85 Features Break-before-make, Overvoltage protection, Powered-off protection Input/output continuous current (max) (A) 0.02 Rating Catalog Drain supply voltage (max) (V) 15 Supply voltage (max) (V) 15 Negative rail supply voltage (max) (V) -5
Configuration 8:1 Number of channels 2 Power supply voltage - single (V) 5, 12, 16 Power supply voltage - dual (V) +/-10, +/-15 Protocols Analog Ron (typ) (Ω) 1300 ON-state leakage current (max) (µA) 0.01 Supply current (typ) (µA) 700 Operating temperature range (°C) -40 to 85 Features Break-before-make, Overvoltage protection, Powered-off protection Input/output continuous current (max) (A) 0.02 Rating Catalog Drain supply voltage (max) (V) 15 Supply voltage (max) (V) 15 Negative rail supply voltage (max) (V) -5
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • ANALOG OVERVOLTAGE PROTECTION: 70Vpp
  • NO CHANNEL INTERACTION DURING OVERVOLTAGE
  • BREAK-BEFORE-MAKE SWITCHING
  • ANALOG SIGNAL RANGE: ±15V
  • STANDBY POWER: 7.5mW typ
  • TRUE SECOND SOURCE

All trademarks are the property of their respective owners.

  • ANALOG OVERVOLTAGE PROTECTION: 70Vpp
  • NO CHANNEL INTERACTION DURING OVERVOLTAGE
  • BREAK-BEFORE-MAKE SWITCHING
  • ANALOG SIGNAL RANGE: ±15V
  • STANDBY POWER: 7.5mW typ
  • TRUE SECOND SOURCE

All trademarks are the property of their respective owners.

The MPC506A is a 16-channel single-ended analog multiplexer, and the MPC507A is an 8-channel differential multiplexer.

The MPC506A and MPC507A multiplexers have input overvoltage protection. Analog input voltages may exceed either power supply voltage without damaging the device or disturbing the signal path of other channels. The protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand 70Vpp signal levels and standard ESD tests. Signal sources are protected from short circuits should multiplexer power loss occur; each input presents a 1k resistance under this condition. Digital inputs can also sustain continuous faults up to 4V greater than either supply voltage.

These features make the MPC506A and MPC507A ideal for use in systems where the analog signals originate from external equipment or separately powered sources.

The MPC506A and MPC507A are fabricated with Burr-Brown's dielectrically isolated CMOS technology. The multiplexers are available in plastic DIP and plastic SOIC packages. Temperature range is –40/+85°C.

The MPC506A is a 16-channel single-ended analog multiplexer, and the MPC507A is an 8-channel differential multiplexer.

The MPC506A and MPC507A multiplexers have input overvoltage protection. Analog input voltages may exceed either power supply voltage without damaging the device or disturbing the signal path of other channels. The protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand 70Vpp signal levels and standard ESD tests. Signal sources are protected from short circuits should multiplexer power loss occur; each input presents a 1k resistance under this condition. Digital inputs can also sustain continuous faults up to 4V greater than either supply voltage.

These features make the MPC506A and MPC507A ideal for use in systems where the analog signals originate from external equipment or separately powered sources.

The MPC506A and MPC507A are fabricated with Burr-Brown's dielectrically isolated CMOS technology. The multiplexers are available in plastic DIP and plastic SOIC packages. Temperature range is –40/+85°C.

ダウンロード

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
MUX36D08 アクティブ オン状態のリーク電流は 1pA (ピコアンペア)、36V、8:1、2 チャネル、高精度アナログ マルチプレクサ The recommended part has ultra-low leakage current, low capacitance and lower charge injection in a smaller package.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート MPC506, MPC507:Single-Ended 16-Chan/Differential 8-Chan CMOS Analog Multiplexers データシート (Rev. A) 2003年 9月 17日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​