OMAP3503

アクティブ

Sitara プロセッサ:Arm Cortex-A8、LPDDR

製品詳細

CPU 1 Arm Cortex-A8 Frequency (MHz) 720 Display type 1 LCD Operating system Linux, RTOS Rating Catalog Power supply solution TPS65921, TPS65950 Operating temperature range (°C) -40 to 105
CPU 1 Arm Cortex-A8 Frequency (MHz) 720 Display type 1 LCD Operating system Linux, RTOS Rating Catalog Power supply solution TPS65921, TPS65950 Operating temperature range (°C) -40 to 105
FCCSP (CBB) 515 144 mm² 12 x 12 FCCSP (CUS) 423 256 mm² 16 x 16
  • OMAP3 Devices:
    • OMAP™ 3 Architecture
    • MPU Subsystem
      • Up to 720-MHz ARM® Cortex™-A8 Core
      • NEON™ SIMD Coprocessor
    • PowerVR® SGX™ Graphics Accelerator
      • Tile-Based Architecture Delivering up to 1 MPoly/sec
      • Universal Scalable Shader Engine: Multi-threaded Engine Incorporating Pixel and Vertex Shader Functionality
      • Industry Standard API Support: OpenGLES 1.1 and 2.0, OpenVG1.0
      • Fine-Grained Task Switching, Load Balancing, and Power Management
      • Programmable High-Quality Image Anti-Aliasing
    • Fully Software-Compatible with ARM9™
    • Commercial and Extended Temperature Grades
  • ARM Cortex-A8 Core
    • ARMv7 Architecture
      • TrustZone®
      • Thumb®-2
      • MMU Enhancements
    • In-Order, Dual-Issue, Superscalar Microprocessor Core
    • NEON Multimedia Architecture
    • Over 2x Performance of ARMv6 SIMD
    • Supports Both Integer and Floating-Point SIMD
    • Jazelle® RCT Execution Environment Architecture
    • Dynamic Branch Prediction with Branch Target Address Cache, Global History Buffer, and 8-Entry Return Stack
    • Embedded Trace Macrocell (ETM) Support for Noninvasive Debug
  • ARM Cortex-A8 Memory Architecture:
    • -KB Instruction Cache (4-Way Set-Associative)
    • -KB Data Cache (4-Way Set-Associative)
    • -KB L2 Cache
  • 112KB of ROM
  • 64KB of Shared SRAM
  • Endianess:
    • ARM Instructions – Little Endian
    • ARM Data – Configurable
  • External Memory Interfaces:
    • General Purpose Memory Controller (GPMC)
      • 16-Bit-Wide Multiplexed Address and Data Bus
      • Up to 8 Chip-Select Pins with 128-MB Address Space per Chip-Select Pin
      • Glueless Interface to NOR Flash, NAND Flash (with ECC Hamming Code Calculation), SRAM, and Pseudo-SRAM
      • Flexible Asynchronous Protocol Control for Interface to Custom Logic (FPGA, CPLD, ASICs, and so forth)
      • Nonmultiplexed Address and Data Mode (Limited 2-KB Address Space)
  • System Direct Memory Access (sDMA) Controller (32 Logical Channels with Configurable Priority)
  • Camera Image Signal Processor (ISP)
    • CCD and CMOS Imager Interface
    • Memory Data Input
    • BT.601 (8-Bit) and BT.656 (10-Bit) Digital YCbCr 4:2:2 Interface
    • Glueless Interface to Common Video Decoders
    • Resize Engine
      • Resize Images From 1/4x to 4x
      • Separate Horizontal and Vertical Control
  • Display Subsystem
    • Parallel Digital Output
      • Up to 24-Bit RGB
      • HD Maximum Resolution
      • Supports Up to 2 LCD Panels
      • Support for Remote Frame Buffer Interface (RFBI) LCD Panels
    • 2 10-Bit Digital-to-Analog Converters (DACs) Supporting:
      • Composite NTSC and PAL Video
      • Luma and Chroma Separate Video (S-Video)
    • Rotation 90-, 180-, and 270-Degrees
    • Resize Images From 1/4x to 8x
    • Color Space Converter
    • 8-Bit Alpha Blending
  • Serial Communication
    • 5 Multichannel Buffered Serial Ports (McBSPs)
      • 512-Byte Transmit and Receive Buffer (McBSP1, McBSP3, McBSP4, and McBSP5)
      • 5-KB Transmit and Receive Buffer (McBSP2)
      • SIDETONE Core Support (McBSP2 and McBSP3 Only) For Filter, Gain, and Mix Operations
      • Direct Interface to I2S and PCM Device and TDM Buses
      • 128-Channel Transmit and Receive Mode
    • Four Master or Slave Multichannel Serial Port Interface (McSPI) Ports
    • High-, Full-, and Low-Speed USB OTG Subsystem (12- and 8-Pin ULPI Interface)
    • High-, Full-, and Low-Speed Multiport USB Host Subsystem
      • 12- and 8-Pin ULPI Interface or 6-, 4-, and 3-Pin Serial Interface
    • One HDQ™/1-Wire® Interface
    • UARTs (One with Infrared Data Association [IrDA] and Consumer Infrared [CIR] Modes)
    • Three Master and Slave High-Speed Inter-Integrated Circuit (I2C) Controllers
  • Removable Media Interfaces:
    • Three Multimedia Card (MMC)/Secure Digital (SD) with Secure Data I/O (SDIO)
  • Comprehensive Power, Reset, and Clock Management
    • SmartReflex™ Technology
    • Dynamic Voltage and Frequency Scaling (DVFS)
  • Test Interfaces
    • IEEE 1149.1 (JTAG) Boundary-Scan Compatible
    • ETM Interface
    • Serial Data Transport Interface (SDTI)
  • 12 32-Bit General-Purpose Timers
  • 2 32-Bit Watchdog Timers
  • 1 32-Bit 32-kHz Sync Timer
  • Up to General-Purpose I/O (GPIO) Pins (Multiplexed with Other Device Functions)
  • 5-nm CMOS Technologies
  • Package-On-Package (POP) Implementation for Memory Stacking (Not Available in CUS Package)
  • Discrete Memory Interface
  • Packages:
  • 1.8-V I/O and 3.0-V (MMC1 Only),


    Note: These are default Operating Performance Point (OPP) voltages and could be optimized to lower values using SmartReflex AVS.
  • OMAP3 Devices:
    • OMAP™ 3 Architecture
    • MPU Subsystem
      • Up to 720-MHz ARM® Cortex™-A8 Core
      • NEON™ SIMD Coprocessor
    • PowerVR® SGX™ Graphics Accelerator
      • Tile-Based Architecture Delivering up to 1 MPoly/sec
      • Universal Scalable Shader Engine: Multi-threaded Engine Incorporating Pixel and Vertex Shader Functionality
      • Industry Standard API Support: OpenGLES 1.1 and 2.0, OpenVG1.0
      • Fine-Grained Task Switching, Load Balancing, and Power Management
      • Programmable High-Quality Image Anti-Aliasing
    • Fully Software-Compatible with ARM9™
    • Commercial and Extended Temperature Grades
  • ARM Cortex-A8 Core
    • ARMv7 Architecture
      • TrustZone®
      • Thumb®-2
      • MMU Enhancements
    • In-Order, Dual-Issue, Superscalar Microprocessor Core
    • NEON Multimedia Architecture
    • Over 2x Performance of ARMv6 SIMD
    • Supports Both Integer and Floating-Point SIMD
    • Jazelle® RCT Execution Environment Architecture
    • Dynamic Branch Prediction with Branch Target Address Cache, Global History Buffer, and 8-Entry Return Stack
    • Embedded Trace Macrocell (ETM) Support for Noninvasive Debug
  • ARM Cortex-A8 Memory Architecture:
    • -KB Instruction Cache (4-Way Set-Associative)
    • -KB Data Cache (4-Way Set-Associative)
    • -KB L2 Cache
  • 112KB of ROM
  • 64KB of Shared SRAM
  • Endianess:
    • ARM Instructions – Little Endian
    • ARM Data – Configurable
  • External Memory Interfaces:
    • General Purpose Memory Controller (GPMC)
      • 16-Bit-Wide Multiplexed Address and Data Bus
      • Up to 8 Chip-Select Pins with 128-MB Address Space per Chip-Select Pin
      • Glueless Interface to NOR Flash, NAND Flash (with ECC Hamming Code Calculation), SRAM, and Pseudo-SRAM
      • Flexible Asynchronous Protocol Control for Interface to Custom Logic (FPGA, CPLD, ASICs, and so forth)
      • Nonmultiplexed Address and Data Mode (Limited 2-KB Address Space)
  • System Direct Memory Access (sDMA) Controller (32 Logical Channels with Configurable Priority)
  • Camera Image Signal Processor (ISP)
    • CCD and CMOS Imager Interface
    • Memory Data Input
    • BT.601 (8-Bit) and BT.656 (10-Bit) Digital YCbCr 4:2:2 Interface
    • Glueless Interface to Common Video Decoders
    • Resize Engine
      • Resize Images From 1/4x to 4x
      • Separate Horizontal and Vertical Control
  • Display Subsystem
    • Parallel Digital Output
      • Up to 24-Bit RGB
      • HD Maximum Resolution
      • Supports Up to 2 LCD Panels
      • Support for Remote Frame Buffer Interface (RFBI) LCD Panels
    • 2 10-Bit Digital-to-Analog Converters (DACs) Supporting:
      • Composite NTSC and PAL Video
      • Luma and Chroma Separate Video (S-Video)
    • Rotation 90-, 180-, and 270-Degrees
    • Resize Images From 1/4x to 8x
    • Color Space Converter
    • 8-Bit Alpha Blending
  • Serial Communication
    • 5 Multichannel Buffered Serial Ports (McBSPs)
      • 512-Byte Transmit and Receive Buffer (McBSP1, McBSP3, McBSP4, and McBSP5)
      • 5-KB Transmit and Receive Buffer (McBSP2)
      • SIDETONE Core Support (McBSP2 and McBSP3 Only) For Filter, Gain, and Mix Operations
      • Direct Interface to I2S and PCM Device and TDM Buses
      • 128-Channel Transmit and Receive Mode
    • Four Master or Slave Multichannel Serial Port Interface (McSPI) Ports
    • High-, Full-, and Low-Speed USB OTG Subsystem (12- and 8-Pin ULPI Interface)
    • High-, Full-, and Low-Speed Multiport USB Host Subsystem
      • 12- and 8-Pin ULPI Interface or 6-, 4-, and 3-Pin Serial Interface
    • One HDQ™/1-Wire® Interface
    • UARTs (One with Infrared Data Association [IrDA] and Consumer Infrared [CIR] Modes)
    • Three Master and Slave High-Speed Inter-Integrated Circuit (I2C) Controllers
  • Removable Media Interfaces:
    • Three Multimedia Card (MMC)/Secure Digital (SD) with Secure Data I/O (SDIO)
  • Comprehensive Power, Reset, and Clock Management
    • SmartReflex™ Technology
    • Dynamic Voltage and Frequency Scaling (DVFS)
  • Test Interfaces
    • IEEE 1149.1 (JTAG) Boundary-Scan Compatible
    • ETM Interface
    • Serial Data Transport Interface (SDTI)
  • 12 32-Bit General-Purpose Timers
  • 2 32-Bit Watchdog Timers
  • 1 32-Bit 32-kHz Sync Timer
  • Up to General-Purpose I/O (GPIO) Pins (Multiplexed with Other Device Functions)
  • 5-nm CMOS Technologies
  • Package-On-Package (POP) Implementation for Memory Stacking (Not Available in CUS Package)
  • Discrete Memory Interface
  • Packages:
  • 1.8-V I/O and 3.0-V (MMC1 Only),


    Note: These are default Operating Performance Point (OPP) voltages and could be optimized to lower values using SmartReflex AVS.

devices are based on the enhanced OMAP 3 architecture.

The OMAP 3 architecture is designed to provide best-in-class video, image, and graphics processing sufficient to support the following:

  • Streaming video
  • Video conferencing
  • High-resolution still image

The device supports high-level operating systems (HLOSs), such as:

  • Linux®
  • Windows® CE
  • Android™

This OMAP device includes state-of-the-art power-management techniques required for high-performance mobile products.

The following subsystems are part of the device:

  • Microprocessor unit (MPU) subsystem based on the ARM Cortex-A8 microprocessor
  • PowerVR SGX subsystem for 3D graphics acceleration to support display (OMAP35 device only)
  • Camera image signal processor (ISP) that supports multiple formats and interfacing options connected to a wide variety of image sensors
  • Display subsystem with a wide variety of features for multiple concurrent image manipulation, and a programmable interface supporting a wide variety of displays. The display subsystem also supports NTSC and PAL video out.
  • Level 3 (L3) and level 4 (L4) interconnects that provide high-bandwidth data transfers for multiple initiators to the internal and external memory controllers and to on-chip peripherals

The device also offers:

  • A comprehensive power- and clock-management scheme that enables high-performance, low-power operation, and ultralow-power standby features. The device also supports SmartReflex adaptative voltage control. This power-management technique for automatic control of the operating voltage of a module reduces the active power consumption.
  • Memory-stacking feature using the package-on-package (POP) implementation (CBB and CBC packages only)

OMAP35 devices are available in a 515-pin s-PBGA package (CBB suffix), 515-pin s-PBGA package (CBC suffix), and a 423-pin s-PBGA package (CUS suffix). Some features of the CBB and CBC packages are not available in the CUS package. (See Table 1-1 for package differences).

This data manual presents the electrical and mechanical specifications for the OMAP35 applications processors. The information in this data manual applies to both the commercial and extended temperature versions of the OMAP35 applications processors unless otherwise indicated. This data manual consists of the following sections:

  • Section 2: Terminal Description: assignment, electrical characteristics, multiplexing, and functional description
  • Section 3: Electrical Characteristics: power domains, operating conditions, power consumption, and DC characteristics
  • Section 4: Clock Specifications input and output clocks, DPLL and DLL
  • Section 5: Video Dac Specifications
  • Section 6: Timing Requirements and Switching Characteristics
  • Section 7: Package Characteristics: thermal characteristics, device nomenclature, and mechanical data for available packaging

devices are based on the enhanced OMAP 3 architecture.

The OMAP 3 architecture is designed to provide best-in-class video, image, and graphics processing sufficient to support the following:

  • Streaming video
  • Video conferencing
  • High-resolution still image

The device supports high-level operating systems (HLOSs), such as:

  • Linux®
  • Windows® CE
  • Android™

This OMAP device includes state-of-the-art power-management techniques required for high-performance mobile products.

The following subsystems are part of the device:

  • Microprocessor unit (MPU) subsystem based on the ARM Cortex-A8 microprocessor
  • PowerVR SGX subsystem for 3D graphics acceleration to support display (OMAP35 device only)
  • Camera image signal processor (ISP) that supports multiple formats and interfacing options connected to a wide variety of image sensors
  • Display subsystem with a wide variety of features for multiple concurrent image manipulation, and a programmable interface supporting a wide variety of displays. The display subsystem also supports NTSC and PAL video out.
  • Level 3 (L3) and level 4 (L4) interconnects that provide high-bandwidth data transfers for multiple initiators to the internal and external memory controllers and to on-chip peripherals

The device also offers:

  • A comprehensive power- and clock-management scheme that enables high-performance, low-power operation, and ultralow-power standby features. The device also supports SmartReflex adaptative voltage control. This power-management technique for automatic control of the operating voltage of a module reduces the active power consumption.
  • Memory-stacking feature using the package-on-package (POP) implementation (CBB and CBC packages only)

OMAP35 devices are available in a 515-pin s-PBGA package (CBB suffix), 515-pin s-PBGA package (CBC suffix), and a 423-pin s-PBGA package (CUS suffix). Some features of the CBB and CBC packages are not available in the CUS package. (See Table 1-1 for package differences).

This data manual presents the electrical and mechanical specifications for the OMAP35 applications processors. The information in this data manual applies to both the commercial and extended temperature versions of the OMAP35 applications processors unless otherwise indicated. This data manual consists of the following sections:

  • Section 2: Terminal Description: assignment, electrical characteristics, multiplexing, and functional description
  • Section 3: Electrical Characteristics: power domains, operating conditions, power consumption, and DC characteristics
  • Section 4: Clock Specifications input and output clocks, DPLL and DLL
  • Section 5: Video Dac Specifications
  • Section 6: Timing Requirements and Switching Characteristics
  • Section 7: Package Characteristics: thermal characteristics, device nomenclature, and mechanical data for available packaging

ダウンロード 字幕付きのビデオを表示 ビデオ
TI からの設計サポートは利用不可

この製品に関して、新しいコンテンツやソフトウェアの更新など、新規プロジェクトに対する TI からの継続的な設計サポートはありません。該当する場合は、関連する資料、ソフトウェア、ツールはプロダクト フォルダに掲載されています。TI E2ETM サポート フォーラムで、アーカイブ済みの情報を検索することもできます。

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
18 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート OMAP3515 and OMAP3503 Applications Processors データシート (Rev. H) 2013年 10月 10日
* エラッタ OMAP3530/25/15/03 Applications Processor Silicon Errata (Rev. F) 2010年 10月 12日
* ユーザー・ガイド OMAP35x Technical Reference Manual (Rev. Y) 2012年 12月 19日
ユーザー・ガイド SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 2020年 6月 1日
アプリケーション・ノート (Cancelled - see the B revision, create by mistake 14-may-2009) (Rev. C) PDF | HTML 2020年 3月 3日
アプリケーション・ノート OMAP3530/25/15/03, DM3730/25, AM3715/03 CBB, CBC and CUS reflow profiles 2019年 3月 20日
ユーザー・ガイド How-To and Troubleshooting Guide for PRU-ICSS PROFIBUS 2018年 9月 24日
アプリケーション・ノート PCB Assembly Guidelines for 0.4mm Package-On-Package (PoP) Packages, Part II (Rev. A) 2013年 11月 1日
ユーザー・ガイド Delta for OMAP35x Technical Reference Manual Version X to Version Y (Rev. Y) 2012年 12月 10日
アプリケーション・ノート PCB Assembly Guidelines for 0.5mm Package-on-Package Apps Processors, Part II 2010年 6月 23日
アプリケーション・ノート PCB Design Guidelines for 0.5mm Package-On-Package Apps Processors, Part I 2010年 6月 23日
アプリケーション・ノート Migrating from OMAP3530 to AM37x 2010年 6月 3日
アプリケーション・ノート Migrating from OMAP3530 to AM35x 2010年 5月 24日
ユーザー・ガイド OMAP35x Peripherals Overview Reference Guide (Rev. A) 2010年 1月 20日
アプリケーション・ノート OMAP35x Linux PSP Data Sheet 2009年 10月 16日
設計ガイド Powering OMAP35x with TPS65073x 2009年 10月 13日
アプリケーション・ノート Powering OMAP™3 With TPS6235x: Design-In Guide 2008年 12月 3日
アプリケーション・ノート OMAP35x 0.65mm Pitch Layout Methods (Rev. B) 2008年 6月 26日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

ソフトウェア開発キット (SDK)

ANDROIDSDK-SITARA — Sitaraマイクロプロセッサ用Android開発キット

Android オペレーティング システムは、当初、携帯電話向けに設計されましたが、組込みアプリケーション製品への搭載にも適しています。Googleと共同開発されたAndroidは、統合と生産にすぐに対応できる完全なオペレーティング システムを提供します。


Android OSの特長:

  • オープン ソース ソフトウェア ソリューション
  • Linuxがベース
  • 商用開発のための簡単なライセンス条件(Apache)
  • アプリケーション フレームワーク一式を搭載
  • Javaを使用して顧客が開発したアプリケーションを簡単に統合できます
  • すぐに使用できるマルチメディア、グラフィックス、グラフィカル ユーザー (...)
ソフトウェア開発キット (SDK)

LINUXDVSDK-OMAP3530 — Linux デジタル・ビデオ・ソフトウェア開発キット(DVSDK)、OMAP3530/3525 デジタル・メディア・プロセッサ用

The Linux Digital Video Software Development Kit (DVSDK) enables OMAP35x system integrators to quickly develop Linux-based multimedia applications that can be easily ported across different devices in the OMAP35x generation, including OMAP3530 and OMAP3525 application processors. The DVSDK combines (...)
IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
ソフトウェア・コーデック

C64XPLUSCODECS — CODECS - ビデオおよびスピーチ C64x+-ベース・デバイス (OMAP35x、C645x、C647x、DM646、DM644x、DM643x)

TI のコーデックは無償であり、量産ライセンスが付属しているほか、今すぐダウンロードできます。いずれも量産テスト済みで、ビデオや音声の各アプリケーションに簡単に統合可能です。(上にある) 「GET SOFTWARE」 (ソフトウェアを入手) ボタンをクリックすると、最新のテスト済みコーデック・バージョンを入手できます。各インストーラやダウンロード・ページから、データシートとリリース・ノートが利用可能です。

 

追加情報:

ソフトウェア・コーデック

OMAP35XCODECS OMAP35x 用コーデック - ソフトウェアとドキュメント

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into audio, video and voice applications. Click GET SOFTWARE button (above) to access the most recent, tested codec versions available. Datasheets and Release Notes (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ソフトウェア・プログラミング・ツール

FLASHTOOL FlashTool、AM35x、AM37x、DM37x、および OMAP35x デバイス用

Flash Tool is a Windows-based application that can be used to transfer binary images from a host PC to TI Sitara AM35x, AM37x, DM37x and OMAP35x target platforms.


Additional Information:

TI GForge - Welcome to gforge.ti.com

TI E2E Community

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
シミュレーション・モデル

OMAP3515/03 CBB IBIS Model (Rev. A)

SPRM320A.ZIP (1575 KB) - IBIS Model
シミュレーション・モデル

OMAP3515/03 CBB BSDL Model (Rev. C)

SPRM313C.ZIP (11 KB) - BSDL Model
シミュレーション・モデル

OMAP3515/03 CBC IBIS Model (Rev. A)

SPRM321A.ZIP (1559 KB) - IBIS Model
シミュレーション・モデル

OMAP3515/03 CBC BSDL MODEL

SPRM473.ZIP (10 KB) - BSDL Model
シミュレーション・モデル

OMAP3515/03 CUS BSDL Model (Rev. B)

SPRM312B.ZIP (10 KB) - BSDL Model
シミュレーション・モデル

OMAP3515/03 CUS IBIS Model (Rev. B)

SPRM319B.ZIP (1537 KB) - IBIS Model
計算ツール

POWEREST — Power Estimation Tool (PET)

電力推定ツール (PET) は、選定された TI プロセッサの消費電力を把握するためのツールです。このツールには、複数のアプリケーション シナリオの選択機能のほか、消費電力に関する理解を可能にする機能が用意されています。また、高度な省電力機能により全体の消費電力を低減する方法についても理解することができます。
AM57x および AM437x プロセッサ向け PET:

このダウンロード可能なスプレッドシートが、ユーザーがアプリケーションに必要なデバイス パラメータを入力する仕組みとなります。パラメータには、IP (...)

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
FCCSP (CBB) 515 Ultra Librarian
FCCSP (CUS) 423 Ultra Librarian