OPA3832
- HIGH BANDWIDTH: 80MHz (G = +2)
- LOW SUPPLY CURRENT: 3.9mA/ch (VS = +5V)
- FLEXIBLE SUPPLY RANGE:
±1.5V to ±5.5V Dual Supply
+3V to +11V Single Supply - INPUT RANGE INCLUDES GROUND ON SINGLE SUPPLY
- 4.9VPP OUTPUT SWING ON +5V SUPPLY
- HIGH SLEW RATE: 350V/µs
- LOW INPUT VOLTAGE NOISE: 9.3nV/
Hz
- APPLICATIONS
- SINGLE-SUPPLY VIDEO LINE DRIVERS
- CCD IMAGING CHANNELS
- LOW-POWER ULTRASOUND
- PORTABLE CONSUMER ELECTRONICS
All other trademarks are the property of their respective owners.
The OPA3832 is a triple, low-power, high-speed, fixed-gain amplifier designed to operate on a single +3V to +11V supply. Operation on ±1.5V to ±5.5V supplies is also supported. The input range extends below ground and to within 1.7V of the positive supply.
Using complementary common-emitter outputs provides an output swing to within 30mV of ground and 60mV of the positive supply. The high output drive current and low differential gain and phase errors also make it ideal for single-supply consumer video products.
Low distortion operation is ensured by high bandwidth (80MHz) and slew rate (350V/µs), making the OPA3832 an ideal input buffer stage to 3V and 5V CMOS converters. Unlike earlier low-power, single-supply amplifiers, distortion performance improves as the signal swing is decreased. A low 9.3nV/Hz input voltage noise supports wide dynamic range operation.
The OPA3832 is available in an industry-standard SO-14 package or a small TSSOP-14 package.
技術資料
種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | データシート | Triple, Low-Power, High-Speed, Fixed-Gain Operational Amplifier データシート (Rev. A) | 2008年 8月 28日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点