ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

OPA4872-EP

アクティブ

エンハンスド製品 4:1 高速マルチプレクサ

製品詳細

Architecture Current FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1100 BW at Acl (MHz) 1100 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2300 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 10.6 Vos (offset voltage at 25°C) (max) (mV) 1 Features Integrated Multiplexer, Shutdown Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 75 2nd harmonic (dBc) 60 3rd harmonic (dBc) 78 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1100 BW at Acl (MHz) 1100 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2300 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 10.6 Vos (offset voltage at 25°C) (max) (mV) 1 Features Integrated Multiplexer, Shutdown Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Input bias current (max) (pA) 20000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 75 2nd harmonic (dBc) 60 3rd harmonic (dBc) 78 Frequency of harmonic distortion measurement (MHz) 10
SOIC (D) 14 51.9 mm² 8.65 x 6
  • 500-MHz Small-Signal Bandwidth
  • 500-MHz, 2-VPP Bandwidth
  • 0.1-dB Gain Flatness to 120 MHz
  • 10-ns Channel-Switching Time
  • Low Switching Glitch: 40 mVPP
  • 2300-V/µs Slew Rate
  • 0.035%/0.005° Differential Gain, Phase
  • Quiescent Current = 10.6 mA
  • 1.1-mA Quiescent Current in Shutdown Mode
  • 88-dB Off Isolation in Disable or Shutdown
    (10 MHz)
  • APPLICATIONS
    • Video Router
    • LCD and Plasma Display
    • High Speed PGA
    • Drop-In Upgrade to AD8174
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C), Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges available - contact factory
All other trademarks are the property of their respective owners.

  • 500-MHz Small-Signal Bandwidth
  • 500-MHz, 2-VPP Bandwidth
  • 0.1-dB Gain Flatness to 120 MHz
  • 10-ns Channel-Switching Time
  • Low Switching Glitch: 40 mVPP
  • 2300-V/µs Slew Rate
  • 0.035%/0.005° Differential Gain, Phase
  • Quiescent Current = 10.6 mA
  • 1.1-mA Quiescent Current in Shutdown Mode
  • 88-dB Off Isolation in Disable or Shutdown
    (10 MHz)
  • APPLICATIONS
    • Video Router
    • LCD and Plasma Display
    • High Speed PGA
    • Drop-In Upgrade to AD8174
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C), Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges available - contact factory
All other trademarks are the property of their respective owners.

The OPA4872 offers a very wideband 4:1 multiplexer in an SO-14 package. Using only 10.6 mA, the OPA4872 provides a user-settable output amplifier gain with greater than 500-MHz large-signal bandwidth (2 VPP). The switching glitch is improved over earlier solutions using a new (patented) input stage switching approach. This technique uses current steering as the input switch while maintaining an overall closed-loop design. The OPA4872 exhibits an off isolation of 88dB in either Disable or Shutdown mode. With greater than 500-MHz small-signal bandwidth at a gain of 2, the OPA4872 gives a typical 0.1-dB gain flatness to greater than 120 MHz.

System power may be optimized using the chip-enable feature for the OPA4872. Taking the chip enable (EN) line high powers down the OPA4872 to less than 3.4 mA total supply current. Further power reduction to 1.1mA quiescent current can be achieved by bringing the shutdown (SD) line high. Muxing multiple OPA4872s outputs together, then using the chip enable to select which channels are active, increases the number of possible inputs.

The OPA4872 offers a very wideband 4:1 multiplexer in an SO-14 package. Using only 10.6 mA, the OPA4872 provides a user-settable output amplifier gain with greater than 500-MHz large-signal bandwidth (2 VPP). The switching glitch is improved over earlier solutions using a new (patented) input stage switching approach. This technique uses current steering as the input switch while maintaining an overall closed-loop design. The OPA4872 exhibits an off isolation of 88dB in either Disable or Shutdown mode. With greater than 500-MHz small-signal bandwidth at a gain of 2, the OPA4872 gives a typical 0.1-dB gain flatness to greater than 120 MHz.

System power may be optimized using the chip-enable feature for the OPA4872. Taking the chip enable (EN) line high powers down the OPA4872 to less than 3.4 mA total supply current. Further power reduction to 1.1mA quiescent current can be achieved by bringing the shutdown (SD) line high. Muxing multiple OPA4872s outputs together, then using the chip enable to select which channels are active, increases the number of possible inputs.

ダウンロード

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
LMH6628QML アクティブ デュアル、広帯域、低ノイズ、電圧帰還型オペアンプ Dual channel, extended temperature range (-55°C) and wide bandwidth (300MHz)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 4:1 High-Speed Multiplexer データシート 2008年 12月 2日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​