ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

OPA699M

アクティブ

ゲインが 4 以上、広帯域、電圧制限アンプ

製品詳細

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1000 BW at Acl (MHz) 260 Acl, min spec gain (V/V) 4 Slew rate (typ) (V/µs) 1400 Vn at flatband (typ) (nV√Hz) 4.1 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 15.5 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Decompensated, Output Clamping Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 62 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 90 2nd harmonic (dBc) 67 3rd harmonic (dBc) 87 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1000 BW at Acl (MHz) 260 Acl, min spec gain (V/V) 4 Slew rate (typ) (V/µs) 1400 Vn at flatband (typ) (nV√Hz) 4.1 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 15.5 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Decompensated, Output Clamping Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 62 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 90 2nd harmonic (dBc) 67 3rd harmonic (dBc) 87 Frequency of harmonic distortion measurement (MHz) 5
B0QFN (JD) 8 75.8373 mm² 10.29 x 7.37
  • High Linearity Near Limiting
  • Fast Recovery from Overdrive: 1 ns
  • Limiting Voltage Accuracy: ±15 mV
  • -3-dB Bandwidth (G = +6): 260 MHz
  • Stable for G +4
  • Slew Rate: 1400 V/µs
  • ±5-V and 5-V Supply Operation
  • High Gain Version of the OPA698
  • Low Prop Delay Comparator
  • Non-Linear Analog Signal Processing
  • Difference Amplifier
  • IF Limiting Amplifier
  • OPA689M Replacement
  • APPLICATIONS
    • Transimpedance With Fast Overdrive Recovery
    • Fast Limiting ADC Input Buffers

  • High Linearity Near Limiting
  • Fast Recovery from Overdrive: 1 ns
  • Limiting Voltage Accuracy: ±15 mV
  • -3-dB Bandwidth (G = +6): 260 MHz
  • Stable for G +4
  • Slew Rate: 1400 V/µs
  • ±5-V and 5-V Supply Operation
  • High Gain Version of the OPA698
  • Low Prop Delay Comparator
  • Non-Linear Analog Signal Processing
  • Difference Amplifier
  • IF Limiting Amplifier
  • OPA689M Replacement
  • APPLICATIONS
    • Transimpedance With Fast Overdrive Recovery
    • Fast Limiting ADC Input Buffers

The OPA699 is a wideband, voltage feedback op amp that offers bipolar output voltage limiting, and is stable for gains +4. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±15 mV. The op amp operates linearly to within 30 mV of the limits.

The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100 mV of the desired linear output range 1-ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain and allows the OPA699 to be used in all standard op amp applications.

Non-linear analog signal processing circuits will benefit from the ability of the OPA699 to sharply transition from linear operation to output limiting. The quick recovery time supports high speed applications.

The OPA699M is available in an industry-standard pinout in a CDIP-8 package. For lower gain applications requiring output limiting with fast recovery, consider the OPA698M.

The OPA699 is a wideband, voltage feedback op amp that offers bipolar output voltage limiting, and is stable for gains +4. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±15 mV. The op amp operates linearly to within 30 mV of the limits.

The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100 mV of the desired linear output range 1-ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain and allows the OPA699 to be used in all standard op amp applications.

Non-linear analog signal processing circuits will benefit from the ability of the OPA699 to sharply transition from linear operation to output limiting. The quick recovery time supports high speed applications.

The OPA699M is available in an industry-standard pinout in a CDIP-8 package. For lower gain applications requiring output limiting with fast recovery, consider the OPA698M.

ダウンロード

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LMH6628QML アクティブ デュアル、広帯域、低ノイズ、電圧帰還型オペアンプ Dual wideband (300 MHz), low noise (2 nV√Hz), ceramic packaging

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Gain +4 Stable Wideband Voltage Limiting Amplifier データシート (Rev. A) 2006年 3月 30日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​