PCM1690

アクティブ

差動出力搭載、、113dB SNR、8 チャネル、オーディオ DAC

製品詳細

Number of DAC channels 8 Sampling rate (min) (kHz) 8 Sampling rate (max) (kHz) 192 THD+N (dB) -94 Control interface H/W, I2C, SPI Resolution (Bits) 24 DAC SNR (typ) (dB) 113 Analog outputs 8 Architecture Current Segment DAC Operating temperature range (°C) -40 to 85 Rating Catalog
Number of DAC channels 8 Sampling rate (min) (kHz) 8 Sampling rate (max) (kHz) 192 THD+N (dB) -94 Control interface H/W, I2C, SPI Resolution (Bits) 24 DAC SNR (typ) (dB) 113 Analog outputs 8 Architecture Current Segment DAC Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • 24-Bit Delta-Sigma DAC
  • 8-Channel DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 113 dB
    • Dynamic Range: 113 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
      512 fS, 768 fS, 1152 fS
    • Differential Voltage Output: 8 VPP
    • Analog Lowpass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flag
  • Flexible Audio Interface:
    • I/F Format: I2S™, Left-/Right-Justified, DSP,
      TDM
    • Data Length: 16, 20, 24, 32 Bits
  • Flexible Mode Control:
    • 3-Wire SPI, 2-Wire I2C-Compatible Serial
      Control Interface, or Hardware Control
  • Multiple Functions Through SPI or I2C I/F:
    • Audio I/F Format Select: I2S, Left-Justified,
      Right-Justified, DSP, TDM
    • Digital Attenuation and Soft Mute
    • Digital De-Emphasis: 32 kHz, 44.1 kHz,
      48 kHz
    • Data Polarity Control
    • Power Down
  • Multiple Functions Through H/W Control:
    • Audio I/F Format Select: I2S, TDM
    • Digital De-Emphasis Filter: 44.1 kHz
  • Analog Mute by Clock Halt Detection
  • External RESET Pin
  • Power Supplies:
    • 5 V for Analog and 3.3 V for Digital
  • Package: HTSSOP-48
  • Operating Temperature Range:
    • –40°C to +85°C
  • 24-Bit Delta-Sigma DAC
  • 8-Channel DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 113 dB
    • Dynamic Range: 113 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
      512 fS, 768 fS, 1152 fS
    • Differential Voltage Output: 8 VPP
    • Analog Lowpass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flag
  • Flexible Audio Interface:
    • I/F Format: I2S™, Left-/Right-Justified, DSP,
      TDM
    • Data Length: 16, 20, 24, 32 Bits
  • Flexible Mode Control:
    • 3-Wire SPI, 2-Wire I2C-Compatible Serial
      Control Interface, or Hardware Control
  • Multiple Functions Through SPI or I2C I/F:
    • Audio I/F Format Select: I2S, Left-Justified,
      Right-Justified, DSP, TDM
    • Digital Attenuation and Soft Mute
    • Digital De-Emphasis: 32 kHz, 44.1 kHz,
      48 kHz
    • Data Polarity Control
    • Power Down
  • Multiple Functions Through H/W Control:
    • Audio I/F Format Select: I2S, TDM
    • Digital De-Emphasis Filter: 44.1 kHz
  • Analog Mute by Clock Halt Detection
  • External RESET Pin
  • Power Supplies:
    • 5 V for Analog and 3.3 V for Digital
  • Package: HTSSOP-48
  • Operating Temperature Range:
    • –40°C to +85°C

The PCM1690 device is a high-performance, single-chip, 24-bit, eight-channel, audio digital-to-analog converter (DAC) with differential outputs. The eight-channel, 24-bit DAC employs an enhanced, multi-level delta-sigma (ΔΣ) modulator and supports 8-kHz to 192-kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of the PCM1690 supports the time-division-multiplexed (TDM) format in addition to the standard I2S, left-justified, right-justified, and DSP formats.

The PCM1690 can be controlled through a three-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through two control pins. The PCM1690 is available in a 12-mm × 8-mm (12-mm × 6-mm body) HTSSOP-48 package.

For all available packages, see the orderable addendum at the end of the data sheet.

The PCM1690 device is a high-performance, single-chip, 24-bit, eight-channel, audio digital-to-analog converter (DAC) with differential outputs. The eight-channel, 24-bit DAC employs an enhanced, multi-level delta-sigma (ΔΣ) modulator and supports 8-kHz to 192-kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of the PCM1690 supports the time-division-multiplexed (TDM) format in addition to the standard I2S, left-justified, right-justified, and DSP formats.

The PCM1690 can be controlled through a three-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through two control pins. The PCM1690 is available in a 12-mm × 8-mm (12-mm × 6-mm body) HTSSOP-48 package.

For all available packages, see the orderable addendum at the end of the data sheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
PCM4104 アクティブ 118dB SNR、4 チャネル、オーディオ DAC Quad channel and improved SNR

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート PCM1690 24-Bit, 192-kHz Sampling, Enhanced Multi-Level ΔΣ, Eight-Channel Audio Digital-to-Analog Converter データシート (Rev. B) PDF | HTML 2015年 8月 31日
EVM ユーザー ガイド (英語) DEM-DAI1690 EVM User's Guide 2009年 4月 28日
アプリケーション・ノート A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 2000年 9月 27日
アプリケーション・ノート THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 2000年 9月 27日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ドーター・カード

AUDK2G — 66AK2Gx(K2G)オーディオ ドーター カード

K2G オーディオ ドーター カードは、K2G 汎用 EVM (EVMK2G) または EVMK2GX と連携して動作するように設計されており、オーディオ ドーター カードの動作には EVMK2G または EVMK2GX が必要です。  このドーター カードを使用すると、ユーザーは 66AKG2G02 DSP + Arm® プロセッサ SoC をベースにした A/V レシーバ、サウンド バー、車載アンプ システム、ミキシング コンソールなどのマルチチャネル オーディオ アプリケーションを開発できます。

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLAC269 PCM1690EVM - Graphical User Interface (GUI) Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

PCM1690 IBIS Model

SBAM136.ZIP (42 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (DCA) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ