PCM5142

アクティブ

2V RMS DIRECTPATH 112dB オーディオ ステレオ DAC、PCM インターフェイスおよびフル プログラマブル miniDSP 付き

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TAD5212 アクティブ 120dB のダイナミック レンジ、ヘッドホン ドライバとライン ドライバ搭載、車高性能ステレオ オーディオ DAC 8-dB higher performance with integrated headphone amplifier, SW controlled, QFN package
TAD5242 アクティブ 120dB のダイナミック レンジ、ヘッドホン ドライバとライン ドライバ搭載、ハードウェア制御のステレオ オーディオ DAC 8-dB higher performance with integrated headphone amplifier, HW controlled, QFN package

製品詳細

Number of DAC channels 2 Sampling rate (min) (kHz) 8 Sampling rate (max) (kHz) 384 THD+N (dB) -93 Control interface H/W, I2C, SPI Resolution (Bits) 32 DAC SNR (typ) (dB) 112 Analog outputs 2 Architecture Delta Sigma with line driver Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 2 Sampling rate (min) (kHz) 8 Sampling rate (max) (kHz) 384 THD+N (dB) -93 Control interface H/W, I2C, SPI Resolution (Bits) 32 DAC SNR (typ) (dB) 112 Analog outputs 2 Architecture Delta Sigma with line driver Operating temperature range (°C) -25 to 85 Rating Catalog
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • Programmable miniDSP
  • Market-Leading Low Out-of-Band Noise
  • Selectable Digital-Filter Latency and Performance
  • No DC Blocking Capacitors Required
  • Integrated Negative Charge Pump
  • Intelligent Muting System; Soft Up or Down Ramp
    and Analog Mute For 120-dB Mute SNR
  • Integrated High-Performance Audio PLL with
    BCK Reference To Generate SCK Internally
  • Accepts 16-, 20-, 24-, And 32-Bit Audio Data
  • PCM Data Formats: I2S, Left-Justified, Right-
    Justified, TDM / DSP
  • SPI or I2C Control
  • Software or Hardware Configuration
  • Automatic Power-Save Mode When LRCK And
    BCK Are Deactivated
  • 1.8-V or 3.3-V Fail-Safe LVCMOS Digital Inputs
  • Single Supply Operation:
    3.3-V Analog, 1.8-V or 3.3-V Digital
  • Integrated Power-On Reset
  • Small 28-pin TSSOP Package
  • Programmable miniDSP
  • Market-Leading Low Out-of-Band Noise
  • Selectable Digital-Filter Latency and Performance
  • No DC Blocking Capacitors Required
  • Integrated Negative Charge Pump
  • Intelligent Muting System; Soft Up or Down Ramp
    and Analog Mute For 120-dB Mute SNR
  • Integrated High-Performance Audio PLL with
    BCK Reference To Generate SCK Internally
  • Accepts 16-, 20-, 24-, And 32-Bit Audio Data
  • PCM Data Formats: I2S, Left-Justified, Right-
    Justified, TDM / DSP
  • SPI or I2C Control
  • Software or Hardware Configuration
  • Automatic Power-Save Mode When LRCK And
    BCK Are Deactivated
  • 1.8-V or 3.3-V Fail-Safe LVCMOS Digital Inputs
  • Single Supply Operation:
    3.3-V Analog, 1.8-V or 3.3-V Digital
  • Integrated Power-On Reset
  • Small 28-pin TSSOP Package

The PCM514x devices are a family of monolithic CMOS-integrated circuits that include a stereo digital-to-analog converter and additional support circuitry in a small TSSOP package. The PCM514x uses the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

Members of the PCM514x family integrate a fully programmable miniDSP core, allowing developers to integrate filters, dynamic range controls, custom interpolators, and other differentiating features to their products.

The PCM514x provides 2.1-VRMS ground centered outputs, allowing designers to eliminate DC-blocking capacitors on the output, as well as external muting circuits traditionally associated with single-supply line drivers.

The integrated line driver surpasses all other charge-pump-based line drivers by supporting loads down to 1 kΩ, allowing the PCM514x to drive up to 10 products in parallel, such as LCD TV, DVDR, and AV receivers.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

The PCM514x devices are a family of monolithic CMOS-integrated circuits that include a stereo digital-to-analog converter and additional support circuitry in a small TSSOP package. The PCM514x uses the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

Members of the PCM514x family integrate a fully programmable miniDSP core, allowing developers to integrate filters, dynamic range controls, custom interpolators, and other differentiating features to their products.

The PCM514x provides 2.1-VRMS ground centered outputs, allowing designers to eliminate DC-blocking capacitors on the output, as well as external muting circuits traditionally associated with single-supply line drivers.

The integrated line driver surpasses all other charge-pump-based line drivers by supporting loads down to 1 kΩ, allowing the PCM514x to drive up to 10 products in parallel, such as LCD TV, DVDR, and AV receivers.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

ダウンロード 字幕付きのビデオを表示 ビデオ

詳細リクエスト

PurePath™ Console、PCM5142 GUI、およびその他の設計リソースが入手可能です。ご注文

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート PCM514x 2-VRMS DirectPath™, 112/106-dB Audio Stereo DAC With 32-bit, 384-kHz PCM Interface データシート (Rev. B) PDF | HTML 2016年 1月 13日
アプリケーション・ノート PCM512x ROM Code Application Note 2012年 6月 7日
アプリケーション・ノート A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 2000年 9月 27日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

PCM5142EVM-U — PCM5142 評価基板

PCM5142EVM-U は Microsoft Windows™ オペレーティング システムを駆動している PC での使用に最適な包括的な評価キットです。この評価基板 (EVM) を PurePath™ Studio と組み合わせて使用すると、PCM5142 と PCM5141 の固定機能処理機能とミニ DSP 処理機能を活用できます。必要な評価ソフトウェアは PCM5122 または PCM5141 プロダクト フォルダからオンラインで入手できます。PCM5142EVM は TI の EVM フォーム ファクタを採用しており、PCM5102 (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ドライバまたはライブラリ

PCM5XXX-DRIVERS — PCM5xxx DAC ファミリ向けの Linux ドライバ サポート

この Linux ドライバは、オーディオ ステレオ D/A コンバータ (DAC) である PCM51xx デバイス ファミリをサポートし、I2C と SPI の各バス経由の通信を実施するほか、Linux カーネルの ASOC フレームワークを登録します。以下の「Go to third party」 (サード パーティーにアクセス) ボタンを使用すると、git.kernal.org から適切なドライバをダウンロードできます。

Linux のメインライン ステータス

Linux メインラインで利用可能か:はい
git.ti.com から入手可能か:該当なし

Linux ソース ファイル

(...)

IDE (統合開発環境)、コンパイラ、またはデバッガ

PUREPATHSTUDIO PurePath™ Studio graphical development environment

PurePath™ Studio Graphical Development Environment is a powerful, easy-to-use tool designed specifically to simplify software development for Audio products with a miniDSP/ Audio Processing capability.

The GDE permits these devices to be programmed to support the processing requirements of a wide (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 28 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ