ゼロドリフト、高電圧、プログラマブル ゲイン アンプ

製品詳細

PGA/VGA PGA Number of channels 1 Vs (min) (V) 10 Vs (max) (V) 36 Input type Differential Output type Differential Input offset drift (±) (typ) (µV/°C) 0.03 Interface type GPIO Noise at 1 kHz (typ) (V√Hz) 0.00000002 BW at Acl (MHz) 6 Acl, min spec gain (V/V) 0.125 Gain (max) (dB) 42 Architecture CMOS Features EMI filtering Vos (offset voltage at 25°C) (typ) (mV) 0.0053 Input voltage noise (typ) (µV√Hz) 0.022 Slew rate (typ) (V/µs) 1 Iq per channel (typ) (mA) 3.15 Gain error (typ) (%) 0.03 Gain drift (max) (ppm/°C) 3 Rating Catalog Operating temperature range (°C) -40 to 125
PGA/VGA PGA Number of channels 1 Vs (min) (V) 10 Vs (max) (V) 36 Input type Differential Output type Differential Input offset drift (±) (typ) (µV/°C) 0.03 Interface type GPIO Noise at 1 kHz (typ) (V√Hz) 0.00000002 BW at Acl (MHz) 6 Acl, min spec gain (V/V) 0.125 Gain (max) (dB) 42 Architecture CMOS Features EMI filtering Vos (offset voltage at 25°C) (typ) (mV) 0.0053 Input voltage noise (typ) (µV√Hz) 0.022 Slew rate (typ) (V/µs) 1 Iq per channel (typ) (mA) 3.15 Gain error (typ) (%) 0.03 Gain drift (max) (ppm/°C) 3 Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Wide Input Range: ±15.5 V at ±18 V Supply
  • Binary Gain Steps: 128 V/V to 1/8 V/V
  • Additional Scaling Factor: 1 V/V and 1 3/8 V/V
  • Low Offset Voltage: 5 µV at G = 128
  • Near-Zero Long-Term Drift of Offset Voltage
  • Near-Zero Gain Drift: 0.5 ppm/°C
  • Excellent Linearity: 1.5 ppm
  • Excellent CMRR: 140 dB
  • High Input Impedance
  • Very Low 1/f Noise
  • Differential Signal Output
  • Overload Detection
  • TSSOP-16 Package
  • Wide Input Range: ±15.5 V at ±18 V Supply
  • Binary Gain Steps: 128 V/V to 1/8 V/V
  • Additional Scaling Factor: 1 V/V and 1 3/8 V/V
  • Low Offset Voltage: 5 µV at G = 128
  • Near-Zero Long-Term Drift of Offset Voltage
  • Near-Zero Gain Drift: 0.5 ppm/°C
  • Excellent Linearity: 1.5 ppm
  • Excellent CMRR: 140 dB
  • High Input Impedance
  • Very Low 1/f Noise
  • Differential Signal Output
  • Overload Detection
  • TSSOP-16 Package

The PGA281 is a high-precision instrumentation amplifier with a digitally-controllable gain and signal-integrity test capability. This device uses proprietary autozeroing techniques to offer low offset voltage, near-zero offset and gain drift, excellent linearity, and nearly no 1/f noise.

The PGA281 is optimized to provide an excellent common-mode rejection of greater than 110 dB (G = 1) over a wide frequency range. Superior common-mode and supply rejection supports high-resolution, precise measurement. The 36-V supply capability and wide, high-impedance input range comply with requirements for universal signal measurement.

The PGA281 offers multiple internal gain options from ⅛ V/V (attenuation) to 176 V/V, making this a universal, high-performance, analog front-end suitable for a wide variety of applications. The fully differential, rail-to-rail output is designed to easily interface a wide range of input signals to the low-voltage domain of high-resolution analog-to-digital converters (ADCs).

The PGA281 is available in a TSSOP-16 package and is specified over a temperature range of –40°C to +105°C.

The PGA281 is a high-precision instrumentation amplifier with a digitally-controllable gain and signal-integrity test capability. This device uses proprietary autozeroing techniques to offer low offset voltage, near-zero offset and gain drift, excellent linearity, and nearly no 1/f noise.

The PGA281 is optimized to provide an excellent common-mode rejection of greater than 110 dB (G = 1) over a wide frequency range. Superior common-mode and supply rejection supports high-resolution, precise measurement. The 36-V supply capability and wide, high-impedance input range comply with requirements for universal signal measurement.

The PGA281 offers multiple internal gain options from ⅛ V/V (attenuation) to 176 V/V, making this a universal, high-performance, analog front-end suitable for a wide variety of applications. The fully differential, rail-to-rail output is designed to easily interface a wide range of input signals to the low-voltage domain of high-resolution analog-to-digital converters (ADCs).

The PGA281 is available in a TSSOP-16 package and is specified over a temperature range of –40°C to +105°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
PGA280 アクティブ ゼロドリフト、HV プログラマブル ゲイン アンプ Quad channel alternative
比較対象デバイスと類似の機能
PGA855 アクティブ 低ノイズ、広帯域、完全差動出力、プログラマブル ゲイン、計測アンプ Higher bandwidth in smaller package

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Precision, Zero-Drift, High-Voltage, Programmable Gain Instrumentation Amplifier データシート (Rev. A) 2013年 6月 21日
Analog Design Journal Precision signal conditioning for safety-enabled AIMs in factory automation 2019年 9月 30日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

PGA281EVM — ゼロドリフト高電圧プログラマブル・ゲイン・アンプ用評価モジュール

The PGA281EVM provides basic functional evaluation of the PGA281, a high-precision instrumentation amplifier with pin-programmable gain, attenuation, and error detection.

ユーザー ガイド: PDF
シミュレーション・モデル

PGA281 PSpice Model (Rev. B)

SBOM815B.ZIP (135 KB) - PSpice Model
シミュレーション・モデル

PGA281 TINA-TI Reference Design

SBOM817.TSC (11220 KB) - TINA-TI Reference Design
シミュレーション・モデル

PGA281 TINA-TI Spice Model

SBOM818.ZIP (15 KB) - TINA-TI Spice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIPD135 — 10 uA-100 mA、0.05% エラー、ハイサイド電流検出ソリューション

この precision 検証済み設計は、10uA ~ 100mA の負荷電流を正確に検出可能な、分割電源の上限側 4 ディケード電流センシング・ソリューションの原理、部品セレクション、シミュレーション、包括的な PCB 回路図とレイアウト、部品表、および実測性能を提供します。対応するリニア出力は 10mV ~ 4.9V であり、一般的な 5V ADC による測定が可能です。この設計では、ピン・プログラマブル・ゲインと広い同相電圧範囲に対応した計測アンプである PGA281 が利用され、従来のオペアンプよりも正確で多用途のソリューションが実現します。
ユーザー ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ