ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

SN105125

アクティブ

パワー グッド搭載、150mA、低ドロップアウト電圧レギュレータ

製品詳細

Rating Catalog Vin (max) (V) 5.2 Vin (min) (V) 3 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 1.2 Vout (min) (V) 1.2 Fixed output options (V) 1.2 Iq (typ) (mA) 0.15 Features Power good Thermal resistance θJA (°C/W) 235 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) 0 to 70
Rating Catalog Vin (max) (V) 5.2 Vin (min) (V) 3 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 1.2 Vout (min) (V) 1.2 Fixed output options (V) 1.2 Iq (typ) (mA) 0.15 Features Power good Thermal resistance θJA (°C/W) 235 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) 0 to 70
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Low Dropout Voltage Regulator, 1.2-V
  • 150-mA Load Current Capability
  • Power Okay (POK) Function
  • Load Independent, Low Ground Current,150-uA
  • Current Limiting
  • Thermal Shutdown
  • Low Sleep State Current (Off Mode)
  • Fast Transient Response
  • Low Variation Due to Load and Line Regulation
  • Output Stable With Low ESR Capacitors
  • TTL Logic Controlled Enable Input
  • applications
    • Processor Powerup Sequencing
    • Palmtop Computers, Laptops, and Notebooks

  • Low Dropout Voltage Regulator, 1.2-V
  • 150-mA Load Current Capability
  • Power Okay (POK) Function
  • Load Independent, Low Ground Current,150-uA
  • Current Limiting
  • Thermal Shutdown
  • Low Sleep State Current (Off Mode)
  • Fast Transient Response
  • Low Variation Due to Load and Line Regulation
  • Output Stable With Low ESR Capacitors
  • TTL Logic Controlled Enable Input
  • applications
    • Processor Powerup Sequencing
    • Palmtop Computers, Laptops, and Notebooks

The SN105125 is a low dropout voltage regulator with an output tolerance of ±2% over the operating range. The device is optimized for low noise applications and has a low quiescent current (enable <0.8 V). The device has a low dropout voltage at full load (150 mA). The power okay function monitors the output voltage and indicates when an error occurs in the system (active low). In the event of an output fault such as overcurrent, thermal shutdown, or dropout, the power okay output is pulled low (open drain).

The SN105125 has a fast transient response recovery capability in the event of load transition from heavy load to light load. The device also minimizes overshoot during this condition. During power down, the output capacitor and load are de-energized through the internal active shutdown clamp, which is turned on when the device is disabled.

The SN105125 requires a small output capacitor for stability with low ESR. An input capacitor is not required unless the bulk ac capacitor is placed away from the device or the power supply is a battery. In this situation, a 1-uF capacitor is recommended for the application. Low ESR ceramic capacitors may be used with the device to reduce board space in power applications, a key concern in hand-held wireless devices.

The SN105125 is a low dropout voltage regulator with an output tolerance of ±2% over the operating range. The device is optimized for low noise applications and has a low quiescent current (enable <0.8 V). The device has a low dropout voltage at full load (150 mA). The power okay function monitors the output voltage and indicates when an error occurs in the system (active low). In the event of an output fault such as overcurrent, thermal shutdown, or dropout, the power okay output is pulled low (open drain).

The SN105125 has a fast transient response recovery capability in the event of load transition from heavy load to light load. The device also minimizes overshoot during this condition. During power down, the output capacitor and load are de-energized through the internal active shutdown clamp, which is turned on when the device is disabled.

The SN105125 requires a small output capacitor for stability with low ESR. An input capacitor is not required unless the bulk ac capacitor is placed away from the device or the power supply is a battery. In this situation, a 1-uF capacitor is recommended for the application. Low ESR ceramic capacitors may be used with the device to reduce board space in power applications, a key concern in hand-held wireless devices.

ダウンロード

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS745 アクティブ パワー グッド搭載、500mA、低静止電流 (IQ)、高精度、調整可能な超低ドロップアウト電圧レギュレータ Higher current with better dropout and accuracy
比較対象デバイスと類似の機能
LP3988 アクティブ パワー グッドとイネーブル搭載、150mA、低ドロップアウト電圧レギュレータ LP3988 is a newer 150mA LDO with PG

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート 150-mA Low Dropout Regulator with POK データシート 2002年 2月 1日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​