SN74BCT2414

アクティブ

オンチップ電源電圧モニタ搭載、デュアル、2 ライン入力 4 ライン出力、メモリ デコーダ

製品詳細

Technology family BCT Number of channels 2 Operating temperature range (°C) 0 to 70 Rating Catalog Supply current (max) (µA) 3000
Technology family BCT Number of channels 2 Operating temperature range (°C) 0 to 70 Rating Catalog Supply current (max) (µA) 3000
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • BiCMOS Design Substantially Reduces Standby Current
  • Two Independent 2-Line to 4-Line Decoders or One 3-Line to 8-Line Decoder
  • Separate Enable Inputs for Easy Cascading
  • Two Supply Voltage Terminals (VCC and Vbat)
  • Built-In Supply-Voltage Monitor for VCC
  • Automatic Cut Off of Outputs During VCC Fail
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (N)

 

  • BiCMOS Design Substantially Reduces Standby Current
  • Two Independent 2-Line to 4-Line Decoders or One 3-Line to 8-Line Decoder
  • Separate Enable Inputs for Easy Cascading
  • Two Supply Voltage Terminals (VCC and Vbat)
  • Built-In Supply-Voltage Monitor for VCC
  • Automatic Cut Off of Outputs During VCC Fail
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (N)

 

The SN74BCT2414 is a decoder specially designed to be used in memory systems with battery backup during power failure. The two independent 2-line to 4-line decoders with separate and common control inputs may be externally cascaded to implement a 3-line to 8-line decoder.

The circuit has two supply voltage inputs: the voltage monitor (bandgap) is powered via the VCC terminal; the internal logic of the circuit is powered via the Vbat terminal. In case VCC drops below 3.65 V (nominal), the voltage monitor forces the voltage-control (VS) and decoder outputs (Y) to the high level. VS may be used to disconnect the supply voltage of the memories (Vbat) from the system supply. This output is switched off when the on-chip supply voltage monitor detects a power failure.

The SN74BCT2414 is characterized for operation from 0°C to 70°C.

The SN74BCT2414 is a decoder specially designed to be used in memory systems with battery backup during power failure. The two independent 2-line to 4-line decoders with separate and common control inputs may be externally cascaded to implement a 3-line to 8-line decoder.

The circuit has two supply voltage inputs: the voltage monitor (bandgap) is powered via the VCC terminal; the internal logic of the circuit is powered via the Vbat terminal. In case VCC drops below 3.65 V (nominal), the voltage monitor forces the voltage-control (VS) and decoder outputs (Y) to the high level. VS may be used to disconnect the supply voltage of the memories (Vbat) from the system supply. This output is switched off when the on-chip supply voltage monitor detects a power failure.

The SN74BCT2414 is characterized for operation from 0°C to 70°C.

ダウンロード

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
SN74LVC139A アクティブ デュアル、2 ライン入力 4 ライン出力、デコーダ / デマルチプレクサ Voltage range (1.65V to 3.6V), average drive strength (24mA), average propagation delay (5.5ns)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Memory Decoder With On-Chip Supply Voltage Monitor データシート (Rev. B) 1993年 11月 1日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​