ホーム オーディオ、ハプティクス、およびピエゾ オーディオ アンプ 汎用オーディオ アンプ

TAS2552

アクティブ

スピーカ保護用 I/V センス機能内蔵、4W、デジタル / アナログ入力、スマート アンプ。8.5V 昇圧

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TAS2572 アクティブ I/V センス機能搭載、13V の Class-H 昇圧機能内蔵、6.6W、デジタル入力スマート アンプ Higher output power and improved distortion and noise

製品詳細

Audio input type Analog Input, Digital Input Architecture Class-D Boosted, Smart Amp Speaker channels (max) Mono Control interface I2C Output power (W) 4 Power stage supply (max) (V) 8.5 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.1 Load (min) (Ω) 6 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input, Digital Input Architecture Class-D Boosted, Smart Amp Speaker channels (max) Mono Control interface I2C Output power (W) 4 Power stage supply (max) (V) 8.5 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.1 Load (min) (Ω) 6 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 30 5.71999999999999912 mm² 2.2 x 2.5999999999999996
  • Analog or Digital Input Mono Boosted Class-D
    Amplifier
  • 4.0 W into 8 Ω Load from 4.2 V Supply (1%
    THD+N)
  • Efficiency of 85% at Rated Power
  • I2S, Left-Justified, Right-Justified, DSP, PDM, and
    TDM Input and Output Interface
  • Input Sample Rates from 8 kHz to 192 kHz
  • High Efficiency Class-G Boost Converter
    • Automatically Adjusts Class-D Supply
  • Built-In Speaker Sense
    • Measures Speaker Current and Voltage
    • Measures VBAT and VBOOST Voltages
  • Built-In Automatic Gain Control (AGC)
    • Limits Battery Current Consumption
  • Adjustable Class-D Switching Edge-Rate Control
  • Power Supplies
    • Boost Input: 3.0 V to 5.5 V
    • Analog: 1.65 V to 1.95 V
    • Digital I/O: 1.5 V to 3.6 V
  • Thermal and Short-Circuit Protection
  • I2C Interface for Register Control
  • Stereo Configuration Using Two TAS2552s
    • I2C Address Select Terminal (ADDR)
  • 2.855 mm × 2.575 mm, 0.4 mm Pitch 30-Ball
    WCSP
  • Analog or Digital Input Mono Boosted Class-D
    Amplifier
  • 4.0 W into 8 Ω Load from 4.2 V Supply (1%
    THD+N)
  • Efficiency of 85% at Rated Power
  • I2S, Left-Justified, Right-Justified, DSP, PDM, and
    TDM Input and Output Interface
  • Input Sample Rates from 8 kHz to 192 kHz
  • High Efficiency Class-G Boost Converter
    • Automatically Adjusts Class-D Supply
  • Built-In Speaker Sense
    • Measures Speaker Current and Voltage
    • Measures VBAT and VBOOST Voltages
  • Built-In Automatic Gain Control (AGC)
    • Limits Battery Current Consumption
  • Adjustable Class-D Switching Edge-Rate Control
  • Power Supplies
    • Boost Input: 3.0 V to 5.5 V
    • Analog: 1.65 V to 1.95 V
    • Digital I/O: 1.5 V to 3.6 V
  • Thermal and Short-Circuit Protection
  • I2C Interface for Register Control
  • Stereo Configuration Using Two TAS2552s
    • I2C Address Select Terminal (ADDR)
  • 2.855 mm × 2.575 mm, 0.4 mm Pitch 30-Ball
    WCSP

The TAS2552 is a high efficiency Class-D audio power amplifier with advanced battery current management and an integrated Class-G boost converter. The device constantly measures the current and voltage across the load and provides a digital stream of this information.

The Class-G boost converter generates the Class-D amplifier supply rail. During low Class-D output power, the boost improves efficiency by deactivating and connecting VBAT directly to the Class-D amplifier supply. When high power audio is required, the boost quickly activates to provide significantly louder audio than a stand-alone amplifier connected directly to the battery.

The AGC automatically adjusts Class-D gain to reduce battery current at end-of-charge voltages, preventing output clipping, distortion and early system shutdown. The fixed gain is adjustable via I2C. The gain range is –7 dB to +24 dB in 1 dB steps.

In addition to a differential mono analog input, the TAS2552 has built-in a 16-bit D/A converter used with a digital input. Moving the D/A converter from the digital host processor into the integrated amplifier process provides better dynamic performance at lower system cost. Additionally, since the PCB routing is digital rather than analog, sensitivity to external perturbations such as GSM frame-rate noise is decreased at the system level.

The TAS2552 is a high efficiency Class-D audio power amplifier with advanced battery current management and an integrated Class-G boost converter. The device constantly measures the current and voltage across the load and provides a digital stream of this information.

The Class-G boost converter generates the Class-D amplifier supply rail. During low Class-D output power, the boost improves efficiency by deactivating and connecting VBAT directly to the Class-D amplifier supply. When high power audio is required, the boost quickly activates to provide significantly louder audio than a stand-alone amplifier connected directly to the battery.

The AGC automatically adjusts Class-D gain to reduce battery current at end-of-charge voltages, preventing output clipping, distortion and early system shutdown. The fixed gain is adjustable via I2C. The gain range is –7 dB to +24 dB in 1 dB steps.

In addition to a differential mono analog input, the TAS2552 has built-in a 16-bit D/A converter used with a digital input. Moving the D/A converter from the digital host processor into the integrated amplifier process provides better dynamic performance at lower system cost. Additionally, since the PCB routing is digital rather than analog, sensitivity to external perturbations such as GSM frame-rate noise is decreased at the system level.

ダウンロード 字幕付きのビデオを表示 ビデオ

詳細リクエスト

PurePath™ Console 3、TAS2552 GUI、およびその他の設計リソースが入手可能です。ご注文

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TAS2552 4.0-W Class-D Mono Audio Amplifier with Class-G Boost and Speaker Sense データシート (Rev. B) PDF | HTML 2015年 4月 30日
技術記事 How smart amps are bringing high-fidelity audio into the smart home PDF | HTML 2021年 5月 3日
アプリケーション・ノート Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
アプリケーション・ノート AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
アプリケーション・ノート PLL and Clocking Configuration for Audio Devices PDF | HTML 2019年 3月 26日
アプリケーション・ノート Inductor Selection for the TAS2552 Boosted Class-D Amplifier (Rev. A) 2014年 5月 14日
アプリケーション・ノート AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 2013年 5月 1日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TAS2552EVM — TAS2552 4W Class-D オーディオ・パワー・アンプの評価基板

The TAS2552EVM is a USB audio amplifier with an IV feedback, Boosted Class-D mono amplifier. Together with the TAS2552 control software and a customer supplied speaker and power supply, it allows easy evaluation of the TAS2552 audio amplifier. The TAS2552 control software is compatible with Windows (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ドライバまたはライブラリ

TAS2552SW-LINUX — TAS2552 対応 Linux ドライバ

この Linux ドライバは、Class-G 昇圧とスピーカ・センスを搭載した、4.0W Class-D モノラル・オーディオ・アンプである TAS2552 をサポートしています。また、この Linux ドライバは I2C バス経由の通信をサポートしており、Linux DAPM (Dynamic Audio Power Management for Portable Devices、ポータブル・デバイス向けのダイナミック・オーディオ・パワー・マネージメント) クラスとのインターフェイスとして機能します。
Linux のメインライン・ステータス

Linux メインラインで利用可能か:はい
(...)

評価基板 (EVM) 向けの GUI

SLAC655 TAS2552 EVM GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

TAS2552SW-SA TAS2552 GUI and software for PurePath™ Console 3

TAS2552 GUI and software for PurePath™ Console 3
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

TAS2552 IBIS Model

SLAM199.ZIP (69 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFF) 30 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ