ホーム オーディオ、ハプティクス、およびピエゾ オーディオ アンプ 汎用オーディオ アンプ

TAS5731

アクティブ

2.1 チャネル サポート、20W ステレオ、41W モノラル、8 ~ 21.5V、デジタル入力、開ループ Class-D オーディオ アンプ

製品詳細

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Control interface Software Output power (W) 20 Power stage supply (max) (V) 21 Power stage supply (min) (V) 8 THD + N at 1 kHz (%) 0.03 Load (min) (Ω) 2 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 3.6 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Control interface Software Output power (W) 20 Power stage supply (max) (V) 21 Power stage supply (min) (V) 8 THD + N at 1 kHz (%) 0.03 Load (min) (Ω) 2 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 3.6 Rating Catalog Operating temperature range (°C) -40 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • 2-Ch I2S Input; 8-kHz to 48-kHz fS
  • 20-W Stereo, 8 Ω/18 V (THD+N = 10%)
  • Up to 90% Efficient Operation
  • Wide 8-V to- 21-V Supply Range;
    3.3-V Digital Supply
  • Single-Device 2.1 Support (2 × SE + 1 × BTL)
  • 70-mΩ RDS(on) Device That Can Support
    2-Ω SE and 4-Ω BTL Modes
    • 12 V / 2 Ω / 8 W With SE mode
    • 12 V / 4 Ω / 15 W With BTL mode
  • Speaker EQ (8 BQ per Channel), 2× DRCs
  • P2P Compatible With the TAS5727
  • Benefits
    • Direct Connect to Digital Processor
    • High Output Power From a Standard Supply
    • Eliminates Need for Heat Sink
    • Advanced Processing Improves Audio Experience
  • 2-Ch I2S Input; 8-kHz to 48-kHz fS
  • 20-W Stereo, 8 Ω/18 V (THD+N = 10%)
  • Up to 90% Efficient Operation
  • Wide 8-V to- 21-V Supply Range;
    3.3-V Digital Supply
  • Single-Device 2.1 Support (2 × SE + 1 × BTL)
  • 70-mΩ RDS(on) Device That Can Support
    2-Ω SE and 4-Ω BTL Modes
    • 12 V / 2 Ω / 8 W With SE mode
    • 12 V / 4 Ω / 15 W With BTL mode
  • Speaker EQ (8 BQ per Channel), 2× DRCs
  • P2P Compatible With the TAS5727
  • Benefits
    • Direct Connect to Digital Processor
    • High Output Power From a Standard Supply
    • Eliminates Need for Heat Sink
    • Advanced Processing Improves Audio Experience

The TAS5731 is a 20-W, efficient, digital-audio stereo power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5731 is a slave-only device receiving all clocks from external sources. The TAS5731 operates with a PWM carrier between a 384-kHz switching rate and a 352-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5731 is a 20-W, efficient, digital-audio stereo power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5731 is a slave-only device receiving all clocks from external sources. The TAS5731 operates with a PWM carrier between a 384-kHz switching rate and a 352-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

ダウンロード 字幕付きのビデオを表示 ビデオ

詳細リクエスト

PurePath™ Console、TAS5731 GUI、およびその他の設計リソースが入手可能です。ご注文

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TAS5711 アクティブ EQ (イコライザ) と DRC (ダイナミック レンジ制御) 搭載、2.1 チャネル サポート、20W ステレオ、8 ~ 26V、デジタル入力、開ループ Class-D オーディオ アンプ 40-W Stereo (2.1) Class-D Audio Amp w/ Audio Processing
TAS5727 アクティブ スピーカ EQ (イコライザ) と DRC (ダイナミック レンジ制御) 搭載、25W モノラル、8 ~ 26V 電源電圧、デジタル入力、開ループ Class-D オーディオ アンプ 50-W Stereo (BTL) Class-D Audio Amp w/ Audio Processing

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 20-W STEREO DIGITAL AUDIO POWER AMPLIFIER WITH DSP AND 2.1 MODE データシート (Rev. A) 2013年 9月 25日
アプリケーション・ノート Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
アプリケーション・ノート AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
アプリケーション・ノート AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 2013年 5月 1日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

PUREPATH-CMBEVM — オーディオ・アンプ用 PurePath コンソール・マザー・ボード

The PurePath™ Console Motherboard (PurePath-CMBEVM) provides a seamless interface between Ti’s latest PurePath Console GUI to supported TI’s digital and mixed-signal audio evaluation modules, including audio amplifiers and audio converters.

The PurePath-CMBEVM is shipped as a stand-alone board. It (...)

アプリケーション・ソフトウェアとフレームワーク

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

評価基板 (EVM) 向けの GUI

SLOC257 TAS57X1 GUI TAS57x1_v2.1_Build_8

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

TAS5731 IBIS Model

SLOM267.ZIP (40 KB) - IBIS Model
ガーバー・ファイル

TAS5731 Gerber (Rev. A)

SLOC258A.ZIP (907 KB)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTQFP (PHP) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ