TDC7200

アクティブ

LIDAR と超音波用途、タイム オブ フライト (ToF) アプリケーション向け、時間/デジタル コンバータ

製品詳細

Type Time-to-digital converter Number of input channels 1 Supply voltage (min) (V) 2 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Interface type SPI Rating Catalog
Type Time-to-digital converter Number of input channels 1 Supply voltage (min) (V) 2 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Interface type SPI Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Resolution: 55 ps
  • Standard Deviation: 35 ps
  • Measurement Range:
    • Mode 1: 12 ns to 500 ns
    • Mode 2: 250 ns to 8 ms
  • Low Power Consumption: 0.5 µA (2 SPS)
  • Supports up to 5 STOP Signals
  • Autonomous Multi-Cycle Averaging Mode for Low
    Power Consumption
  • Supply Voltage: 2 V to 3.6 V
  • Operating Temperature –40°C to 85°C
  • SPI Host Interface for Configuration and Register
    Access
  • Resolution: 55 ps
  • Standard Deviation: 35 ps
  • Measurement Range:
    • Mode 1: 12 ns to 500 ns
    • Mode 2: 250 ns to 8 ms
  • Low Power Consumption: 0.5 µA (2 SPS)
  • Supports up to 5 STOP Signals
  • Autonomous Multi-Cycle Averaging Mode for Low
    Power Consumption
  • Supply Voltage: 2 V to 3.6 V
  • Operating Temperature –40°C to 85°C
  • SPI Host Interface for Configuration and Register
    Access

The TDC7200 is a Time-to-Digital Converter (TDC) for ultrasonic sensing measurements such as water flow meter, gas flow meter, and heat flow meter. When paired with the TDC1000 (ultrasonic analog-front-end), the TDC7200 can be a part of a complete TI ultrasonic sensing solution that includes the MSP430, power, wireless, and source code.

The Time to Digital Converter (TDC) performs the function of a stopwatch and measures the elapsed time (time-of-flight or TOF) between a START pulse and up to five STOP pulses. The ability to measure from START to multiple STOPs gives users the flexibility to select which STOP pulse yields the best echo performance.

The device has an internal self-calibrated time base which compensates for drift over time and temperature. Self-calibration enables time-to-digital conversion accuracy in the order of picoseconds. This accuracy makes the TDC7200 ideal for flow meter applications, where zero and low flow measurements require high accuracy.

When placed in the Autonomous Multi-Cycle Averaging Mode, the TDC7200 can be optimized for low system power consumption, making it ideal for battery powered flow meters. In this mode, the host can go to sleep to save power, and it can wake up when interrupted by the TDC upon completion of the measurement sequence.

The TDC7200 is a Time-to-Digital Converter (TDC) for ultrasonic sensing measurements such as water flow meter, gas flow meter, and heat flow meter. When paired with the TDC1000 (ultrasonic analog-front-end), the TDC7200 can be a part of a complete TI ultrasonic sensing solution that includes the MSP430, power, wireless, and source code.

The Time to Digital Converter (TDC) performs the function of a stopwatch and measures the elapsed time (time-of-flight or TOF) between a START pulse and up to five STOP pulses. The ability to measure from START to multiple STOPs gives users the flexibility to select which STOP pulse yields the best echo performance.

The device has an internal self-calibrated time base which compensates for drift over time and temperature. Self-calibration enables time-to-digital conversion accuracy in the order of picoseconds. This accuracy makes the TDC7200 ideal for flow meter applications, where zero and low flow measurements require high accuracy.

When placed in the Autonomous Multi-Cycle Averaging Mode, the TDC7200 can be optimized for low system power consumption, making it ideal for battery powered flow meters. In this mode, the host can go to sleep to save power, and it can wake up when interrupted by the TDC upon completion of the measurement sequence.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TDC7200 Time-to-Digital Converter for Time-of-Flight Applications in LIDAR, Magnetostrictive and Flow Meters データシート (Rev. D) PDF | HTML 2016年 3月 7日
アプリケーション・ノート Interleaved Short Time Measurements Using TDC7200 2015年 10月 30日
技術記事 Time-of-flight measurements using high-performance time-to-digital converters PDF | HTML 2015年 7月 31日
技術記事 Why are flow meter manufacturers switching from mechanical to ultrasonic? PDF | HTML 2015年 6月 11日
アプリケーション・ノート Measuring an RTD Sensor with the TDC1000 and TDC7200 for Ultrasonic Sensing 2015年 4月 9日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TDC7200EVM — TDC7200 評価モジュール

The TDC7200EVM is an evaluation module that allows users to evaluate the operation and performance of the TDC7200 Time-to-Digital Converter. One example is calculating time of flight – whether it be for LIDAR or ultrasonic applications. The TDC7200EVM has two SMA connectors for the START and (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TDC7200 IBIS Model

SNAM176.ZIP (37 KB) - IBIS Model
リファレンス・デザイン

TIDM-ULTRASONIC-FLOW-TDC — 超音波 TDC 流量計、リファレンス・デザイン

The TIDM-ULTRASONIC-FLOW-TDC is a reference design for an ultrasonic flow meter (water, gas or heat meter) with LCD built using a Time-to-Digital converter and an ultra-low power MCU. Solution includes optimized leakage detection, low power consumption, and a small form factor that are (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00663 — LIDAR のパルス形式タイム オブ フライトのリファレンス デザイン

LIDAR (Light Detection and Ranging) システムは、ターゲットとの距離を測定するために、自らとその物体の間で光が往復するために要する時間を活用します。  TIDA-00663 は、LIDAR ベースの時間/デジタル コンバータ(TDC)に対応する時間測定用バックエンドと、関連フロント エンドを設計するためのリファレンス デザインです。  LIDAR のパルス形式タイム オブ フライト(ToF)をベースとするこのリファレンス デザインは、対象物との物理的な接触が不可能なアプリケーションに最適です。  代表的なアプリケーション例としては、ロボット (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 14 Ultra Librarian