TLV320AIC3263
miniDSP 搭載、Class-D スピーカと DirectPath ヘッドホンと 4 個のデジタル マイクをサポート、低消費電力ステレオ オーディオ コーデック
TLV320AIC3263
- Stereo Audio DAC with 101dB SNR
- 2.7mW Stereo 48kHz DAC Playback
- Stereo Audio ADC with 93dB SNR
- 6.1mW Stereo 48kHz ADC Record
- 8-192kHz Playback and Record
- 30mW DirectPathTM Headphone Driver
Eliminates Large Output DC-Blocking Capacitors - 128mW Differential Receiver Output Driver
- Class-D Speaker Driver
- 1.7 W (8Ω , 5.5V, 10% THDN)
- 1.4 W (8Ω , 5.5V, 1% THDN)
- Stereo Line Outputs
- PowerTune - Adjusts Power versus SNR
- Extensive Signal Processing Options
- Eight Single-Ended or 4 Fully-Differential
Analog Inputs - Analog Microphone Inputs, and Up to 4
Simultaneous Digital Microphone Channels - Low Power Analog Bypass Mode
- Fully-programmable Enhanced miniDSP with PurePathTM
Studio Support- Extensive Algorithm Support for Voice and Audio
Applications
- Extensive Algorithm Support for Voice and Audio
- Three Independent Digital Audio Serial Interfaces with
Separate I/O Power Voltages- TDM and mono PCM support on all Audio Serial
Interfaces - 8-channel Input and Output on Audio Serial Interface 1
- TDM and mono PCM support on all Audio Serial
- Programmable PLL, plus Low-Frequency Clocking
- Programmable 12-Bit SAR ADC
- SPI and I2C Control Interfaces
- 4.81 mm × 4.81 mm × 0.625 mm 81-Ball WCSP (DSBGA) Package
The TLV320AIC3263 (also referred to as the AIC3263) is a flexible, highly-integrated, low-power, low-voltage stereo audio codec. The AIC3263 features four digital microphone inputs, plus programmable outputs, PowerTune capabilities, enhanced fully-programmable miniDSP, predefined and parameterizable signal processing blocks, integrated PLL, and flexible digital audio interfaces. Extensive register-based control of power, input and output channel configuration, gains, effects, pin-multiplexing and clocks are included, allowing the device to be precisely targeted to its application.
The TLV320AIC3263 features two fully-programmable miniDSP cores that support application-specific algorithms in the record and/or the playback path of the device. The miniDSP cores are fully software programmable. Targeted miniDSP algorithms, such as active noise cancellation, acoustic echo cancellation or advanced DSP filtering are loaded into the device after power-up.
Combined with the advanced PowerTune technology, the device can execute operations from 8kHz mono voice playback to stereo 192kHz DAC playback, making it ideal for portable battery-powered audio and telephony applications.
The record path of the TLV320AIC3263 covers operations from 8kHz mono to 192kHz stereo recording, and contains programmable input channel configurations which cover single-ended and differential setups, as well as floating or mixing input signals. It also provides a digitally-controlled stereo microphone preamplifier and integrated microphone bias. One application of the digital signal processing blocks is removable of audible noise that may be introduced by mechanical coupling, such as optical zooming in a digital camera. The record path can also be configured for up to two stereo Pulse Density Modulation (PDM) interfaces (for instance, supporting up to 4 digital microphones) typically used at 64Fs or 128Fs.
The playback path offers signal processing blocks for filtering and effects; headphone, line, receiver, and Class-D speaker output; flexible mixing of DAC; and analog input signals as well as programmable volume controls. The playback path contains two high-power DirectPathTM headphone output drivers which eliminate the need for ac coupling capacitors. A built in charge pump generates the negative supply for the ground centered headphone drivers. These headphone output drivers can be configured in multiple ways, including stereo, and mono BTL. In addition, playback audio can be routed to an integrated Class-D speaker driver or a differential receiver amplifier.
The integrated PowerTune technology allows the device to be tuned to just the right power-performance trade-off. Mobile applications frequently have multiple use cases requiring very low-power operation while being used in a mobile environment. When used in a docked environment power consumption typically is less of a concern while lowest possible noise is important. With PowerTune the TLV320AIC3263 can address both cases.
The required internal clock of the TLV320AIC3263 can be derived from multiple sources, including the MCLK pin, the BCLK1 pin, the BCLK2 pin, several general purpose I/O pins or the output of the internal PLL, where the input to the PLL again can be derived from similar pins. Although using the internal fractional PLL ensures the availability of a suitable clock signal, it is not recommended for the lowest power settings. The PLL is highly programmable and can accept available input clocks in the range of 512kHz to 50MHz. To enable even lower clock frequencies, an integrated low-frequency clock multiplier can also be used as an input to the PLL.
The TLV320AIC3263 has a 12-bit SAR ADC converter that supports system voltage measurements. These system voltage measurements can be sourced from three dedicated analog inputs (IN1L/AUX1, IN1R/AUX2, or VBAT pins), or, alternatively, an on-chip temperature sensor that can be read by the SAR ADC.
The device also features three full Digital Audio Serial Interfaces, each supporting I2S, DSP/TDM, RJF, LJF, and mono PCM formats. This enables three simultaneous digital playback and record paths to three independent digital audio buses or chips. Additionally, the general purpose interrupt pins can be used to connect to a fourth digital audio bus, allowing the end system to easily switch in this fourth audio bus to one of the three Digital Audio Serial Interfaces. Each of the three Digital Audio Serial Interfaces can be run using separate power voltages to enable easy integration with separate chips with different I/O voltages.
The device is available in the 4.81 mm × 4.81 mm × 0.625 mm 81-Ball WCSP (DSBGA) Package.
お客様が関心を持ちそうな類似品
比較対象デバイスと同等の機能で、ピン互換製品
比較対象デバイスと同等の機能で、ピン配置が異なる製品
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | TLV320AIC3263 Ultra Low Power Stereo Audio Codec データシート | 2013年 6月 21日 | |||
| アプリケーション・ノート | Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) | 2019年 12月 31日 | ||||
| アプリケーション・ノート | Audio Serial Interface Configurations for Audio Codecs (Rev. A) | 2019年 6月 27日 | ||||
| アプリケーション・ノート | Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) | 2013年 10月 28日 | ||||
| ユーザー・ガイド | TLV320AIC3263 Application Reference Guide | 2012年 11月 26日 | ||||
| アプリケーション・ノート | Audio Serial Interface Configurations for Audio Codecs | 2010年 9月 22日 | ||||
| アプリケーション・ノート | Solving Enumeration Errors in USB Audio DAC and CODEC Designs | 2009年 10月 30日 | ||||
| アプリケーション・ノート | Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port | 2009年 7月 8日 | ||||
| アプリケーション・ノート | Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support | 2006年 7月 5日 | ||||
| アプリケーション・ノート | How to Set the TSC/AIC EVM to Record & Playback Audio or Other Sound Through PC | 2004年 12月 14日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
TLV320AIC3263EVM-U — TLV320AIC3263 評価基板
TLV320AIC3263EVM-U は、TLV320AIC3263 オーディオ コーデック向けの包括的な評価 / デモ キットです。TLV320AIC3263EVM-U のソフトウェアである AIC3263 CodecControl は、直観的で使いやすい強力なツールであり、 TLV320AIC3263 の習得、評価、制御に最適です。このツールは、TLV320AIC3263 を簡単に習得できるよう特別に設計しました。
TI の包括的な PurePath Studio Development Environment (ピュアパス ステューディオ開発環境) (...)
TLV320AIC32XX-DRIVERS — TLV320AIC32xx CODEC ファミリ Linux ドライバ サポート
Linux のメインライン ステータス
Linux メインラインで利用可能か:はい
git.ti.com から入手可能か:該当なし
修正とコード拡張
(...)
SLAC614 — TLV320AIC3263 Control Software
サポート対象の製品とハードウェア
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| DSBGA (YZF) | 81 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。