TPA3130D2
- Supports Multiple Output Configurations
- 2 × 50 W Into a 4-Ω BTL Load at 21 V (TPA3116D2)
- 2 × 30 W Into a 8-Ω BTL Load at 24 V (TPA3118D2)
- 2 × 15 W Into a 8-Ω BTL Load at 15 V (TPA3130D2)
- Wide Voltage Range: 4.5 V to 26 V
- Efficient Class-D Operation
- >90% Power Efficiency Combined With Low Idle Loss Greatly Reduces Heat Sink Size
- Advanced Modulation Schemes
- Multiple Switching Frequencies
- AM Avoidance
- Master and Slave Synchronization
- Up to 1.2-MHz Switching Frequency
- Feedback Power-Stage Architecture With High PSRR Reduces PSU Requirements
- Programmable Power Limit
- Differential and Single-Ended Inputs
- Stereo and Mono Mode With Single-Filter Mono Configuration
- Single Power Supply Reduces Component Count
- Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DC-Detect, and Short Circuit With Error Reporting
- Thermally Enhanced Packages
- DAD (32-Pin HTSSOP Pad Up)
- DAP (32-Pin HTSSOP Pad Down)
- –40°C to 85°C Ambient Temperature Range
The TPA31xxD2 series are stereo efficient, digital amplifier power stage for driving speakers up to 100 W / 2 Ω in mono. The high efficiency of the TPA3130D2 allows it to do 2 × 15 W without external heat sink on a single layer PCB. The TPA3118D2 can even run 2 × 30 W / 8 Ω without heat sink on a dual layer PCB. If even higher power is needed the TPA3116D2 does 2 × 50 W / 4 Ω with a small heat-sink attached to its top side PowerPAD. All three devices share the same footprint enabling a single PCB to be used across different power levels.
The TPA31xxD2 advanced oscillator/PLL circuit employs a multiple switching frequency option to avoid AM interferences; this is achieved together with an option of either master or slave option, making it possible to synchronize multiple devices.
The TPA31xxD2 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage, and DC protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | TPA3116D2 15-W, 30-W, 50-W Filter-Free Class-D Stereo Amplifier Family With AM Avoidance データシート (Rev. G) | PDF | HTML | 2017年 12月 7日 | ||
| アプリケーション・ノート | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 2019年 8月 26日 | ||||
| アプリケーション・ノート | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 2019年 6月 27日 | ||||
| アプリケーション・ノート | AN-1737 Managing EMI in Class D Audio Applications (Rev. A) | 2013年 5月 1日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
TPA3130D2EVM — TPA3130D2 評価モジュール
The TPA3130D2 evaluation module consists of a single 15-W, Class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input. The EVM’s default output (...)
TPA3130D2 TINA-TI Average Reference Design
TPA3130D2 Unencrypted PSpice Average Model Package (Rev. A)
TPA3130D2 Unencrypted PSpice Model Package (Rev. A)
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
PMP9491 — オーディオ・ラジカセ/ポータブル・スピーカ、リファレンス・デザイン、高効率昇圧コンバータ付き
- LM3481 コントローラ IC を使用した高効率の単相同期整流・昇圧コンバータ。 このデザインは、3.3Vin ~ 9Vin の入力電圧を受け入れ、2.5A の連続電流を負荷に供給できる 12V を出力します。 (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| HTSSOP (DAP) | 32 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。