TPPM0111
- Dual Voltage Output, 3.3 V ±3% and 1.5 V ±2%
- 3.3-V Output Within 2 V of 1.5-V Output Under All Conditions
- 1.5-A Load Current Capability on 3.3-V Output
- 300-mA Load Current Capability on 1.5-V Output
- Overcurrent Protection for Both Outputs
- Thermally-Enhanced Packaging Concept for Efficient Heat Management
- Thermal Shutdown to Protect Device During Excessive Power Dissipation
The TPPM0111 is a power source intended for use in systems that have a single 5-V input source and require dual, linearly-regulated, low-dropout voltage sources. The outputs must track within 2 V of each other during all conditions and modes of operation. Each output is protected against overcurrent conditions. In the event that one of the outputs is shorted to ground, the other output must maintain a voltage output differential of less than 2 V compared to the output with the abnormal condition.
The 3.3-V ±3% regulated output is capable of driving loads of 1.5 A, and the 1.5-V ±2% regulated output is capable of driving loads of 300 mA under all normal operating conditions. The device is available in a PowerPAD thermally-enhanced package for efficient heat management, and requires a copper plane to dissipate the heat.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | Dual Low-Dropout Linear Regulator データシート | 2001年 12月 12日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点