ホーム パワー マネージメント ロード スイッチ

TPS22953

アクティブ

調整可能な立ち上がり時間と、電圧監視機能搭載、5.7V、5A、14mΩ のロード スイッチ

製品詳細

Imax (A) 5 Vin (max) (V) 5.7 Vin (min) (V) 0.7 Number of channels 1 Features Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown, Under voltage lock out Quiescent current (Iq) (typ) (µA) 34 Soft start Adjustable Rise Time Rating Catalog Ron (typ) (mΩ) 14 Shutdown current (ISD) (typ) (µA) 5 Current limit type None Function Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown FET Internal Operating temperature range (°C) -40 to 105 Device type Load switches
Imax (A) 5 Vin (max) (V) 5.7 Vin (min) (V) 0.7 Number of channels 1 Features Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown, Under voltage lock out Quiescent current (Iq) (typ) (µA) 34 Soft start Adjustable Rise Time Rating Catalog Ron (typ) (mΩ) 14 Shutdown current (ISD) (typ) (µA) 5 Current limit type None Function Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown FET Internal Operating temperature range (°C) -40 to 105 Device type Load switches
WSON (DQC) 10 6 mm² 3 x 2 WSON (DSQ) 10 4 mm² 2 x 2
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.7 V to 5.7 V
  • RON Resistance
    • RON = 14 mΩ at VIN = 5 V (VBIAS = 5 V)
  • 5-A Maximum Continuous Switch Current
  • Adjustable Undervoltage Lockout Threshold (UVLO)
  • Adjustable Voltage Supervisor with Power Good (PG) Indicator
  • Adjustable Output Slew Rate Control
  • Enhanced Quick Output Discharge Remains Active after Power is Removed (TPS22954 Only)
    • 15 Ω (Typ) Discharges 100 µF Within 10 ms
  • Reverse Current Blocking when Disabled (TPS22953 Only)
  • Automatic Restart after Supervisor Fault Detection When Enabled
  • Thermal Shutdown
  • Low Quiescent Current ≤ 50 µA
  • SON 10-pin Package with Thermal Pad
  • ESD Performance Tested Per JESD 22
    • 2-kV HBM and 750-V CDM
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.7 V to 5.7 V
  • RON Resistance
    • RON = 14 mΩ at VIN = 5 V (VBIAS = 5 V)
  • 5-A Maximum Continuous Switch Current
  • Adjustable Undervoltage Lockout Threshold (UVLO)
  • Adjustable Voltage Supervisor with Power Good (PG) Indicator
  • Adjustable Output Slew Rate Control
  • Enhanced Quick Output Discharge Remains Active after Power is Removed (TPS22954 Only)
    • 15 Ω (Typ) Discharges 100 µF Within 10 ms
  • Reverse Current Blocking when Disabled (TPS22953 Only)
  • Automatic Restart after Supervisor Fault Detection When Enabled
  • Thermal Shutdown
  • Low Quiescent Current ≤ 50 µA
  • SON 10-pin Package with Thermal Pad
  • ESD Performance Tested Per JESD 22
    • 2-kV HBM and 750-V CDM

The TPS22953/54 are small, single channel load switches with controlled turn on. The devices contain a N-channel MOSFET that can operate over an input voltage range of 0.7 V to 5.7 V and can support a maximum continuous current of 5 A.

The integrated adjustable undervoltage lockout (UVLO) and adjustable power good (PG) threshold provides voltage monitoring as well as robust power sequencing. The adjustable rise time control of the device greatly reduces inrush current for a wide variety of bulk load capacitances, thereby reducing or eliminating power supply droop. The switch is independently controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. A 15-Ω on-chip load is integrated into the device for a quick discharge of the output when switch is disabled. The enhanced Quick Output Discharge (QOD) remains active for short time after power is removed from the device to finish discharging the output.

The TPS22953/54 are available in small, space-saving 10-SON packages with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22953/54 are small, single channel load switches with controlled turn on. The devices contain a N-channel MOSFET that can operate over an input voltage range of 0.7 V to 5.7 V and can support a maximum continuous current of 5 A.

The integrated adjustable undervoltage lockout (UVLO) and adjustable power good (PG) threshold provides voltage monitoring as well as robust power sequencing. The adjustable rise time control of the device greatly reduces inrush current for a wide variety of bulk load capacitances, thereby reducing or eliminating power supply droop. The switch is independently controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. A 15-Ω on-chip load is integrated into the device for a quick discharge of the output when switch is disabled. The enhanced Quick Output Discharge (QOD) remains active for short time after power is removed from the device to finish discharging the output.

The TPS22953/54 are available in small, space-saving 10-SON packages with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS22954 アクティブ 調整可能な立ち上がり時間と、電圧監視機能と出力放電機能搭載、5.7V、5A、14mΩ のロード スイッチ Pin-to-pin with no reverse current blocking and output discharge
比較対象デバイスと類似の機能
TPS22992 アクティブ 調整可能な立ち上がり時間、調整可能な出力放電、5.5V、6A、8.7mΩ のロード スイッチ Lower Ron with short circuit protection

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS2295x 5.7 V, 5 A, 14 mΩ On-Resistance Load Switch データシート (Rev. D) PDF | HTML 2016年 9月 16日
e-Book(PDF) 11 Ways to Protect Your Power Path(英語) 英語版 2020年 10月 30日
アプリケーション概要 Making the Switch to an Integrated Load Switch 2019年 6月 11日
アプリケーション・ノート Integrated Load Switches Versus Discrete MOSFETs (Rev. A) 2019年 5月 6日
アプリケーション・ノート Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
アプリケーション・ノート Basics of Load Switches (Rev. A) 2018年 9月 5日
アプリケーション・ノート Power Multiplexing Using Load Switches and eFuses (Rev. A) 2017年 6月 20日
アプリケーション・ノート Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
アプリケーション・ノート Timing of Load Switches 2017年 4月 27日
アプリケーション・ノート Reverse Current Protection in Load Switches 2016年 5月 19日
アプリケーション・ノート Quiescent Current vs Shutdown Current for Load Switch Power Consumption 2016年 3月 30日
技術記事 When to use load switches in place of discrete MOSFETs PDF | HTML 2016年 2月 3日
アプリケーション・ノート Managing Inrush Current (Rev. A) 2015年 5月 28日
EVM ユーザー ガイド (英語) TPS22953/54 User’s Guide 2015年 2月 25日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS22953EVM — TPS22953 5.7V、16-mΩ オン抵抗ロード・スイッチ、評価モジュール

TPS22953 デバイスは、RON の小さいシングル・チャネル・ロード・スイッチであり、動作電圧範囲は 0.7V ~ 5.7V です。TPS22953 には DSQ (0.4mm のピン・ピッチ) および DQC (0.5mm のピン・ピッチ) という 2 種類のパッケージ・バージョンがあり、どちらも TPS22953EVM で評価できます。TPS22953 は 1 個の電圧スーパーバイザを内蔵しており、TPS22953EVM に実装する複数の外部抵抗を使用してその値を設定することができます。

ユーザー ガイド: PDF
シミュレーション・モデル

TPS22953 TINA-TI Reference Design (Rev. A)

SLVMAT4A.TSC (182 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS22953 TINA-TI Transient Spice Model (Rev. A)

SLVMAT5A.ZIP (28 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS22953 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMAS6B.ZIP (54 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DQC) 10 Ultra Librarian
WSON (DSQ) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ