ホーム パワー マネージメント ロード スイッチ

TPS22963C

アクティブ

5.5V、3A、14mΩ のロード スイッチ

製品詳細

Imax (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 1 Number of channels 1 Features Inrush current control, Reverse current blocking, Reverse current protection Quiescent current (Iq) (typ) (µA) 38 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 13 Shutdown current (ISD) (typ) (µA) 0.76 Current limit type None Function Inrush current control FET Internal Operating temperature range (°C) -40 to 85 Device type Load switches
Imax (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 1 Number of channels 1 Features Inrush current control, Reverse current blocking, Reverse current protection Quiescent current (Iq) (typ) (µA) 38 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 13 Shutdown current (ISD) (typ) (µA) 0.76 Current limit type None Function Inrush current control FET Internal Operating temperature range (°C) -40 to 85 Device type Load switches
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25
  • Integrated N-Channel Load Switch
  • Input Voltage Range: 1 V to 5.5 V
  • Internal Pass-FET RDSON = 8 mΩ (Typ)
  • Ultra-Low ON-Resistance
    • RON = 13 mΩ (Typ) at VIN = 5 V
    • RON = 14 mΩ (Typ) at VIN = 3.3 V
    • RON = 18 mΩ (Typ) at VIN = 1.8 V
  • 3A Maximum Continuous Switch Current
  • Reverse Current Protection (When Disabled)
  • Low Shutdown Current (760 nA)
  • Low Threshold 1.3-V GPIO Control Input
  • Controlled Slew-Rate to Avoid Inrush Current
  • Quick Output Discharge (TPS22964 only)
  • Six Terminal Wafer-Chip-Scale Package (Nominal Dimensions Shown - See Addendum for Details)
    • 0.9 mm x 1.4 mm, 0.5 mm Pitch, 0.5 mm Height (YZP)
  • ESD Performance Tested Per JESD 22
    • 2-kV Human-Body Model (A114-B, Class II)
    • 500-V Charged-Device Model (C101)
  • Integrated N-Channel Load Switch
  • Input Voltage Range: 1 V to 5.5 V
  • Internal Pass-FET RDSON = 8 mΩ (Typ)
  • Ultra-Low ON-Resistance
    • RON = 13 mΩ (Typ) at VIN = 5 V
    • RON = 14 mΩ (Typ) at VIN = 3.3 V
    • RON = 18 mΩ (Typ) at VIN = 1.8 V
  • 3A Maximum Continuous Switch Current
  • Reverse Current Protection (When Disabled)
  • Low Shutdown Current (760 nA)
  • Low Threshold 1.3-V GPIO Control Input
  • Controlled Slew-Rate to Avoid Inrush Current
  • Quick Output Discharge (TPS22964 only)
  • Six Terminal Wafer-Chip-Scale Package (Nominal Dimensions Shown - See Addendum for Details)
    • 0.9 mm x 1.4 mm, 0.5 mm Pitch, 0.5 mm Height (YZP)
  • ESD Performance Tested Per JESD 22
    • 2-kV Human-Body Model (A114-B, Class II)
    • 500-V Charged-Device Model (C101)

The TPS22963/64 is a small, ultra-low RON load switch with controlled turn on. The device contains a low RDSON N-Channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and switch currents of up to 3 A. An integrated charge pump biases the NMOS switch in order to achieve a low switch ON-Resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals. The rise time of the TPS22963/64 device is internally controlled in order to avoid inrush current.

The TPS22963/64 provides reverse current protection. When the power switch is disabled, the device will not allow the flow of current towards the input side of the switch. The reverse current protection feature is active only when the device is disabled so as to allow for intentional reverse current (when the switch is enabled) for some applications.

The TPS22963/64 is available in a small, space-saving 6-pin WCSP package and is characterized for operation over the free air temperature range of –40°C to 85°C.

The TPS22963/64 is a small, ultra-low RON load switch with controlled turn on. The device contains a low RDSON N-Channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and switch currents of up to 3 A. An integrated charge pump biases the NMOS switch in order to achieve a low switch ON-Resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals. The rise time of the TPS22963/64 device is internally controlled in order to avoid inrush current.

The TPS22963/64 provides reverse current protection. When the power switch is disabled, the device will not allow the flow of current towards the input side of the switch. The reverse current protection feature is active only when the device is disabled so as to allow for intentional reverse current (when the switch is enabled) for some applications.

The TPS22963/64 is available in a small, space-saving 6-pin WCSP package and is characterized for operation over the free air temperature range of –40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS22925 アクティブ 出力放電機能搭載、3.6V、3A、9.2mΩ のロード スイッチ This product is A pin-to-pin compatible load switch for lower Vin (<3.6V) and lower Ron (9.2mohm).

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS2296xC 5.5-V, 3-A, 13-mΩ On-Resistance Load Switch With Reverse Current Protection and Controlled Turn-On データシート (Rev. A) PDF | HTML 2015年 1月 14日
アプリケーション・ノート Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
アプリケーション・ノート Basics of Load Switches (Rev. A) 2018年 9月 5日
アプリケーション・ノート Power Multiplexing Using Load Switches and eFuses (Rev. A) 2017年 6月 20日
アプリケーション・ノート Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
アプリケーション・ノート Timing of Load Switches 2017年 4月 27日
アプリケーション・ノート Fundamentals of On-Resistance in Load Switches 2016年 6月 9日
アプリケーション・ノート Reverse Current Protection in Load Switches 2016年 5月 19日
技術記事 When to use load switches in place of discrete MOSFETs PDF | HTML 2016年 2月 3日
アプリケーション・ノート Managing Inrush Current (Rev. A) 2015年 5月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS22963CEVM-029 — TPS22963C 評価モジュール

TI (テキサス・インスツルメンツ) の TPS22963CEVM-029 評価基板 (EVM) は、超小型の CSP-6 パッケージに封止済みでオン抵抗が小さい 3A ロード・スイッチである TPS22963C の性能評価に使用できます。この評価基板を使用すると、さまざまな負荷条件 (0A ~ 3A) の下で、TPS22963C に入力電圧 (1.1V ~ 5.5V) を印加できます。この EVM で、出力、入力、スイッチングの各波形を監視できます。

ユーザー ガイド: PDF
シミュレーション・モデル

TPS22963C TINA-TI Reference Design (Rev. A)

SLVMAR0A.TSC (818 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS22963C TINA-TI Transient Spice Model (Rev. A)

SLVMAQ9A.ZIP (15 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS22963C Unencrypted PSpice Transient Model Package (Rev. B)

SLVM955B.ZIP (23 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YZP) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ