ホーム パワー マネージメント USB パワー スイッチと充電ポート コントローラ

TPS2560A

アクティブ

2 チャネル、 0.25 ~ 2.8A の調整可能なILIMIT (2.3±0.2A 向けに調整済み)、アクティブ ロー、2.5 ~ 6.5V、44mΩ USB パワー スイッチ

製品詳細

Product type Adjustable current limit, Power switch Rating Catalog Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 2.5 Number of switches 2 Enable Active Low Vin (max) (V) 6.5 Vin (min) (V) 2.5 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 2.1A Min / 2.5A Max Setting (Including Resistor)
Product type Adjustable current limit, Power switch Rating Catalog Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 2.5 Number of switches 2 Enable Active Low Vin (max) (V) 6.5 Vin (min) (V) 2.5 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 2.1A Min / 2.5A Max Setting (Including Resistor)
VSON (DRC) 10 9 mm² 3 x 3
  • Two separate current limiting channels
  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 250 mA–2.8 A (typ)
  • Accurate 2.1A Min / 2.5A Max Setting (Including Resistor)
  • Fast Overcurrent Response - 3.5-µs (typ)
  • Two 44-mΩ High-Side MOSFETs
  • Operating Range: 2.5 V to 6.5 V
  • 2-µA Maximum Standby Supply Current
  • Built-in Soft-Start
  • 15 kV / 8 kV System-Level ESD Capable
  • UL Listed – File No. E169910
  • CB & Nemko Certified
  • Two separate current limiting channels
  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 250 mA–2.8 A (typ)
  • Accurate 2.1A Min / 2.5A Max Setting (Including Resistor)
  • Fast Overcurrent Response - 3.5-µs (typ)
  • Two 44-mΩ High-Side MOSFETs
  • Operating Range: 2.5 V to 6.5 V
  • 2-µA Maximum Standby Supply Current
  • Built-in Soft-Start
  • 15 kV / 8 kV System-Level ESD Capable
  • UL Listed – File No. E169910
  • CB & Nemko Certified

The TPS2560A and TPS2561A are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on/off.

Each channel of the TPS2560A/61A devices limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and over temperature conditions.

The TPS2560A and TPS2561A are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on/off.

Each channel of the TPS2560A/61A devices limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and over temperature conditions.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS2561A アクティブ 2 チャネル、 0.25 ~ 2.8A の調整可能なILIMIT (2.3±0.2A 向けに調整済み)、アクティブ ハイ、2.5 ~ 6.5V、44mΩ USB パワー スイッチ This product offers the same functionality and pinout with enable active-high.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DUAL CHANNEL PRECISION ADJUSTABLE CURRENT-LIMITED POWER SWITCHES. データシート 2011年 11月 24日
証明書 US-37138-UL Certificate of Compliance IEC 62368-1 2021年 3月 12日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS2560DRCEVM-424 — TPS2560DRCEVM-424: 評価モジュール、TPS2560 用

The TPS2560EVM-424 and TPS2561EVM-424 are evaluation modules (EVM) for Texas Instruments power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5-V to 6.5-V range. An on-board jumper sets the output current-limit to either 0.5 A or 1 A. The board is designed for the (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS2560 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM471A.ZIP (34 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRC) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ