ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コントローラ

TPS51219

アクティブ

差動電圧帰還機能搭載、3V ~ 28V、同期整流降圧コントローラ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 28 Vin (min) (V) 3 Vout (max) (V) 2 Vout (min) (V) 0.5 Control mode D-CAP, D-CAP2 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up, Synchronous Rectification Duty cycle (max) (%) 90 Iq (typ) (A) 0.00056 Number of phases 1 Operating temperature range (°C) -40 to 85
Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 28 Vin (min) (V) 3 Vout (max) (V) 2 Vout (min) (V) 0.5 Control mode D-CAP, D-CAP2 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up, Synchronous Rectification Duty cycle (max) (%) 90 Iq (typ) (A) 0.00056 Number of phases 1 Operating temperature range (°C) -40 to 85
WQFN (RTE) 16 9 mm² 3 x 3
  • Differential Voltage Feedback
  • DC Compensation for Accurate Regulation
  • Wide Input Voltage Range: 3 V to 28 V
  • Output Voltage Range: 0.5 V to 2.0 V with
    Fixed Options of 1.05 V and 1.00 V
  • Wide Output Load Range: 0 A to 20 A+
  • Adaptive On-Time Modulation with Selectable Control Architecture and Frequency
    • D-CAP Mode at 300 kHz/400 kHz for Fast Transient Response
    • D-CAP2 Mode at 500 kHz/670 kHz for Ceramic Output Capacitor
  • 4700 ppm/°C, Low-Side RDS(on) Current Sensing
  • RSENSE Accurate Current Sense Option
  • Internal, 1-ms Voltage Servo Softstart
  • Built-In Output Discharge
  • Power Good Output
  • Integrated Boost Switch
  • Built-In OVP/UVP/OCP
  • Thermal Shutdown (Non-latched)
  • 3 mm × 3 mm, 16-Pin, QFN (RTE) Package
  • Differential Voltage Feedback
  • DC Compensation for Accurate Regulation
  • Wide Input Voltage Range: 3 V to 28 V
  • Output Voltage Range: 0.5 V to 2.0 V with
    Fixed Options of 1.05 V and 1.00 V
  • Wide Output Load Range: 0 A to 20 A+
  • Adaptive On-Time Modulation with Selectable Control Architecture and Frequency
    • D-CAP Mode at 300 kHz/400 kHz for Fast Transient Response
    • D-CAP2 Mode at 500 kHz/670 kHz for Ceramic Output Capacitor
  • 4700 ppm/°C, Low-Side RDS(on) Current Sensing
  • RSENSE Accurate Current Sense Option
  • Internal, 1-ms Voltage Servo Softstart
  • Built-In Output Discharge
  • Power Good Output
  • Integrated Boost Switch
  • Built-In OVP/UVP/OCP
  • Thermal Shutdown (Non-latched)
  • 3 mm × 3 mm, 16-Pin, QFN (RTE) Package

The TPS51219 is a small-sized single buck controller with adaptive on-time control. It provides a choice of control modes (D-CAP™ or D-CAP2™) to meet a wide range of system requirements. It is designed for tight DC regulation requirements such as the VCCIO application for Intel notebooks. The performance and flexibility of the TPS51219 makes it suitable for low output voltage, high current, PC system power rails and similar point-of-load (POL) power supplies. Differential voltage feedback and the voltage compensation function combine to provide high precision power to load devices.

A small package, fixed voltage options and minimal external component count saves cost and space, while a dedicated EN pin and pre-set frequency selections minimize design effort. The skip-mode at light load condition, strong gate drivers, and low-side FET RDS(on) current sensing provides high efficiency operation over a broad load range. The external resistor current sense option enables accurate current sensing. The conversion input voltage (the high-side FET drain voltage) ranges from 3 V to 28 V and output voltage ranges from 0.5 V to 2.0 V. The device requires an external 5-V supply.

The TPS51219 is available in a 16-pin, QFN package and is specified for ambient temperature from -40°C to 85°C.

The TPS51219 is a small-sized single buck controller with adaptive on-time control. It provides a choice of control modes (D-CAP™ or D-CAP2™) to meet a wide range of system requirements. It is designed for tight DC regulation requirements such as the VCCIO application for Intel notebooks. The performance and flexibility of the TPS51219 makes it suitable for low output voltage, high current, PC system power rails and similar point-of-load (POL) power supplies. Differential voltage feedback and the voltage compensation function combine to provide high precision power to load devices.

A small package, fixed voltage options and minimal external component count saves cost and space, while a dedicated EN pin and pre-set frequency selections minimize design effort. The skip-mode at light load condition, strong gate drivers, and low-side FET RDS(on) current sensing provides high efficiency operation over a broad load range. The external resistor current sense option enables accurate current sensing. The conversion input voltage (the high-side FET drain voltage) ranges from 3 V to 28 V and output voltage ranges from 0.5 V to 2.0 V. The device requires an external 5-V supply.

The TPS51219 is available in a 16-pin, QFN package and is specified for ambient temperature from -40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート High Performance, Single Synchronous Step-Down Controller with Differential Volt データシート (Rev. B) 2011年 10月 1日
ユーザー・ガイド TPS51219 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 2022年 2月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TPS51219 IBIS Model

SLUM319.ZIP (10 KB) - IBIS Model
シミュレーション・モデル

TPS51219 TINA-TI Average DCAP Reference Design

SLUM261.TSC (66 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS51219 TINA-TI Average DCAP Spice Model

SLUM262.ZIP (5 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS51219 TINA-TI Average DCAP2 Reference Design

SLUM269.TSC (75 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS51219 TINA-TI Average DCAP2 Spice Model

SLUM270.ZIP (7 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS51219 TINA-TI Transient Reference Design

SLUM263.TSC (218 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS51219 TINA-TI Transient Spice Model

SLUM264.ZIP (62 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS51219 Unencrypted PSpice Average Model Package (Rev. A)

SLUM232A.ZIP (153 KB) - PSpice Model
シミュレーション・モデル

TPS51219 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM233A.ZIP (57 KB) - PSpice Model
リファレンス・デザイン

TIDA-00020 — Intel IMVP7 第 2 世代コア・モバイル(Core i7)・パワー・マネージメント・リファレンス・デザイン

Intel® Core i7 向けのこのパワー・マネージメント・デザインは、Intel® IMVP-7 SVID (Serial VID) 電源システムに適したリファレンス・デザインです。このデザインが搭載しているのは、3 相 CPU 電源である IMVP-7、GPU の Vcore 向け単相電源、1.05VCC の IO 電源、DDR3L/DDR4 対応のメモリ電源レールです。電力密度と放熱性能を大幅に向上させるために、5mm x 6mm NEXFET パワー・ブロック MOSFET を使用しています。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTE) 16 Ultra Librarian