ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コントローラ

TPS51285A

アクティブ

3.2ms ソフト スタート機能搭載、5V ~ 24V、デュアル同期整流降圧コントローラ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 24 Vin (min) (V) 5 Vout (max) (V) 5.5 Vout (min) (V) 4.5 Control mode D-CAP Features Enable, Light-load efficiency, Power good, Synchronous rectification Duty cycle (max) (%) 100 Iq (typ) (A) 0.000084 Number of phases 1 Operating temperature range (°C) -40 to 85
Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 24 Vin (min) (V) 5 Vout (max) (V) 5.5 Vout (min) (V) 4.5 Control mode D-CAP Features Enable, Light-load efficiency, Power good, Synchronous rectification Duty cycle (max) (%) 100 Iq (typ) (A) 0.000084 Number of phases 1 Operating temperature range (°C) -40 to 85
WQFN (RUK) 20 9 mm² 3 x 3
  • Input Voltage Range: 5 V to 24 V
  • Output Voltages: 5 V and 3.3 V
    (Adjustable Range ±10%)
  • Built-in, 100-mA, 5-V and 3.3-V
    LDOs
  • Clock Output for Charge-Pump
  • ±1% Reference Accuracy
  • Adaptive On-Time D-CAP Mode Control
    Architecture with 400 kHz (CH1) and
    475 kHz (CH2) Frequency
  • Auto-skip and ULQ modes for long
    battery life in system stand-by mode
  • Internal 0.8-ms Voltage Servo Soft-Start
  • Low-Side RDS(on) Current Sensing Scheme
  • Built-In Output Discharge Function
  • Separate Enable Input for Switchers
  • Dedicated OC Setting Terminals
  • Power Good Indicator
  • OVP, UVP and OCP Protection
  • Non-Latch UVLO and OTP Protection
  • 20-Pin, 3 mm × 3 mm, QFN (RUK)
  • Input Voltage Range: 5 V to 24 V
  • Output Voltages: 5 V and 3.3 V
    (Adjustable Range ±10%)
  • Built-in, 100-mA, 5-V and 3.3-V
    LDOs
  • Clock Output for Charge-Pump
  • ±1% Reference Accuracy
  • Adaptive On-Time D-CAP Mode Control
    Architecture with 400 kHz (CH1) and
    475 kHz (CH2) Frequency
  • Auto-skip and ULQ modes for long
    battery life in system stand-by mode
  • Internal 0.8-ms Voltage Servo Soft-Start
  • Low-Side RDS(on) Current Sensing Scheme
  • Built-In Output Discharge Function
  • Separate Enable Input for Switchers
  • Dedicated OC Setting Terminals
  • Power Good Indicator
  • OVP, UVP and OCP Protection
  • Non-Latch UVLO and OTP Protection
  • 20-Pin, 3 mm × 3 mm, QFN (RUK)

The TPS51285A and TPS51285B are cost-effective, dual synchronous buck controllers with 5-V and 3.3-V LDOs, targeted for notebook system-power supply solutions. The device achieves low power consumption by the use of auto-skip and ULQ™ modes, which is beneficial for long battery life in system stand-by mode. The 256-kHz VCLK output is provided to drive an external charge pump, generating gate drive voltage for the load switches with minimum power consumption in the main converter. The device employs adaptive on-time D-CAP™ mode control which enables fast load transient response without external compensation network. The TPS51285A/B operates with supply input voltage ranging from 5V to 24V and supports output voltages of 5 V and 3.3 V. The TPS51285A and TPS51285B are available in a 20-pin 3 x 3 (mm) QFN package and is specified from –40°C to 85°C.

The TPS51285A and TPS51285B are cost-effective, dual synchronous buck controllers with 5-V and 3.3-V LDOs, targeted for notebook system-power supply solutions. The device achieves low power consumption by the use of auto-skip and ULQ™ modes, which is beneficial for long battery life in system stand-by mode. The 256-kHz VCLK output is provided to drive an external charge pump, generating gate drive voltage for the load switches with minimum power consumption in the main converter. The device employs adaptive on-time D-CAP™ mode control which enables fast load transient response without external compensation network. The TPS51285A/B operates with supply input voltage ranging from 5V to 24V and supports output voltages of 5 V and 3.3 V. The TPS51285A and TPS51285B are available in a 20-pin 3 x 3 (mm) QFN package and is specified from –40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPS51285B アクティブ 超低静止電流、5V ~ 24V、デュアル、同期整流降圧コントローラ Offers upgraded ultra-low quiescent current.
比較対象デバイスと同等の機能で、ピン互換製品
TPS51275C アクティブ VREG5 対応の常時オン LDO 搭載、5.5V ~ 24V、デュアル、同期整流降圧コントローラ Wider operating temperature range with additional outputs.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Ultra-Low Quiescent (ULQ) Dual Synchronous Step-Down Controller with 5V/ 3.3V データシート 2013年 4月 12日
アプリケーション・ノート Non-Isolated Point-of-Load Solutions for Tiger Lake in PC Applications (Rev. B) PDF | HTML 2021年 4月 29日
アプリケーション・ノート Non-Isolated Point-of-Load Solutions for Elkhart Lake in Industrial PC App. (Rev. A) PDF | HTML 2020年 5月 21日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TPS51285A Unencrypted PSpice Transient Model Package (Rev. A)

SLVM845A.ZIP (87 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RUK) 20 Ultra Librarian