ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS5432

アクティブ

2.95V ~ 6V 入力、3A、同期整流 降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 6 Vin (min) (V) 2.95 Vout (max) (V) 4.5 Vout (min) (V) 0.808 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00036 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 6 Vin (min) (V) 2.95 Vout (max) (V) 4.5 Vout (min) (V) 0.808 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00036 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Two 70mΩ (typical) MOSFETs for 3A Continuous Output Current
  • Current Mode Control With External Compensation
  • 700kHz Switching Frequency
  • 360µA no Load Quiescent Operating Current (no switching)
  • 0.808V Internal Voltage Reference
  • ±2.0% Reference Accuracy at 25°C
  • ±3.0% Reference Accuracy Over Temperature Range –40°C~125°C
  • Stable Operation With Ceramic Output Capacitor
  • Adjustable Slow Start
  • Cycle by Cycle Current Limit, and Frequency Fold Back Protection
  • Thermally Enhanced 8-Pin SOIC (DDA) Package
  • Two 70mΩ (typical) MOSFETs for 3A Continuous Output Current
  • Current Mode Control With External Compensation
  • 700kHz Switching Frequency
  • 360µA no Load Quiescent Operating Current (no switching)
  • 0.808V Internal Voltage Reference
  • ±2.0% Reference Accuracy at 25°C
  • ±3.0% Reference Accuracy Over Temperature Range –40°C~125°C
  • Stable Operation With Ceramic Output Capacitor
  • Adjustable Slow Start
  • Cycle by Cycle Current Limit, and Frequency Fold Back Protection
  • Thermally Enhanced 8-Pin SOIC (DDA) Package

The TPS5432 is a 6V, 3A, low Iq, current mode, synchronous monolithic buck converter with integrated MOSFETs. The TPS5432 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by 700kHz switching frequency. SOIC-8 package with exposed thermal pad provides both thermally enhanced solution and easy to use.

The TPS5432 provides accurate regulation for a variety of loads with an accurate 3.0% voltage reference over temperature.

Efficiency is maximized through the integrated 70mΩ MOSFETs and 360μA typical supply current. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

The output voltage startup ramp is controlled by the slow start pin. A ceramic capacitor at this pin can easily adjust the slow start time.

Frequency fold back and thermal shutdown protects the device during an over-current condition.

The TPS5432 is a 6V, 3A, low Iq, current mode, synchronous monolithic buck converter with integrated MOSFETs. The TPS5432 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by 700kHz switching frequency. SOIC-8 package with exposed thermal pad provides both thermally enhanced solution and easy to use.

The TPS5432 provides accurate regulation for a variety of loads with an accurate 3.0% voltage reference over temperature.

Efficiency is maximized through the integrated 70mΩ MOSFETs and 360μA typical supply current. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

The output voltage startup ramp is controlled by the slow start pin. A ceramic capacitor at this pin can easily adjust the slow start time.

Frequency fold back and thermal shutdown protects the device during an over-current condition.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS5432 2.95V to 6V Input, 3A Output, 700kHz Synchronous Step Down Converter データシート (Rev. A) 2012年 4月 12日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
アプリケーション・ノート Optimizing Load Releasing Characteristics in TV Application PDF | HTML 2021年 4月 7日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS5432EVM-116 — 評価モジュール、TPS5432 用、3A、同期整流・降圧コンバータ

The Texas Instruments TPS5432EVM-116 evaluation module (EVM) helps designers evaluate the performance of the TPS5432 2.95V to 6V Input, 3A Synchronous Step-Down Converter.
ユーザー ガイド: PDF
シミュレーション・モデル

TPS5432 TINA-TI Average Reference Design

SLVM910.TSC (60 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS5432 TINA-TI Average Spice Model

SLVM909.ZIP (7 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS5432 Unencrypted PSpice Average Model Package (Rev. B)

SLVM560B.ZIP (29 KB) - PSpice Model
シミュレーション・モデル

TPS5432 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMB92A.ZIP (152 KB) - PSpice Model
リファレンス・デザイン

TIDA-00079 — TIDA-00079 - 高効率 IP カメラ電源モジュール・デザイン

この IP カメラ・パワー・モジュールは、クラス 1 PoE パワー・レベルにおいて、高性能の 1080p 動作を実現する高効率のパワー・ソリューションです。低消費電力 DM385-AR331 IP カメラで使用されるこの革新的なパワー・モジュールでは、同じく非常にコスト効率に優れた TPS5432 などの高効率のスイッチャが使用されます。その結果、TI は業界最先端のレベルまでシステム電力を低減しながら高性能を発揮できるソリューションを実現します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HSOIC (DDA) 8 Ultra Librarian