ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS54339

アクティブ

D-CAP2 モード搭載、4.5V ~ 23V 入力、3A 同期整流降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS62933 アクティブ SOT-583 パッケージ封止、3.8V ~ 30V、3A、200kHz ~ 2.2MHz、低静止電流 (IQ)、同期整流降圧コンバータ This product offers wider Vin, smaller size and lower IQ.

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 23 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.76 Features Adjustable soft start, Enable, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00085 Duty cycle (max) (%) 90
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 23 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.76 Features Adjustable soft start, Enable, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00085 Duty cycle (max) (%) 90
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 23 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 140 mΩ (High Side) and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 600-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 23 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 140 mΩ (High Side) and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 600-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit

The TPS54339 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54339 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54339 uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The TPS54339 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 23-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54339 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

The TPS54339 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54339 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54339 uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The TPS54339 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 23-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54339 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS54239 アクティブ D-CAP2 モード搭載、4.5V ~ 23V 入力、2A、同期整流降圧コンバータ Pin-to-pin compatible lower current product (2 A).
TPS54339E アクティブ D-CAP2 モード搭載、優れた軽負荷効率、4.5V ~ 23V 入力、3A、同期整流降圧コンバータ This product has Eco-mode™ operation.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 4.5 V to 23 V Input, 3-A Synchronous Step-Down SWIFTTM Converter データシート 2013年 1月 7日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS54339EVM-056 — TPS54339 D-CAP2 モード搭載、3A 同期整流降圧コンバータの評価基板

TI (テキサス・インスツルメンツ) の TPS54339EVM-056 評価基板 (EVM) を使用すると、4.5V ~ 23V 入力、3A 同期整流降圧 DC/DC コンバータである TPS54339 の性能を評価できます。
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS54339 PSpice Transient Model

SLVM827.ZIP (62 KB) - PSpice Model
シミュレーション・モデル

TPS54339 TINA-TI Transient Reference Design

SLVM837.TSC (164 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS54339 TINA-TI Transient Spice Model

SLVM836.ZIP (48 KB) - TINA-TI Spice Model
リファレンス・デザイン

TIDA-00079 — TIDA-00079 - 高効率 IP カメラ電源モジュール・デザイン

この IP カメラ・パワー・モジュールは、クラス 1 PoE パワー・レベルにおいて、高性能の 1080p 動作を実現する高効率のパワー・ソリューションです。低消費電力 DM385-AR331 IP カメラで使用されるこの革新的なパワー・モジュールでは、同じく非常にコスト効率に優れた TPS5432 などの高効率のスイッチャが使用されます。その結果、TI は業界最先端のレベルまでシステム電力を低減しながら高性能を発揮できるソリューションを実現します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HSOIC (DDA) 8 Ultra Librarian