ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS54429E

アクティブ

Eco-mode 搭載、7V ~ 18V 入力、4.5A、同期整流降圧 DCAP2 モード コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 4.5 Vin (max) (V) 18 Vin (min) (V) 7 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Operating temperature range (°C) -20 to 85 Iq (typ) (A) 0.00085 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 4.5 Vin (max) (V) 18 Vin (min) (V) 7 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Operating temperature range (°C) -20 to 85 Iq (typ) (A) 0.00085 Duty cycle (max) (%) 98
HTSSOP (PWP) 14 32 mm² 5 x 6.4 VQFN (RSA) 16 16 mm² 4 x 4
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 7 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 63 mΩ (High Side) and 55 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Auto-Skip Eco-mode for High Efficiency at Light Load
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc™ Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

All trademarks are the property of their respective owners.

  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 7 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 63 mΩ (High Side) and 55 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Auto-Skip Eco-mode for High Efficiency at Light Load
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc™ Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

All trademarks are the property of their respective owners.

The TPS54429E is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54429E enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54429E uses the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54429E to maintain high efficiency during lighter load conditions. The TPS54429E also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP, SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 7-V to 18-V VIN input. The output voltage can be programmed between 0.76V and 5.5V. The device also features an adjustable soft start time and a power good function. The TPS54429E is available in the 14-pin HTSSOP package and the 16 pin QFN package, designed to operate from –20°C to 85°C.

The TPS54429E is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54429E enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54429E uses the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54429E to maintain high efficiency during lighter load conditions. The TPS54429E also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP, SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 7-V to 18-V VIN input. The output voltage can be programmed between 0.76V and 5.5V. The device also features an adjustable soft start time and a power good function. The TPS54429E is available in the 14-pin HTSSOP package and the 16 pin QFN package, designed to operate from –20°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS54426 アクティブ Eco-Mode™ 搭載、4.5V ~ 18V 入力、4A、同期整流降圧コンバータ This product offers lower current (4 A).
TPS54526 アクティブ Eco-Mode™ 搭載、4.5V ~ 18V 入力、5.5A、同期整流降圧コンバータ This product offers higher current (5.5 A).
比較対象デバイスと類似の機能
TPS564242 アクティブ SOT-563 パッケージ封止、3V ~ 16V の入力電圧、ECO モード対応、4A 同期整流降圧コンバータ This product has improved performance and 1.2MHz switching frequency
TPS564252 アクティブ 3V ~ 17V の入力電圧、ECO モード対応、4A 同期整流降圧コンバータ This product has smaller package and power good feature
TPS565242 アクティブ SOT-563 パッケージ封止、3V ~ 16V の入力電圧、ECO モード対応、5A 同期整流降圧コンバータ This product has smaller package and offers 5A current

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 7V to 18V Input, 4.5-A Synchronous Step-Down SWIFTTM Converter with Eco-Mode™ データシート 2011年 1月 19日
アプリケーション・ノート D-CAP2™周波数応答モデルリップル注入を使用したボトム検出による固定オン時間の周波数ドメイン分析に基づく 英語版 2014年 3月 17日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS54429EEVM-608 — 評価モジュール、TPS54429E 用、同期整流・降圧コンバータ、自動スキップ Eco-Mode モード付き

The TPS54429EEVM-608 is a fully assembled and tested circuit for evaluating the TPS54429E Synchronous Step-Down SWIFT Converter with Auto-Skip ECO-Mode. The TPS54429EEVM-608 operates from a 7V to 18V input and provides a 1.05V output at 4.5A.
ユーザー ガイド: PDF | HTML
開発キット

EVMK2GX — 66AK2G x 1GHz 評価基板

EVMK2GX (「K2G」とも呼ぶ) 1GHz 評価基板 (EVM) は 66AK2Gx プロセッサ ファミリの迅速な評価のほか、オーディオ、産業用モーター制御、スマート グリッド保護、高信頼性リアルタイム コンピューティング集約型アプリケーションの迅速な開発を可能にします。既存の KeyStone ベース SoC デバイスと同様に、66AK2Gx の DSP と Arm® コアがシステム内のメモリとペリフェラルをすべて制御します。このアーキテクチャはソフトウェアの柔軟性を最大限に高め、DSP と ARM のどちらを中心としたシステムも設計できます。

この EVM は Linux と (...)

ユーザー ガイド: PDF
開発キット

EVMK2GXS — 66AK2Gx (K2G) 1GHz高度セキュリティの評価基板

K2G 1GHz セキュリティ強化評価基板 (EVM) を使用すると、66AK2Gx プロセッサの安全性の高い開発バージョンのプログラミングの評価とテストを開始し、オーディオおよび産業用リアルタイム アプリケーションのセキュア ブート製品開発の次の段階を短縮することができます。  この EVM は Linux と TI-RTOS オペレーティング システム向けプロセッサ SDK によりサポートされており、EVMK2GX と同じ機能をサポートしています。

:  この評価基板 (EVM) は、ソフトウェアの購入とアクセスを承認する必要があることに注意してください。「Order now」 (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS54429E TINA-TI Transient Reference Design

SLVM380.TSC (655 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS54429E TINA-TI Transient Spice Model

SLVM379.ZIP (41 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS54429E Unencrypted PSpice Transient Model Package (Rev. A)

SLVM127A.ZIP (42 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 14 Ultra Librarian
VQFN (RSA) 16 Ultra Librarian