ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS548B22

アクティブ

差動リモート センス機能搭載、1.5V ~ 18V 入力、25A 同期整流 SWIFT™ 降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS54KB20 アクティブ 4V ~ 16V 入力、25A 出力、リモート センス機能搭載、同期整流降圧コンバータ Smaller package and faster transient response.

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 25 Vin (max) (V) 18 Vin (min) (V) 1.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.002 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 25 Vin (max) (V) 18 Vin (min) (V) 1.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.002 Duty cycle (max) (%) 80
LQFN-CLIP (RVF) 40 35 mm² 7 x 5
  • Conversion Input Voltage Range (PVIN): 1.5 V to 18 V
  • Input Bias Voltage (VDD) Range: 4.5 V to 22 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated, 4.1-mΩ and 1.9-mΩ Power MOSFETs With 25-A Continuous Output Current
  • Voltage Reference 0.6 V to 1.2 V in 50-mV Steps Using VSEL Pin
  • ±0.5%, 0.9-VREF Tolerance Range: –40°C to +125°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop to Support Large Bulk Capacitors and/or Small MLCCs Without External Compensation
  • Adaptive On-Time Control With 4 Selectable Frequency Settings: 425 kHz, 650 kHz, 875 kHz and 1.05 MHz
  • Temperature Compensated and with Programmable Positive and Negative Current Limit and OC Clamp
  • Choice of Hiccup or Latch-Off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN Hysteresis
  • Prebias Start-up Support
  • Eco-Mode and FCCM Selectable
  • Full Suite of Fault Protection and PGOOD
  • 7 mm × 5 mm × 1.5 mm, 40-Pin, Stack Clipped LQFN-CLIP Package
  • Conversion Input Voltage Range (PVIN): 1.5 V to 18 V
  • Input Bias Voltage (VDD) Range: 4.5 V to 22 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated, 4.1-mΩ and 1.9-mΩ Power MOSFETs With 25-A Continuous Output Current
  • Voltage Reference 0.6 V to 1.2 V in 50-mV Steps Using VSEL Pin
  • ±0.5%, 0.9-VREF Tolerance Range: –40°C to +125°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop to Support Large Bulk Capacitors and/or Small MLCCs Without External Compensation
  • Adaptive On-Time Control With 4 Selectable Frequency Settings: 425 kHz, 650 kHz, 875 kHz and 1.05 MHz
  • Temperature Compensated and with Programmable Positive and Negative Current Limit and OC Clamp
  • Choice of Hiccup or Latch-Off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN Hysteresis
  • Prebias Start-up Support
  • Eco-Mode and FCCM Selectable
  • Full Suite of Fault Protection and PGOOD
  • 7 mm × 5 mm × 1.5 mm, 40-Pin, Stack Clipped LQFN-CLIP Package

The TPS548B22 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count, and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-side on-resistance of 4.1 mΩ and a low-side on-resistance of 1.9 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, output voltage setpoint accuracy, auto-skip or FCCM mode operation, and internal soft-start control.

The TPS548B22 device is available in 7 mm × 5 mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

The TPS548B22 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count, and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-side on-resistance of 4.1 mΩ and a low-side on-resistance of 1.9 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, output voltage setpoint accuracy, auto-skip or FCCM mode operation, and internal soft-start control.

The TPS548B22 device is available in 7 mm × 5 mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS548D22 アクティブ 差動リモート センス機能搭載、1.5V ~ 16V 入力、40A 同期整流 SWIFT™ 降圧コンバータ Higher current equivalent.
TPS549B22 アクティブ 差動リモート センス機能搭載、PMBus 対応、1.5V ~ 18V 入力、25A 同期整流 SWIFT™ 降圧コンバータ Upgraded PMBus part with adaptive voltage scaling.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS548B22 1.5-V to 18-V VIN, 4.5-V to 22-V VDD, 25-A SWIFT™ Synchronous Step-Down Converter With Full Differential Sense データシート (Rev. A) PDF | HTML 2017年 7月 7日
アプリケーション・ノート Measuring the Bode Plot of D-CAP™, D-CAP2™, and D-CAP3™ DC/DC Converters (Rev. A) PDF | HTML 2023年 4月 21日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
ホワイト・ペーパー Power solution options for data center applications (Rev. A) 2020年 2月 27日
アプリケーション・ノート Point-of-Load Solutions for Data Center App Implementing VR13.HC Vccin Spec (Rev. A) PDF | HTML 2020年 1月 8日
アプリケーション概要 Using DC/DC Controllers to Improve Bitcoin Miner Designs 2018年 3月 15日
技術記事 Powering FPGAs - What to consider with Xilinx UltraScale+ FPGAs PDF | HTML 2018年 1月 29日
技術記事 Comparing Bode plots in D-CAP3™ control mode PDF | HTML 2017年 5月 24日
アプリケーション・ノート Calculating Output Capacitance to Meet Transient and Ripple Requirements 2017年 5月 2日
アプリケーション・ノート Unified Ground Connection Recommendation on TPS53K- Integrated FET-Converter Dev 2017年 1月 25日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS548B22EVM-847 — TPS548B22 DCAP3 高性能、25A、シングル同期整流 降圧コンバータ評価基板

TPS548B22EVM-PWR784 評価基板 (EVM) は、TPS548B22 を採用しています。TPS548B22 は、複数の MOSFET を内蔵した、D-CAP3™ モード対応の 25A 同期整流降圧コンバータです。12V の入力バスから、1.0V の固定出力電圧で、最大 25A を供給します。
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS548B22 PSpice Transient Model

SLUM577.ZIP (154 KB) - PSpice Model
シミュレーション・モデル

TPS548B22 SIMPLIS Transient Model

SLUM746.ZIP (488 KB) - SIMPLIS Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LQFN-CLIP (RVF) 40 Ultra Librarian