ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS54A24

アクティブ

4.5V ~ 17V、10A 同期整流 SWIFT™ 降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 10 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 12 Vout (min) (V) 0.6 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking EMI features Low parasitic Hotrod packaging Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00058 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 10 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 12 Vout (min) (V) 0.6 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking EMI features Low parasitic Hotrod packaging Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00058 Duty cycle (max) (%) 98
WQFN (RTW) 24 16 mm² 4 x 4
  • Standard 4-mm × 4-mm WQFN package
  • –40°C to +150°C Operating junction temperature
  • 200-kHz to 1.6-MHz Fixed switching frequency
  • Peak-current-mode control
  • Synchronizes to external clock
  • 0.6-V Voltage reference ±0.85% over temperature
  • 0.6-V to 12-V Output voltage range
  • Safe start-up into prebiased output voltage
  • Hiccup current limit
  • Adjustable soft start and power sequencing
  • Adjustable input undervoltage lockout
  • Power-good output monitor for undervoltage and overvoltage
  • 3-µA Shutdown current
  • Output overvoltage protection
  • Non-latch thermal shutdown protection
  • Create a custom design using the TPS54A24 with the WEBENCH® Power Designer
  • Standard 4-mm × 4-mm WQFN package
  • –40°C to +150°C Operating junction temperature
  • 200-kHz to 1.6-MHz Fixed switching frequency
  • Peak-current-mode control
  • Synchronizes to external clock
  • 0.6-V Voltage reference ±0.85% over temperature
  • 0.6-V to 12-V Output voltage range
  • Safe start-up into prebiased output voltage
  • Hiccup current limit
  • Adjustable soft start and power sequencing
  • Adjustable input undervoltage lockout
  • Power-good output monitor for undervoltage and overvoltage
  • 3-µA Shutdown current
  • Output overvoltage protection
  • Non-latch thermal shutdown protection
  • Create a custom design using the TPS54A24 with the WEBENCH® Power Designer

The TPS54A24 is a full-featured 17-V, 10-A synchronous step-down DC/DC converter in a standard 4 mm × 4 mm WQFN package.

The device is optimized for small solution size through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through peak-current-mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductor footprint.

The peak-current-mode control simplifies the loop compensation and provides fast transient response. Cycle-by-cycle peak current limiting on the high-side and low-side sourcing current limit protects the device in overload situations. Hiccup limits MOSFET power dissipation if a short circuit or over loading fault persists.

A power-good supervisor circuit monitors the regulator output. The PGOOD pin is an open-drain output and goes high impedance when the output voltage is in regulation. An internal deglitch time prevents the PGOOD pin from pulling low unless a fault has occurred.

A dedicated EN pin can be used to control the regulator on/off and adjust the input undervoltage lockout. The output voltage start-up ramp is controlled by the SS/TRK pin, which allows operation as either a standalone power supply or in tracking situations.

The TPS54A24 is a full-featured 17-V, 10-A synchronous step-down DC/DC converter in a standard 4 mm × 4 mm WQFN package.

The device is optimized for small solution size through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through peak-current-mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductor footprint.

The peak-current-mode control simplifies the loop compensation and provides fast transient response. Cycle-by-cycle peak current limiting on the high-side and low-side sourcing current limit protects the device in overload situations. Hiccup limits MOSFET power dissipation if a short circuit or over loading fault persists.

A power-good supervisor circuit monitors the regulator output. The PGOOD pin is an open-drain output and goes high impedance when the output voltage is in regulation. An internal deglitch time prevents the PGOOD pin from pulling low unless a fault has occurred.

A dedicated EN pin can be used to control the regulator on/off and adjust the input undervoltage lockout. The output voltage start-up ramp is controlled by the SS/TRK pin, which allows operation as either a standalone power supply or in tracking situations.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS54A24 4.5-V to 17-V Input, 10-A Synchronous SWIFT™ Step-Down Converter データシート (Rev. A) PDF | HTML 2020年 3月 6日
アプリケーション・ノート DC/DC Converter Solutions for Hardware Accelerators in Data Center Applications (Rev. A) PDF | HTML 2021年 5月 4日
アプリケーション・ノート Non-Isolated Point-of-Load Solutions for Tiger Lake in PC Applications (Rev. B) PDF | HTML 2021年 4月 29日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
アプリケーション・ノート Understanding Flip Chip QFN (HotRod) and Standard QFN Performance Differences 2019年 7月 2日
アプリケーション・ノート Minimizing Output Ripple During Startup (Rev. A) 2019年 5月 20日
アプリケーション・ノート DC/DC Point-of-load Power Solutions for Wired Networking Switch Systems 2018年 12月 11日
アプリケーション・ノート Create an Inverting Power Supply Using a Synchronous Step-Down Regulator (Rev. B) 2018年 6月 25日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS54A24EVM-058 — 降圧コンバータの評価基板

TPS54A24EVM-058 は、TPS54A24 向けの評価基板 (EVM) です。  TPS54A24 は、同期整流降圧コンバータであり、両方のパワー MOSFET を内蔵してソリューション サイズを最小化するとともに、全負荷時に高い効率を実現します。固定周波数でピーク電流モード制御を使用し、サイクル期間とオン時間のジッタ (ゆらぎ、ばらつき) を最小化します。強制連続導通モード (FCCM) は軽負荷時にスイッチング周波数を固定し、軽負荷への移行、または軽負荷からの移行の際に高速過渡応答を実現できるようにします。
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS54A24 Transient PSPICE Model

SLVMD17.ZIP (197 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTW) 24 Ultra Librarian