ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS566250

アクティブ

VID 制御機能搭載、4.5V ~ 17V、6A 同期整流降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 1.87 Vout (min) (V) 0.6 Features Adaptive/Dynamic Voltage Scaling, Enable, I2C, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO Fixed Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0009 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 1.87 Vout (min) (V) 0.6 Features Adaptive/Dynamic Voltage Scaling, Enable, I2C, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO Fixed Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0009 Duty cycle (max) (%) 80
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Integrated FETs Optimized for Lower Duty Cycle
    Applications
    • 44 mΩ (High Side) and 23 mΩ (Low Side)
  • Output Voltage Range: 0.6 V to 1.87 V with
    5.5-mV Feedback Voltage Step
  • VID Control with Multibyte Interface with
    Read-Back
  • ±1% Output Voltage at 25°C for VID Control at
    12 V VIN / 1.1 V VOUT
  • D-CAP2™ Control Mode
  • Advanced Eco-mode™ for High Efficiency at Light
    Load and Low Output Voltage Ripple
  • 650-kHz Switching Frequency
  • Fixed Soft Start: 1 ms
  • Monotonic Pre-Biased Soft Start
  • Hiccup Timer for Overload Protection
  • Integrated FETs Optimized for Lower Duty Cycle
    Applications
    • 44 mΩ (High Side) and 23 mΩ (Low Side)
  • Output Voltage Range: 0.6 V to 1.87 V with
    5.5-mV Feedback Voltage Step
  • VID Control with Multibyte Interface with
    Read-Back
  • ±1% Output Voltage at 25°C for VID Control at
    12 V VIN / 1.1 V VOUT
  • D-CAP2™ Control Mode
  • Advanced Eco-mode™ for High Efficiency at Light
    Load and Low Output Voltage Ripple
  • 650-kHz Switching Frequency
  • Fixed Soft Start: 1 ms
  • Monotonic Pre-Biased Soft Start
  • Hiccup Timer for Overload Protection

The TPS566250 is a synchronous buck converter that enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count and low standby current solution.

After the initial power-up, the output voltage can be changed by codes sent to the IC via an I2C compatible VID Control bus.

The main control loops of the TPS566250 use the D-CAP2™ mode control which provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Advanced Eco-mode™ operation at light loads. Advanced Eco-mode™ allows the TPS566250 to maintain high efficiency during lighter load conditions. The TPS566250 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors.

The device offers on chip overcurrent, undervoltage lockout and thermal shutdown protection.

The TPS566250 is a synchronous buck converter that enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count and low standby current solution.

After the initial power-up, the output voltage can be changed by codes sent to the IC via an I2C compatible VID Control bus.

The main control loops of the TPS566250 use the D-CAP2™ mode control which provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Advanced Eco-mode™ operation at light loads. Advanced Eco-mode™ allows the TPS566250 to maintain high efficiency during lighter load conditions. The TPS566250 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors.

The device offers on chip overcurrent, undervoltage lockout and thermal shutdown protection.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS566250 4.5-V to 17-V Input, 6-A Synchronous Step-Down Converter With VID Control データシート (Rev. B) PDF | HTML 2015年 6月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

リファレンス・デザイン

TIDA-050027 — 省電力の最大化向けにフレキシブルなパーティションを採用したマルチレール TV 電源のリファレンス デザイン

TIDA-050027 リファレンス デザインは、テレビ プラットフォーム用のパワー ディストリビューション ソリューションです。この設計は、一般的な電圧レールとペリフェラルをエミュレートする構成により、LCD TV や OLED TV など、多様なテレビ電源アーキテクチャのリファレンス デザインとして使用できます。入力では eFuse を使用して短絡保護を実現しますが、同時に高効率の降圧コンバータによりコア レール、常時オンのレール、ペリフェラル レールに必要な電力を供給します。さらに、特定の周辺機器には、低 IQ 低ドロップアウト レギュレータ (LDO) (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HSOIC (DDA) 8 Ultra Librarian