ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS61222-EP

アクティブ

5.5μA の静止電流、0.7VIN、5V の固定出力電圧、昇圧コンバータ

製品詳細

Rating HiRel Enhanced Product Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.7 Vout (max) (V) 5.19 Vout (min) (V) 4.8 Switch current limit (typ) (A) 0.4 Features Synchronous rectification Operating temperature range (°C) -55 to 145 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 90
Rating HiRel Enhanced Product Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 0.7 Vout (max) (V) 5.19 Vout (min) (V) 4.8 Switch current limit (typ) (A) 0.4 Features Synchronous rectification Operating temperature range (°C) -55 to 145 Iq (typ) (A) 0.000005 Duty cycle (max) (%) 90
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Up to 95% Efficiency at Typical Operating Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function During Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Fixed Output Voltage Versions
  • Small 6-Pin SC-70 Package
  • Up to 95% Efficiency at Typical Operating Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function During Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Fixed Output Voltage Versions
  • Small 6-Pin SC-70 Package

The TPS61222 provides a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

The TPS61222 provides a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Low Input Voltage, 0.7V, Boost Converter With 5.5μA Quiescent Current . データシート 2012年 9月 25日
* VID TPS61222-EP VID V6212603 2016年 6月 21日
* 放射線と信頼性レポート TPS61222MDCKTEP Reliabilty Report 2016年 2月 9日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS61220EVM-319 — TPS61220EVM-319 評価モジュール

The TPS61220EVM-319 facilitates evaluation of the TPS61220 low input voltage boost converter.

ユーザー ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-SC70 (DCK) 6 Ultra Librarian