ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

TPS62134A

アクティブ

低消費電力モード入力搭載、Intel SkyLake プラットフォーム向け、17V 入力、降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 3.2 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 0.975 Vout (min) (V) 0.85 Features Enable, Light Load Efficiency, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode DCS-Control Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Operating temperature range (°C) -40 to 85 Iq (typ) (µA) 20 Duty cycle (max) (%) 100 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 3.2 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 0.975 Vout (min) (V) 0.85 Features Enable, Light Load Efficiency, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode DCS-Control Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Operating temperature range (°C) -40 to 85 Iq (typ) (µA) 20 Duty cycle (max) (%) 100 Type Converter
VQFN (RGT) 16 9 mm² 3 x 3
  • DCS-Control™ Architecture
  • Supports Low-Power Mode for System Standby Mode
  • Power Save Mode for Light Load Efficiency
  • Selectable Fixed Output Voltage (0.7 V to 1.05 V)
  • Low Power Mode Logic Input
  • Quiescent Current of 20 µA
  • Input Voltage Range: 3 V to 17 V
  • Output Current: up to 3.2 A
  • Programmable Soft Start
  • Power Good Output
  • Short Circuit Protection
  • Single-ended Remote Sense
  • Thermal Shutdown Protection
  • Available in a 3-mm × 3-mm, VQFN-16 Package
  • DCS-Control™ Architecture
  • Supports Low-Power Mode for System Standby Mode
  • Power Save Mode for Light Load Efficiency
  • Selectable Fixed Output Voltage (0.7 V to 1.05 V)
  • Low Power Mode Logic Input
  • Quiescent Current of 20 µA
  • Input Voltage Range: 3 V to 17 V
  • Output Current: up to 3.2 A
  • Programmable Soft Start
  • Power Good Output
  • Short Circuit Protection
  • Single-ended Remote Sense
  • Thermal Shutdown Protection
  • Available in a 3-mm × 3-mm, VQFN-16 Package

The TPS62134x family of devices is an easy-to-use, synchronous step-down DC-DC converter, compatible with Intel Skylake platform applications such as Ultrabooks™ and notebooks. The high performance DCS-Control™ architecture provides fast transient response as well as high output voltage accuracy.

With a wide operating input-voltage range of 3 to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other batteries as well as from 12-V intermediate power rails. The devices have a low-power mode where the output voltage is reduced by using the LPM pin. In addition, the devices support dynamic output-voltage change by using the VIDx pins. The LPM and VIDx pins help the system minimize power consumption in different operating modes.

The output-voltage startup ramp is controlled by the SS pin. The power sequencing is configurable by the enable (EN) and power good (PG) pins. In power-save mode, the devices show quiescent current of approximately 20 µA which maintains high efficiency over the entire load range. Short circuit protection and thermal shutdown protect the IC and external components from heavy current when the output is shorted to ground. The device is available in a 3-mm × 3-mm 16-pin VQFN package with thermal pad.

The TPS62134x family of devices is an easy-to-use, synchronous step-down DC-DC converter, compatible with Intel Skylake platform applications such as Ultrabooks™ and notebooks. The high performance DCS-Control™ architecture provides fast transient response as well as high output voltage accuracy.

With a wide operating input-voltage range of 3 to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other batteries as well as from 12-V intermediate power rails. The devices have a low-power mode where the output voltage is reduced by using the LPM pin. In addition, the devices support dynamic output-voltage change by using the VIDx pins. The LPM and VIDx pins help the system minimize power consumption in different operating modes.

The output-voltage startup ramp is controlled by the SS pin. The power sequencing is configurable by the enable (EN) and power good (PG) pins. In power-save mode, the devices show quiescent current of approximately 20 µA which maintains high efficiency over the entire load range. Short circuit protection and thermal shutdown protect the IC and external components from heavy current when the output is shorted to ground. The device is available in a 3-mm × 3-mm 16-pin VQFN package with thermal pad.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
15 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS62134x, 17-V Input, Step-down Converter With Low-Power Mode Input for Intel Skylake Platform データシート (Rev. E) PDF | HTML 2016年 10月 31日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 2015年 10月 30日
アプリケーション・ノート Optimizing the TPS62130/40/50/60 Output Filter (Rev. A) 2015年 7月 15日
Analog Design Journal Five steps to a great PCB layout for a step-down converter 2015年 1月 29日
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 2013年 7月 25日
アプリケーション・ノート How to Measure the Control Loop of DCS-Control Devices (Rev. A) 2012年 8月 9日
アプリケーション・ノート Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
アプリケーション・ノート Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TPS62134A PSpice Unencrypted Transient Model (Rev. A)

SLVMAJ6A.ZIP (106 KB) - PSpice Model
ガーバー・ファイル

PWR595_A_Gerbers

SLVC600.ZIP (206 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGT) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ