ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS62172-Q1

アクティブ

3 ~ 17V 0.5A 車載向け降圧コンバータ、2x2 QFN パッケージ

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Light Load Efficiency, Output discharge, Power good, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000017 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Light Load Efficiency, Output discharge, Power good, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000017 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
WSON (DSG) 8 4 mm² 2 x 2
  • DCS-Control™ topology
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 3 V to 17 V
  • Up to 500-mA output current
  • Adjustable output voltage from 0.9 V to 6 V
  • Fixed output voltage versions
  • Seamless power save mode transition
  • Typically 17-µA quiescent current
  • Power-good output
  • 100% Duty cycle mode
  • Short circuit protection
  • Overtemperature protection
  • Pin-to-pin compatible with TPS62160-Q1
  • Available in a 2 × 2 mm, WSON-8 package
  • Create a custom design using the TPS62170-Q1 with the WEBENCH® power designer
  • DCS-Control™ topology
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 3 V to 17 V
  • Up to 500-mA output current
  • Adjustable output voltage from 0.9 V to 6 V
  • Fixed output voltage versions
  • Seamless power save mode transition
  • Typically 17-µA quiescent current
  • Power-good output
  • 100% Duty cycle mode
  • Short circuit protection
  • Overtemperature protection
  • Pin-to-pin compatible with TPS62160-Q1
  • Available in a 2 × 2 mm, WSON-8 package
  • Create a custom design using the TPS62170-Q1 with the WEBENCH® power designer

The TPS6217x-Q1 family is an easy to use synchronous step-down DC-DC converter optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by utilization of the DCS-Control topology.

With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 0.5-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).

Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.

In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.

The device, available in adjustable and fixed output voltage versions, is packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG).

The TPS6217x-Q1 family is an easy to use synchronous step-down DC-DC converter optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by utilization of the DCS-Control topology.

With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 0.5-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).

Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.

In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.

The device, available in adjustable and fixed output voltage versions, is packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG).

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS62162-Q1 アクティブ 2x2 SON 封止、3 ~ 17V、1A、車載用降圧コンバータ Pin-to-pin 1-A product with the same fixed-output voltage.
TPS62170-Q1 アクティブ 3 ~ 17V、0.5A、車載向け降圧コンバータ、2x2 QFN パッケージ This product has an adjustable output voltage.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 3V ~ 17V DCS-Control 搭載 0.5A 降圧コンバータ データシート (Rev. E) 2020年 5月 26日
機能安全情報 TPS6217x-Q1 Functional Safety FIT Rate and Failure Mode Distribution 2020年 1月 27日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 2015年 10月 30日
Analog Design Journal Five steps to a great PCB layout for a step-down converter 2015年 1月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS62170EVM-627 — Evaluation Module for TPS62170 a 0.5-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON

The TPS62170EVM-627 (HPA627-002) uses the TPS62170 adjustable version and is set to a 3.3-Voutput. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V. The TPS62170 is a 0.5-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON package. Both fixed and (...)

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS62172 PSpice Unencrypted Transient Model (Rev. B)

SLVM434B.ZIP (32 KB) - PSpice Model
シミュレーション・モデル

TPS62172 TINA-TI Transient Reference Design

SLVMA54.ZIP (44 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS62172 TINA-TI Transient Spice Model

SLVMA55.ZIP (54 KB) - TINA-TI Spice Model
リファレンス・デザイン

TIDA-01130 — MIPI CSI-2 ビデオ インターフェイス、FPD-Link III、POC を搭載した車載用 2MP カメラ モジュールのリファレンス デザイン

TIDA-01130 リファレンス デザインは、MIPI CSI-2 インターフェイスと TI の 4Gbps FPD-Link III シリアライザを使用して、非常に高速なフォワード チャネル データ レートの 2MP(メガピクセル)車載用カメラに最適な超小型サイズのソリューションを示します。このカメラを採用してスループットを向上させると、ミラーを置き換えるときに不可欠な高解像度で高速なフレーム レート イメージャを実現し、CMS(カメラ モニタリング システム)とリア カメラの各アプリケーションを製作することができます。さらに、カメラには Power Over Coax (POC) (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01392 — 最高100MHzのPCLKで12ビットのRAWビデオを出力する、車載用1.3MPカメラ モジュールのリファレンス デザイン

ADAS アプリケーション向けのカメラ モジュールは、スペースの制約が厳しい場合があります。  TIDA-01392 は、1.3MP イメージ センサ、1.9Gbps シリアライザ、および必要な電源を組み合わせており、これらすべての機能が 20mm × 20mm の PCB 設計に収められています。また、このカメラ モジュール リファレンス デザインは、デジタル ビデオ、電力、カメラ制御信号、診断信号を 1 本の 50Ω 同軸ケーブルで伝送することで、通信を簡素化しています。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSG) 8 Ultra Librarian