ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS62242-Q1

アクティブ

車載向け、1.2V 固定出力電圧、2V ~ 6V、2.25MHz 固定周波数、300mA 降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS628501-Q1 アクティブ 車載、SOT-583 パッケージ封止、2.7V ~ 6V、1A 降圧コンバータ New generation with smaller solution size and higher efficiency

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 1.2 Vout (min) (V) 1.2 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 115 Iq (typ) (A) 0.000015 Duty cycle (max) (%) 100
Rating Automotive Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 1.2 Vout (min) (V) 1.2 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 115 Iq (typ) (A) 0.000015 Duty cycle (max) (%) 100
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • High Efficiency – Up to 94%
  • Output Current Up to 300 mA
  • VIN Range From 2 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power-Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • 1.2-V Fixed Output Voltage
  • 15-µA Typical Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a SOT (5) 2.90-mm × 1.60-mm Package
  • Allows < 1-mm Solution Height
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • High Efficiency – Up to 94%
  • Output Current Up to 300 mA
  • VIN Range From 2 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power-Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • 1.2-V Fixed Output Voltage
  • 15-µA Typical Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a SOT (5) 2.90-mm × 1.60-mm Package
  • Allows < 1-mm Solution Height

The TPS62242-Q1 device is a highly efficient buck converter optimized for battery-powered portable applications. The device provides up to 300-mA output current from a single Li-Ion cell and is ideal for battery-powered portable applications, automotive applications, and other equipment like Advanced Driver Assistance Systems (ADAS).

With an input voltage range of 2 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range, two- and three-cell alkaline.

The TPS62242-Q1 operates at 2.25-MHz fixed-switching frequency and enters the power-save mode of operation at light load currents to maintain high efficiency over the entire load current range.

The power-save mode is optimized for low output-voltage ripple. In shutdown mode, the current consumption is reduced to less than 1 µA. With 2.25-MHz fixed frequency and a 1.2-V fixed output voltage, the TPS62242-Q1 device allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62242-Q1 operates over a free-air temperature range of –40°C to 115°C. The device is available in a 5-pin SOT 2.90-mm × 1.60-mm package.

The TPS62242-Q1 device is a highly efficient buck converter optimized for battery-powered portable applications. The device provides up to 300-mA output current from a single Li-Ion cell and is ideal for battery-powered portable applications, automotive applications, and other equipment like Advanced Driver Assistance Systems (ADAS).

With an input voltage range of 2 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range, two- and three-cell alkaline.

The TPS62242-Q1 operates at 2.25-MHz fixed-switching frequency and enters the power-save mode of operation at light load currents to maintain high efficiency over the entire load current range.

The power-save mode is optimized for low output-voltage ripple. In shutdown mode, the current consumption is reduced to less than 1 µA. With 2.25-MHz fixed frequency and a 1.2-V fixed output voltage, the TPS62242-Q1 device allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62242-Q1 operates over a free-air temperature range of –40°C to 115°C. The device is available in a 5-pin SOT 2.90-mm × 1.60-mm package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS62811-Q1 アクティブ 車載対応、2mm x 3mm ウェッタブル フランク QFN パッケージ封止、2.75V ~ 6V、1A 降圧コンバータ New generation with smaller solution size and higher efficiency

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS62242-Q1 2.25-MHz 300-mA Buck Converter in DDC (SOT) Package データシート (Rev. C) PDF | HTML 2016年 8月 31日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
アプリケーション・ノート Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
Analog Design Journal Five steps to a great PCB layout for a step-down converter 2015年 1月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS62240EVM-229 — TPS62240、6V 入力、1.8V 出力、0.3A 評価モジュール

The TPS62240EVM-229 facilitates evaluation of the TPS62240 2.25 MHz, 300 mA Step-Down DC-DC Converter.
ユーザー ガイド: PDF
シミュレーション・モデル

TPS62242 TINA-TI Transient Reference Design

SLVM254.TSC (829 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS62242 TINA-TI Transient Spice Model

SLVM255.ZIP (36 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS62242 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM062A.ZIP (36 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23-THN (DDC) 5 Ultra Librarian