ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

TPS62421

アクティブ

小型 3x3mm QFN パッケージ封止、2.25MHz 600mA/1000mA。デュアル、降圧コンバータ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS62442 アクティブ QFN パッケージ封止、2.75V ~ 6V、デュアル、2A または 3A 出力と 1A 出力、降圧コンバータ Smaller solution size with higher output voltage range 0.6 V to 5.5 V

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 1.8 Vout (min) (V) 1.2 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 85 Iq (typ) (µA) 32 Duty cycle (max) (%) 100 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 0.6 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 1.8 Vout (min) (V) 1.2 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 85 Iq (typ) (µA) 32 Duty cycle (max) (%) 100 Type Converter
VSON (DRC) 10 9 mm² 3 x 3
  • High Efficiency up to 95%
  • VIN Range from 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Output Current 600 mA and 1000 mA
  • Adjustable Output Voltage from 0.6 V to VIN
  • Pin Selectable Output Voltage Supports Simple
    Dynamic VoltageScaling
  • Optional EasyScale One-Pin Serial Interface for
    Dynamic Output Voltage Adjustment
  • Power-Save Mode at Light Load Currents
  • 180° Out of Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Typical 32-µA Quiescent Current for both
    Converters
  • 100% Duty Cycle for Lowest Dropout
  • Available in a 10-Pin VSON (3 mm × 3 mm)
  • High Efficiency up to 95%
  • VIN Range from 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Output Current 600 mA and 1000 mA
  • Adjustable Output Voltage from 0.6 V to VIN
  • Pin Selectable Output Voltage Supports Simple
    Dynamic VoltageScaling
  • Optional EasyScale One-Pin Serial Interface for
    Dynamic Output Voltage Adjustment
  • Power-Save Mode at Light Load Currents
  • 180° Out of Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Typical 32-µA Quiescent Current for both
    Converters
  • 100% Duty Cycle for Lowest Dropout
  • Available in a 10-Pin VSON (3 mm × 3 mm)

The TPS6242x device is a synchronous dual step-down DC–DC converter. It provides two independent output voltage rails powered by 1-cell Li-Ion or 3-cell NiMH/NiCD batteries. The device is also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an input voltage range of 2.5 V to 6 V, the TPS6242x is ideal for battery-powered portable applications like smart phones, PDAs, and other portable equipment.

With the EasyScale™ serial interface the output voltages can be modified during operation. It therefore supports dynamic voltage scaling for low power DSP and processors.

The TPS6242x operates at 2.25-MHz fixed switching frequency and enter the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. For low-noise applications the devices can be forced into fixed-frequency PWM mode by pulling the MODE/DATA pin High. In the shutdown mode, the current consumption is reduced to 1.2 µA. The device allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6242x operates over a free-air temperature range of –40°C to 85°C. It is available in a 10-pin leadless package (3 mm × 3 mm VSON)

The TPS6242x device is a synchronous dual step-down DC–DC converter. It provides two independent output voltage rails powered by 1-cell Li-Ion or 3-cell NiMH/NiCD batteries. The device is also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an input voltage range of 2.5 V to 6 V, the TPS6242x is ideal for battery-powered portable applications like smart phones, PDAs, and other portable equipment.

With the EasyScale™ serial interface the output voltages can be modified during operation. It therefore supports dynamic voltage scaling for low power DSP and processors.

The TPS6242x operates at 2.25-MHz fixed switching frequency and enter the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. For low-noise applications the devices can be forced into fixed-frequency PWM mode by pulling the MODE/DATA pin High. In the shutdown mode, the current consumption is reduced to 1.2 µA. The device allows the use of small inductors and capacitors to achieve a small solution size.

The TPS6242x operates over a free-air temperature range of –40°C to 85°C. It is available in a 10-pin leadless package (3 mm × 3 mm VSON)

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
16 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS6242x 2.25-MHz 600-mA and 1000-mA Dual Step-Down Converter in Small 3-mm × 3-mm VSON Package データシート (Rev. D) PDF | HTML 2015年 7月 31日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
アプリケーション・ノート Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017年 11月 29日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
アプリケーション・ノート Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
Analog Design Journal Five steps to a great PCB layout for a step-down converter 2015年 1月 29日
アプリケーション・ノート Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日
その他の技術資料 TPS62401_NanoEVM_ Schematic 2007年 2月 13日
その他の技術資料 BQ24070_NanoEVM_OV 2007年 1月 29日
その他の技術資料 TPS62401_NanoEVM_OV 2007年 1月 29日
アプリケーション・ノート Output Voltage Selection for the TPS62400 Family of Buck Converters 2006年 9月 20日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TPS62420 PSpice Average Model

SLIM129.ZIP (84 KB) - PSpice Model
シミュレーション・モデル

TPS62420 PSpice Transient Model

SLIM130.ZIP (310 KB) - PSpice Model
シミュレーション・モデル

TPS62421 PSpice Unencrypted Transient Model Package (Rev. A)

SLVMBC1A.ZIP (87 KB) - PSpice Model
ガーバー・ファイル

TPS624xxVM Gerber Files

SLVC132.ZIP (101 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRC) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ