ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

TPS62902

アクティブ

1.5-mm × 2-mm QFN パッケージ封止、3V ~ 17V、2A、高効率、低静止電流 (IQ)、降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode DCS-Control Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 165 Iq (typ) (µA) 4 Duty cycle (max) (%) 100 Type Converter
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode DCS-Control Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 165 Iq (typ) (µA) 4 Duty cycle (max) (%) 100 Type Converter
VQFN-HR (RPJ) 9 3 mm² 2 x 1.5
  • High efficiency for wide duty cycle and load range
    • I Q: 4 µA typical
    • Selectable switching frequency of 2.5 MHz and 1.0 MHz
    • R DS(ON): 62-mΩ high side, 22-mΩ low side
    • Automatic efficiency enhancement (AEE)
  • Small 1.5-mm × 2.0-mm VQFN package with 0.5-mm pitch
  • Up to 2-A continuous output current
  • ±0.9% feedback voltage accuracy across temp (-40°C to 150°C)
  • Configurable ouput voltage options:
    • V FB external divider: 0.6 V to 5.5 V
    • V SET internal divider: 16 options between 0.4 V and 5.5 V
  • DCS-Control™ topology with 100% mode
  • Highly flexible and easy to use
    • Optimized pinout for single-layer routing
    • Precise enable input
    • Forced PWM or auto power save mode
    • Power good output
    • Selectable active output discharge
    • Adjustable soft start and tracking
  • No external bootstrap capacitor required
  • Create a custom design using the TPS62902 using the WEBENCH Power Designer
  • High efficiency for wide duty cycle and load range
    • I Q: 4 µA typical
    • Selectable switching frequency of 2.5 MHz and 1.0 MHz
    • R DS(ON): 62-mΩ high side, 22-mΩ low side
    • Automatic efficiency enhancement (AEE)
  • Small 1.5-mm × 2.0-mm VQFN package with 0.5-mm pitch
  • Up to 2-A continuous output current
  • ±0.9% feedback voltage accuracy across temp (-40°C to 150°C)
  • Configurable ouput voltage options:
    • V FB external divider: 0.6 V to 5.5 V
    • V SET internal divider: 16 options between 0.4 V and 5.5 V
  • DCS-Control™ topology with 100% mode
  • Highly flexible and easy to use
    • Optimized pinout for single-layer routing
    • Precise enable input
    • Forced PWM or auto power save mode
    • Power good output
    • Selectable active output discharge
    • Adjustable soft start and tracking
  • No external bootstrap capacitor required
  • Create a custom design using the TPS62902 using the WEBENCH Power Designer

The TPS62902 is a highly-efficient, small, and flexible synchronous step-down DC-DC converter that is easy to use. A selectable switching frequency of 2.5 MHz or 1.0 MHz allows the use of small inductors and provides fast transient response. The device supports high V OUT accuracy of ± 1% with DCS-Control topology. The wide input voltage range of 3-V to 17-V supports a variety of nominal inputs, like 12-V supply rails, single-cell or multi-cell Li-Ion, and 5-V or 3.3-V rails.

The TPS62902 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4 µA. AEE, if enabled, provides high efficiency across V IN, V OUT, and load current. The device includes a S-CONF/MODE input to set the internal/external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.

The device is available in small 9-pin VQFN package measuring 1.50 mm × 2.00 mm with 0.5-mm pitch.

The TPS62902 is a highly-efficient, small, and flexible synchronous step-down DC-DC converter that is easy to use. A selectable switching frequency of 2.5 MHz or 1.0 MHz allows the use of small inductors and provides fast transient response. The device supports high V OUT accuracy of ± 1% with DCS-Control topology. The wide input voltage range of 3-V to 17-V supports a variety of nominal inputs, like 12-V supply rails, single-cell or multi-cell Li-Ion, and 5-V or 3.3-V rails.

The TPS62902 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4 µA. AEE, if enabled, provides high efficiency across V IN, V OUT, and load current. The device includes a S-CONF/MODE input to set the internal/external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.

The device is available in small 9-pin VQFN package measuring 1.50 mm × 2.00 mm with 0.5-mm pitch.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPS62901 アクティブ 1.5-mm × 2mm の QFN パッケージ封止、3V ~ 17V、1A、高効率、低静止電流 (IQ)、降圧コンバータ Pin-to-pin 1-A output current
TPS62903 アクティブ 1.5-mm × 2mm の QFN パッケージ封止、3V ~ 17V、3A、高効率、低静止電流 (IQ)、降圧コンバータ Pin-to-pin 3-A output current
比較対象デバイスと類似の機能
TPSM82902 アクティブ インダクタ内蔵、3V ~ 17V、2A、高効率、低静止電流 (IQ)、同期整流降圧コンバータ モジュール Module version featuring an integrated inductor.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS62902, 3-V to 17-V, High Efficiency and Low IQBuck Converter in 1.5-mm × 2-mm QFN Package データシート (Rev. A) PDF | HTML 2023年 11月 6日
アプリケーション・ノート How to Best Use TPS62903 for a Given Application Requirement PDF | HTML 2021年 8月 13日
アプリケーション・ノート Comparison of TPS6290x vs. TPS621x0 PDF | HTML 2021年 7月 23日
アプリケーション概要 Multi-Function Pins for Easy Designing PDF | HTML 2021年 7月 7日
証明書 TPS62902EVM-069 EU RoHS Declaration of Conformity (DoC) 2020年 12月 15日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS62902EVM-069 — 17VIN、2A、低 IQ 降圧コンバータ、1.5mm×2mm QFN パッケージ評価基板

TPS62902EVM-069 (BSR069-002) 評価基板を使用すると、1.5mm x 2mm の小型 QFN パッケージに封止した 2A 降圧コンバータである TPS62902 を評価できます。この EVM (評価基板) は、3V ~ 17V の入力電圧範囲を受け入れ、1.8V の出力電圧を供給します。TPS62902 は高効率、低静止電流 (IQ) の降圧コンバータであり、ファクトリ オートメーションやビル オートメーション、IP ネットワーク カメラ、産業用 PC、データセンター スイッチ、サーボ ドライブ、モバイル (...)
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS62902 PSpice Transient Model

SLVMDO7.ZIP (239 KB) - PSpice Model
シミュレーション・モデル

TPS62902 SIMPLIS Transient and Average Model

SLVMDP2.ZIP (901 KB) - SIMPLIS Model
ガーバー・ファイル

BSR069A Gerbers

SNVC242.ZIP (394 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN-HR (RPJ) 9 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ