ホーム パワー マネージメント LCD/OLED ディスプレイ向けの電源とドライバ

TPS65155

アクティブ

GOA パネル向けレベル シフタ搭載、LCD バイアス ソリューション

製品詳細

Display type LCD unipolar IC integration LCD bias, LCD level shifter Vin (min) (V) 3 Vin (max) (V) 6 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 6 Features I2C interface, Level shifter, Output discharge, Reset generator, Temperature sensor or compensation Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias, LCD level shifter Vin (min) (V) 3 Vin (max) (V) 6 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 6 Features I2C interface, Level shifter, Output discharge, Reset generator, Temperature sensor or compensation Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RKP) 40 25 mm² 5 x 5
  • 3-V to 6-V Input Voltage Range
  • Boost Converter With 4-A Switch Current Limit
  • Boost Converter Output Voltages up to 18 V
  • Boost Converter Overvoltage Protection
  • Selectable Switching Frequency (640 kHz or 1.2 MHz)
  • Programmable Boost Converter Soft-Start
  • Temperature-Compensated Positive Charge Pump Controller
  • Negative Charge Pump Controller
  • 4 + 2 Channels of Level Shifters
  • XAO Reset Signal
  • Thermal Shutdown
  • 40-Pin 5×5 mm QFN Package
  • 3-V to 6-V Input Voltage Range
  • Boost Converter With 4-A Switch Current Limit
  • Boost Converter Output Voltages up to 18 V
  • Boost Converter Overvoltage Protection
  • Selectable Switching Frequency (640 kHz or 1.2 MHz)
  • Programmable Boost Converter Soft-Start
  • Temperature-Compensated Positive Charge Pump Controller
  • Negative Charge Pump Controller
  • 4 + 2 Channels of Level Shifters
  • XAO Reset Signal
  • Thermal Shutdown
  • 40-Pin 5×5 mm QFN Package

The TPS65155 provides an integrated bias and level shifter solution for LCD monitors .

The device integrates a boost converter to generate the source driver supply voltage (VAVDD), positive and negative charge pump controllers to generate gate driver ON (VGH) and OFF (VGL) voltages, and an 6-channel level shifter in a single IC. The positive charge pump controller supports temperature compensation to reduce VGH at high temperatures.

In addition to the above functions, the TPS65155 generates an additional active-low XAO reset output.

Supply sequencing during power-up can be controlled by an externally generated enable signal.

To request a full data sheet or other design resources: request TPS65155

The TPS65155 provides an integrated bias and level shifter solution for LCD monitors .

The device integrates a boost converter to generate the source driver supply voltage (VAVDD), positive and negative charge pump controllers to generate gate driver ON (VGH) and OFF (VGL) voltages, and an 6-channel level shifter in a single IC. The positive charge pump controller supports temperature compensation to reduce VGH at high temperatures.

In addition to the above functions, the TPS65155 generates an additional active-low XAO reset output.

Supply sequencing during power-up can be controlled by an externally generated enable signal.

To request a full data sheet or other design resources: request TPS65155

ダウンロード

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS65142 アクティブ LCD パネル向け、6 チャネル WLED ドライバ搭載、LCD バイアス ソリューション Integrated backlight driver.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS65155 LCD Bias Solution for LCD Monitors データシート 2017年 9月 27日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​