TPS65177
多様なサイズの TV 向け、ゲート パルス変調スイッチ搭載、全体が I²C プログラマブル、6 チャネル、LCD バイアス IC
TPS65177
- Enable / Disable
- TPS65177: VI power cycle
- TPS65177A: VI power cycle or EN-pin
- 8.6-V to 14.7-V Input Voltage Range
- Non-Synchronous Boost Converter (V(AVDD))
- Integrated Isolation Switch
- 13.5-V to 19.8-V Output Voltage (I2C)
- 15-V Default Output Voltage
- 4.25-A Switch Current Limit (I2C)
- High Voltage Stress Mode (I2C)
- Synchronous Buck Converter (V(HAVDD))
- 4.8-V to 11.1-V Output Voltage (I2C)
- 7.5-V Default Output Voltage
- 1.7-A Switch Current Limit
- High Voltage Stress Mode (I2C)
- Non-Synchronous Buck Converter (V(IO))
- 2.2-V to 3.7-V Output Voltage (I2C)
- 2.5-V Default Output Voltage
- 3-A Switch Current Limit
- Synchronous Buck Converter (V(CORE))
- 0.8-V to 3.3-V Output Voltage (I2C)
- 1-V Default Output Voltage
- 2.5-A Switch Current Limit
- Positive Charge-Pump Controller (V(GH))
- 20-V to 40-V Output Voltage (I2C)
- 28-V Default Output Voltage
- Temp. Compensation Offset 0-V to 15-V (I2C)
- 4-V Default Offset (28 V to 32 V)
- Negative Charge-Pump Controller (V(GL))
- –14.5-V to –5.5-V Output Voltage (I2C)
- –7.9-V Default Output Voltage
- Gate Pulse Modulation (GPM)
- Down to 0-V, 5-V, 10-V or 15-V (I2C)
- 0-V Default Discharge Voltage
- Temperature Compensation for V(GH)
- Thermal Shutdown
- I2C Compatible Interface
- EEPROM Memory
- 6-mm × 6-mm × 1-mm 40-Pin VQFN Package
The TPS65177/A provides all supply rails needed by a GIP (Gate-in-Panel) or non-GIP TFT-LCD panel. All output voltages are I2C programmable.
V(IO) and V(CORE) for the T-CON, V(AVDD) and V(HAVDD) for the Source Driver and the Gamma Buffer, V(GH) and V(GL) for the Gate Driver or the Level Shifter. For use with non-GIP technology Gate Pulse Modulation (GPM) is implemented, for use with GIP technology the V(GH) rail can be temperature compensated. Furthermore a High Voltage Stress Mode (HVS) for V(AVDD) and V(HAVDD) and an integrated V(AVDD) Isolation Switch is implemented. V(CORE), V(HAVDD), V(GH), V(GL), GPM and the V(GH) temperature compensation can be enabled and disabled by I2C programming.
A single BOM (Bill of Materials) can cover several panel types and sizes whose desired output voltage levels can be programmed in production and stored in a non-volatile integrated memory.
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | TPS65177/A Fully I2C Programmable 6-CH LCD Bias IC for all Size TV Including Gate Pulse Modulation データシート (Rev. C) | PDF | HTML | 2016年 2月 17日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点