TPS65177A
- Enable / Disable
- TPS65177: VI power cycle
- TPS65177A: VI power cycle or EN-pin
- 8.6-V to 14.7-V Input Voltage Range
- Non-Synchronous Boost Converter (V(AVDD))
- Integrated Isolation Switch
- 13.5-V to 19.8-V Output Voltage (I2C)
- 15-V Default Output Voltage
- 4.25-A Switch Current Limit (I2C)
- High Voltage Stress Mode (I2C)
- Synchronous Buck Converter (V(HAVDD))
- 4.8-V to 11.1-V Output Voltage (I2C)
- 7.5-V Default Output Voltage
- 1.7-A Switch Current Limit
- High Voltage Stress Mode (I2C)
- Non-Synchronous Buck Converter (V(IO))
- 2.2-V to 3.7-V Output Voltage (I2C)
- 2.5-V Default Output Voltage
- 3-A Switch Current Limit
- Synchronous Buck Converter (V(CORE))
- 0.8-V to 3.3-V Output Voltage (I2C)
- 1-V Default Output Voltage
- 2.5-A Switch Current Limit
- Positive Charge-Pump Controller (V(GH))
- 20-V to 40-V Output Voltage (I2C)
- 28-V Default Output Voltage
- Temp. Compensation Offset 0-V to 15-V (I2C)
- 4-V Default Offset (28 V to 32 V)
- Negative Charge-Pump Controller (V(GL))
- –14.5-V to –5.5-V Output Voltage (I2C)
- –7.9-V Default Output Voltage
- Gate Pulse Modulation (GPM)
- Down to 0-V, 5-V, 10-V or 15-V (I2C)
- 0-V Default Discharge Voltage
- Temperature Compensation for V(GH)
- Thermal Shutdown
- I2C Compatible Interface
- EEPROM Memory
- 6-mm × 6-mm × 1-mm 40-Pin VQFN Package
The TPS65177/A provides all supply rails needed by a GIP (Gate-in-Panel) or non-GIP TFT-LCD panel. All output voltages are I2C programmable.
V(IO) and V(CORE) for the T-CON, V(AVDD) and V(HAVDD) for the Source Driver and the Gamma Buffer, V(GH) and V(GL) for the Gate Driver or the Level Shifter. For use with non-GIP technology Gate Pulse Modulation (GPM) is implemented, for use with GIP technology the V(GH) rail can be temperature compensated. Furthermore a High Voltage Stress Mode (HVS) for V(AVDD) and V(HAVDD) and an integrated V(AVDD) Isolation Switch is implemented. V(CORE), V(HAVDD), V(GH), V(GL), GPM and the V(GH) temperature compensation can be enabled and disabled by I2C programming.
A single BOM (Bill of Materials) can cover several panel types and sizes whose desired output voltage levels can be programmed in production and stored in a non-volatile integrated memory.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | TPS65177/A Fully I2C Programmable 6-CH LCD Bias IC for all Size TV Including Gate Pulse Modulation データシート (Rev. C) | PDF | HTML | 2016年 2月 17日 | ||
| アプリケーション・ノート | 昇圧コンバータの電力段に関する基本的な計算 (Rev. D 翻訳版) | PDF | HTML | 英語版 (Rev.D) | PDF | HTML | 2022年 12月 1日 | |
| アプリケーション・ノート | Basic Calculation of a Boost Converter's Power Stage... (Rev. D) | PDF | HTML | 2022年 11月 21日 | |||
| アプリケーション・ノート | Understanding Undervoltage Lockout in Power Devices (Rev. A) | 2018年 9月 19日 | ||||
| アプリケーション・ノート | Basic Calculation of a Buck Converter's Power Stage (Rev. B) | 2015年 8月 17日 | ||||
| アプリケーション・ノート | Minimizing Ringing at the Switch Node of a Boost Converter | 2006年 9月 15日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
ACROVIEW-3P-AP6000 — AP6000 programmer support all TI programmable chips, including EP Product, Power ICs, and Gauge ICs
AP6000, launched by Acroview, is a universal programmer designed to support TI ICs across all series. Leveraging Acroview's highly skilled algorithm R&D engineering team, it delivers the fastest chip support speed in the industry.The AP6000 is capable of programming 8 chips simultaneously, and (...)
ACROVIEW-3P-AP8000 — AP8000 Universal Programming System, including all TI programmable chips.
AP8000 is a leading technology platform of Universal Programming developed by Acroview. We have an accomplished team of algorithm R&D engineers, to offer the fastest chip support software development service among the industry. The AP8000 can support the programming of 8 chips simultaneously. (...)
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| VQFN (RHA) | 40 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。