ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS65279

アクティブ

4.5V ~ 18V 入力、デュアル 5A、同期整流降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 15 Vout (min) (V) 0.6 Features Enable, Light-load efficiency, Phase Interleaving, Soft-start adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.01 Duty cycle (max) (%) 95
Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 15 Vout (min) (V) 0.6 Features Enable, Light-load efficiency, Phase Interleaving, Soft-start adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.01 Duty cycle (max) (%) 95
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1 VQFN (RHH) 36 36 mm² 6 x 6
  • 4.5-V to 18-V Wide Input Voltage Range
  • Programmable Slew Rate Control for Output
    Voltage Transition
  • Up to 5-A Maximum Continuous Output Current in
    Buck 1 and Buck 2
  • Buck 1 and Buck 2 can be Paralleled to Deliver up
    to 10-A Current
  • Pulse Skipping Mode to Achieve High Efficiency in
    Light Load
  • Adjustable Switching Frequency
    200 kHz to 1.6 MHz Set by External Resistor
  • Dedicated Enable and Soft-Start for Each Buck
  • Peak Current-Mode Control With Simple
    Compensation Circuit
  • Cycle-by-Cycle Overcurrent Protection
  • 180° Out-of-Phase Operation to Reduce Input
    Capacitance and Power Supply Induced Noise
  • Over Temperature Protection
  • Available in 32-Pin Thermally Enhanced HTSSOP
    (DAP) and 36-Pin VQFN 6-mm × 6-mm (RHH)
    Packages
  • 4.5-V to 18-V Wide Input Voltage Range
  • Programmable Slew Rate Control for Output
    Voltage Transition
  • Up to 5-A Maximum Continuous Output Current in
    Buck 1 and Buck 2
  • Buck 1 and Buck 2 can be Paralleled to Deliver up
    to 10-A Current
  • Pulse Skipping Mode to Achieve High Efficiency in
    Light Load
  • Adjustable Switching Frequency
    200 kHz to 1.6 MHz Set by External Resistor
  • Dedicated Enable and Soft-Start for Each Buck
  • Peak Current-Mode Control With Simple
    Compensation Circuit
  • Cycle-by-Cycle Overcurrent Protection
  • 180° Out-of-Phase Operation to Reduce Input
    Capacitance and Power Supply Induced Noise
  • Over Temperature Protection
  • Available in 32-Pin Thermally Enhanced HTSSOP
    (DAP) and 36-Pin VQFN 6-mm × 6-mm (RHH)
    Packages

TPS65279 is a monolithic dual synchronous buck converter with wide 4.5-V to 18-V operating input voltage range that encompassed most intermediate bus voltage operating off 5-, 9-, 12- or 15-V power bus or battery. The converter with constant frequency peak current mode control is designed to simplify its application while giving the designers options to optimize their usage according to the target applications.

Two bucks in TPS65279 can be paralleled to delivery up to 10-A load current by using current sharing mode, connect ISHARE pin high. Two phase operation in current sharing reduces system filtering capacitance and inductance, alleviates EMI and improves output voltage ripple and noise.

TPS65279 features a dedicated enable pin. An independent soft-start pin provides flexibility in power up programmability. Constant frequency peak current mode control simplifies the compensation and provides fast transient response. Cycle-by-cycle overcurrent protection and hiccup mode operation limit MOSFET power dissipation in short circuit or over loading fault conditions.

Low-side reverse overcurrent protection also prevents excessive sinking current from damaging the converter. TPS65279 also features a light load pulse skipping mode (PSM) controlled by MODE pin configuration.

The TPS65279 is available in a 32-pin thermally-enhanced HTSSOP (DAP) package and 36-pin 6-mm × 6-mm VQFN (RHH) package.

TPS65279 is a monolithic dual synchronous buck converter with wide 4.5-V to 18-V operating input voltage range that encompassed most intermediate bus voltage operating off 5-, 9-, 12- or 15-V power bus or battery. The converter with constant frequency peak current mode control is designed to simplify its application while giving the designers options to optimize their usage according to the target applications.

Two bucks in TPS65279 can be paralleled to delivery up to 10-A load current by using current sharing mode, connect ISHARE pin high. Two phase operation in current sharing reduces system filtering capacitance and inductance, alleviates EMI and improves output voltage ripple and noise.

TPS65279 features a dedicated enable pin. An independent soft-start pin provides flexibility in power up programmability. Constant frequency peak current mode control simplifies the compensation and provides fast transient response. Cycle-by-cycle overcurrent protection and hiccup mode operation limit MOSFET power dissipation in short circuit or over loading fault conditions.

Low-side reverse overcurrent protection also prevents excessive sinking current from damaging the converter. TPS65279 also features a light load pulse skipping mode (PSM) controlled by MODE pin configuration.

The TPS65279 is available in a 32-pin thermally-enhanced HTSSOP (DAP) package and 36-pin 6-mm × 6-mm VQFN (RHH) package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS65279 4.5- to 18-V Input, 5-A/5-A Dual Synchronous Step-Down Converter With Current Sharing データシート (Rev. C) PDF | HTML 2015年 5月 14日
アプリケーション・ノート Measure Power Stage Gain and Slope Compensation in PCM (Peak Current Mode) BUCK (Rev. A) PDF | HTML 2019年 4月 1日
ユーザー・ガイド 4.5V TO 18V Input, 5A/5A Dual Synchronous Step-Down Converter, TPS65279DAPR 2013年 8月 21日
ユーザー・ガイド 4.5V TO 18V Input, 6A/3.5A Dual Synchronous Step-Down Converter, TPS65279RHHR 2013年 8月 21日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS65279EVM — TPS65279EVM- 評価基板

The Texas Instruments TPS65279EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65279 Step-Down Converter. The TPS65279 is a monolithic dual synchronous buck converter with a wide 4.5V to 18V operating input voltage range that encompasses most intermediate (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS65279V Unencrypted PSpice Average Model Package (Rev. A)

SLVMA03A.ZIP (52 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (DAP) 32 Ultra Librarian
VQFN (RHH) 36 Ultra Librarian