ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TPS71025

アクティブ

イネーブル搭載、500mA、10V、高 PSRR、低ドロップアウト電圧レギュレータ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TLV767 アクティブ 調整可能出力と固定出力、1A、16V、正電圧低ドロップアウト (LDO) リニア レギュレータ 1-A, alternative product offering lower-IQ, better noise/PSRR performance and improved accuracy.
TPS7A26 アクティブ パワー グッド搭載、500mA、18V、超低静止電流 (IQ)、高精度、調整可能な低ドロップアウト電圧レギュレータ Alternative product offering ultra-low-IQ and improved accuracy in a 2-mm x 2-mm WSON package.

製品詳細

Rating Catalog Vin (max) (V) 10 Vin (min) (V) 3.5 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 2.5 Vout (min) (V) 2.5 Fixed output options (V) 2.5 Noise (µVrms) 228 Iq (typ) (mA) 0.28 Features Enable Thermal resistance θJA (°C/W) 22, 32 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 330 Operating temperature range (°C) 0 to 125
Rating Catalog Vin (max) (V) 10 Vin (min) (V) 3.5 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 2.5 Vout (min) (V) 2.5 Fixed output options (V) 2.5 Noise (µVrms) 228 Iq (typ) (mA) 0.28 Features Enable Thermal resistance θJA (°C/W) 22, 32 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 330 Operating temperature range (°C) 0 to 125
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • 2.5-V Fixed-Output Regulator
  • V ery Low-Dropout (LDO) Voltage...57 mV Typical at IO = 100 mA
  • Very Low Quiescent Current, Independent of Load...292 uA Typ
  • Extremely Low Sleep-State Current,
    0.5 uA Max
  • 2% Tolerance Over Specified Conditions
  • Output Current Range...0 mA to 500 mA
  • Available in Space Saving 8-Pin SOIC and 20-Pin TSSOP Packages
  • 0°C to 125°C Operating Junction Temperature Range
  • 2.5-V Fixed-Output Regulator
  • V ery Low-Dropout (LDO) Voltage...57 mV Typical at IO = 100 mA
  • Very Low Quiescent Current, Independent of Load...292 uA Typ
  • Extremely Low Sleep-State Current,
    0.5 uA Max
  • 2% Tolerance Over Specified Conditions
  • Output Current Range...0 mA to 500 mA
  • Available in Space Saving 8-Pin SOIC and 20-Pin TSSOP Packages
  • 0°C to 125°C Operating Junction Temperature Range

The TPS71025 low-dropout regulator offers an order of magnitude reduction in both dropout voltage and quiescent current over conventional LDO performance. The improvement results from replacing the typical pnp pass transistor with a PMOS device.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (maximum of 95mV at an output current of 100 mA) and is directly proportional to the output current (see Figure 1). Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and remains independent of output loading (typically 292 uA over the full range of output current, 0 mA to 500mA). These two key specifications yield a significant improvement in operating life for battery-powered systems. The TPS71025 also features a sleep mode; applying a TTL high signal to EN\ (enable\) shuts down the regulator, reducing the quiescent current to 0.5 uA maximum at TJ = 25°C.

The D package is availabe taped and reeled. Add R suffix to device type (e.g., TPS71025DR). The PW package is only available left-end taped and reeled and is indicated by the LE suffix on the device type.


Figure 1. Dropout Voltage Versus Output Current

The TPS71025 low-dropout regulator offers an order of magnitude reduction in both dropout voltage and quiescent current over conventional LDO performance. The improvement results from replacing the typical pnp pass transistor with a PMOS device.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (maximum of 95mV at an output current of 100 mA) and is directly proportional to the output current (see Figure 1). Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and remains independent of output loading (typically 292 uA over the full range of output current, 0 mA to 500mA). These two key specifications yield a significant improvement in operating life for battery-powered systems. The TPS71025 also features a sleep mode; applying a TTL high signal to EN\ (enable\) shuts down the regulator, reducing the quiescent current to 0.5 uA maximum at TJ = 25°C.

The D package is availabe taped and reeled. Add R suffix to device type (e.g., TPS71025DR). The PW package is only available left-end taped and reeled and is indicated by the LE suffix on the device type.


Figure 1. Dropout Voltage Versus Output Current

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS71025 - Low-Dropout Voltage Regulator データシート (Rev. A) 1998年 5月 12日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​