TPS76825-EP
- 1-A Low-Dropout Voltage Regulator
- Available in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V,
3.0-V, 3.3-V, 5.0-V Fixed Output and Adjustable Versions - Dropout Voltage Down to 230 mV at 1 A
(TPS76850) - Ultralow 85-µA Typical Quiescent Current
- Fast Transient Response
- 2% Tolerance Over Specified Conditions for
Fixed-Output Versions - Open Drain Power Good (See TPS767xx for
Power-On Reset With 200-ms Delay Option) - 20-Pin TSSOP (PWP) PowerPAD™ Package
- Thermal Shutdown Protection
- SUPPORTS DEFENSE, AEROSPACE AND MEDICAL APPLICATION
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Military (–55°C/125°C)
Temperature Range
- Extended Product LIfe Cycle
- Extended Product-Change Notification
- Product Traceability
Additional temperature ranges are available - contact factory.
PowerPAD is a trademark of Texas Instruments.
This device is designed to have a fast transient response and be stable with 10-µF low ESR capacitors. This combination provides high performance at a reasonable cost.
Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 230 mV at an output current of 1 A for the TPS76850) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.
Power good (PG) is an active high output, which can be used to implement a power-on reset or a low-battery indicator.
The TPS768xx is offered in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5.0-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.2 V to 5.5 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS768xx family is available in a 20-pin PWP package.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | TPS768xx-EP: Fast-Transient-Response 1-A Low-Dropout Voltage Regulators データシート (Rev. B) | 2008年 12月 15日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点