ホーム パワー・マネージメント リニア・レギュレータと低ドロップアウト (LDO) レギュレータ

TPS7A16

アクティブ

パワー・グッドとイネーブル搭載、100mA、60V、超低静止電流 (IQ)、低ドロップアウト (LDO) 電圧レギュレータ

製品詳細

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 60 Vin (min) (V) 3 Vout (max) (V) 18.5 Vout (min) (V) 1.2 Rating Catalog Noise (µVrms) 215 PSRR at 100 KHz (dB) 26 Iq (typ) (mA) 0.005 Thermal resistance θJA (°C/W) 45, 66 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 60 Vin (min) (V) 3 Vout (max) (V) 18.5 Vout (min) (V) 1.2 Rating Catalog Noise (µVrms) 215 PSRR at 100 KHz (dB) 26 Iq (typ) (mA) 0.005 Thermal resistance θJA (°C/W) 45, 66 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 VSON (DRB) 8 9 mm² 3 x 3
  • Wide Input Voltage Range: 3 V to 60 V
  • Ultralow Quiescent Current: 5 µA
  • Quiescent Current at Shutdown: 1 µA
  • Output Current: 100 mA
  • Low Dropout Voltage: 60 mV at 20 mA
  • Accuracy: 2%
  • Available in:
    • Fixed Output Voltage: 3.3 V, 5 V
    • Adjustable Version from 1.2 V to 18.5 V
  • Power-Good With Programmable Delay
  • Current Limit and Thermal Shutdown Protections
  • Stable with Ceramic Output Capacitors:
    ≥ 2.2 µF
  • Packages: High Thermal Performance MSOP-8
    and SON-8 PowerPAD™
  • Operating Temperature Range:
    –40°C to 125°C
  • Wide Input Voltage Range: 3 V to 60 V
  • Ultralow Quiescent Current: 5 µA
  • Quiescent Current at Shutdown: 1 µA
  • Output Current: 100 mA
  • Low Dropout Voltage: 60 mV at 20 mA
  • Accuracy: 2%
  • Available in:
    • Fixed Output Voltage: 3.3 V, 5 V
    • Adjustable Version from 1.2 V to 18.5 V
  • Power-Good With Programmable Delay
  • Current Limit and Thermal Shutdown Protections
  • Stable with Ceramic Output Capacitors:
    ≥ 2.2 µF
  • Packages: High Thermal Performance MSOP-8
    and SON-8 PowerPAD™
  • Operating Temperature Range:
    –40°C to 125°C

The TPS7A16 family of ultralow power, low-dropout (LDO) voltage regulators offers the benefits of ultra-low quiescent current, high input voltage and miniaturized, high thermal-performance packaging.

The TPS7A16 family is designed for continuous or sporadic (power backup) battery-powered applications where ultralow quiescent current is critical to extending system battery life.

The TPS7A16 family offers an enable pin (EN) compatible with standard CMOS logic and an integrated open drain active-high power good output (PG) with a user-programmable delay. These pins are intended for use in microcontroller-based, battery-powered applications where power-rail sequencing is required.

In addition, the TPS7A16 is ideal for generating a low-voltage supply from multicell solutions ranging from high cell-count power-tool packs to automotive applications; not only can this device supply a well-regulated voltage rail, but it can also withstand and maintain regulation during voltage transients. These features translate to simpler and more cost-effective, electrical surge-protection circuitry.

The TPS7A16 family of ultralow power, low-dropout (LDO) voltage regulators offers the benefits of ultra-low quiescent current, high input voltage and miniaturized, high thermal-performance packaging.

The TPS7A16 family is designed for continuous or sporadic (power backup) battery-powered applications where ultralow quiescent current is critical to extending system battery life.

The TPS7A16 family offers an enable pin (EN) compatible with standard CMOS logic and an integrated open drain active-high power good output (PG) with a user-programmable delay. These pins are intended for use in microcontroller-based, battery-powered applications where power-rail sequencing is required.

In addition, the TPS7A16 is ideal for generating a low-voltage supply from multicell solutions ranging from high cell-count power-tool packs to automotive applications; not only can this device supply a well-regulated voltage rail, but it can also withstand and maintain regulation during voltage transients. These features translate to simpler and more cost-effective, electrical surge-protection circuitry.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS7A16A アクティブ パワー・グッドとイネーブル搭載、100mA、60V、5μV の静止電流 (IQ)、低ドロップアウト (LDO) 電圧レギュレータ Higher accuracy, adjustable versions avaliable
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS7A44 アクティブ パワー・グッドと選択可能な中出力レール搭載、50mA、65V、低静止電流 (IQ)、LDO リニア電圧レギュレータ Lower noise, and 100mA achievable
比較対象デバイスと類似の機能
TPS7A19 アクティブ パワー・グッドとイネーブル搭載、450mA、40V、低静止電流 (IQ)、調整可能な低ドロップアウト電圧レギュレータ Wide-input-voltage (40 V) LDO regulator with a higher current rating
TPS7A43 アクティブ パワー グッドと高精度イネーブル搭載、50mA、85V、超低静止電流 (IQ)、デュアル、低ドロップアウト (LDO) 電圧レギュレータ Alternative option with wider VIN range and similar IQ, 100mA achievable

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS7A16 60-V, 5-µA IQ, 100-mA, Low-Dropout Voltage Regulator With Enable and Power-Good データシート (Rev. F) PDF | HTML 2015年 10月 2日
ホワイト・ペーパー Understanding the Foundations of Quiescent Current in Linear Power Systems 2021年 2月 18日
アプリケーション・ノート A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
技術記事 Designing a pre-tracking regulator, part 1: for a positive-output LDO PDF | HTML 2019年 2月 18日
技術記事 How to choose the right kind of DC/DC conversion for your appliance design PDF | HTML 2017年 12月 4日
技術記事 LDO basics: Current limit PDF | HTML 2017年 5月 25日
技術記事 Improving variable-speed trigger switches in power tools through capacitive sensin PDF | HTML 2016年 7月 21日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS7A1601EVM-046 — TPS7A1601 低ドロップアウト(LDO)リニア・レギュレータの評価モジュール

The TPS7A1601EVM-046 evaluation module (EVM) is fully assembled and tested for evaluation of the TPS7A16, TPS7A16-Q1 and TPS7A16A-Q1 devices. The TPS7A1601EVM-046 EVM demonstrates the correct operation of the TPS7A16 devices, which is a 60-V, 100-mA, (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS7A1601 PSpice Transient Model

SBVM113.ZIP (33 KB) - PSpice Model
シミュレーション・モデル

TPS7A1601 Unencrypted PSpice Transient Model

SBVM891.ZIP (1 KB) - PSpice Model
シミュレーション・モデル

TPS7A1633 PSpice Transient Model

SBVM111.ZIP (33 KB) - PSpice Model
シミュレーション・モデル

TPS7A1633 TINA-TI Reference Design

SBVM945.TSC (730 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS7A1633 Unencrypted PSpice Transient Model

SBVM892.ZIP (1 KB) - PSpice Model
シミュレーション・モデル

TPS7A1650 PSpice Transient Model

SBVM112.ZIP (33 KB) - PSpice Model
シミュレーション・モデル

TPS7A1650 Unencrypted PSpice Transient Model

SBVM893.ZIP (1 KB) - PSpice Model

多くの TI リファレンス デザインには、TPS7A16 があります。

TI のリファレンス デザイン セレクション ツールを使用すると、開発中のアプリケーションやパラメータとの適合度が最も高いデザインの確認と特定を進めることができます。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HVSSOP (DGN) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ