ホーム パワー マネージメント LED ドライバ 照明 LED ドライバ

TPS92518HV

アクティブ

SPI インターフェイス搭載、アナログと PWM の各調光対応、65V、デュアル降圧 LED コントローラ

製品詳細

Input voltage type DC/DC Topology Buck Vin (min) (V) 6.5 Vin (max) (V) 65 Vout (max) (V) 62 Vout (min) (V) 0 Iout (max) (A) 5 Iq (typ) (mA) 3 Features High Output Accuracy, Precision Dimming Control, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 2 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 6.5 Vin (max) (V) 65 Vout (max) (V) 62 Vout (min) (V) 0 Iout (max) (A) 5 Iq (typ) (mA) 3 Features High Output Accuracy, Precision Dimming Control, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 2 Rating Catalog
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Wide Input Voltage Range 6.5 V to 65 V
  • Two independent Buck LED Controllers
    • High Bandwidth, Quasi-Hysteretic Control
    • Adjustable High-Side Sense
    • Direct PWM Dimming Input
    • Cycle-by-Cycle Current Limit
  • SPI Communications Interface
    • Software configurable Set Points (8-bit)
    • Digital Calibration and Binning
    • Fault Monitoring and Reporting
  • Advanced, High Precision Dimming
    • 10,000:1 PWM Dimming Range
    • 255:1 Analog Dimming Range
    • High Frequency Shunt FET Dimming
  • Wide Input Voltage Range 6.5 V to 65 V
  • Two independent Buck LED Controllers
    • High Bandwidth, Quasi-Hysteretic Control
    • Adjustable High-Side Sense
    • Direct PWM Dimming Input
    • Cycle-by-Cycle Current Limit
  • SPI Communications Interface
    • Software configurable Set Points (8-bit)
    • Digital Calibration and Binning
    • Fault Monitoring and Reporting
  • Advanced, High Precision Dimming
    • 10,000:1 PWM Dimming Range
    • 255:1 Analog Dimming Range
    • High Frequency Shunt FET Dimming

The TPS92518 family of parts are dual channel buck LED current controllers with a SPI communications interface. The serial communication interface provides a singular communication path for multichannel and platform lighting driver module (LDM) applications.

The TPS92518 uses a quasi-hysteretic control method that supports switching frequencies ranging from 1 kHz to 2 MHz. This control method enables superior, high frequency shunt FET dimming and also handles the demanding dynamic loads of adaptive LED matrix based headlamp systems.

Software programmable SPI set points (Precision Peak Current, Controlled Off-Time and Output Voltage Sense) enables designers to develop a single LED driver solution for multiple load configurations that can be quickly reconfigured for future LED driver design requirements.

The TPS92518 device has an input range up to 42 V. The TPS92518HV is a high-voltage option with an input range up to 65 V.

The TPS92518 family of parts are dual channel buck LED current controllers with a SPI communications interface. The serial communication interface provides a singular communication path for multichannel and platform lighting driver module (LDM) applications.

The TPS92518 uses a quasi-hysteretic control method that supports switching frequencies ranging from 1 kHz to 2 MHz. This control method enables superior, high frequency shunt FET dimming and also handles the demanding dynamic loads of adaptive LED matrix based headlamp systems.

Software programmable SPI set points (Precision Peak Current, Controlled Off-Time and Output Voltage Sense) enables designers to develop a single LED driver solution for multiple load configurations that can be quickly reconfigured for future LED driver design requirements.

The TPS92518 device has an input range up to 42 V. The TPS92518HV is a high-voltage option with an input range up to 65 V.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS92518 65-V Dual Buck LED Controller with SPI Interface データシート 2017年 5月 18日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LEDSPIMCUEVM-879 — TPS92518EVM-878 ボード用の MCU 制御ボード

LEDSPIMCUEVM-879 は、TPS92518 評価基板 (TPS92518EVM-878) に対応するマイコン (MCU) 制御ボードです。このボードは、TPS92518 デモ キット ソフトウェア パッケージを使用してソフトウェア ベースの制御を実現するコンパニオン ボードであり、コンピュータ ベースの GUI (グラフィカル ユーザー インターフェイス) を実現します。このボードを使用すると、TPS92518 GUI のコマンドを、TPS92518 評価基板向けの制御信号に変換する方法で、TPS92518 のすべての特長と機能を評価できます。パススルー コネクタを使用して複数の (...)

ユーザー ガイド: PDF | HTML
評価ボード

TPS92518EVM-878 — デュアル降圧LEDドライバ評価ボード、SPI インタフェース付き

TPS92518EVM-878 は、TPS92518 デュアル降圧 LED コントローラ デバイスをベースとする 2 チャネル高輝度 LED 電流レギュレータを採用しています。このデザインは 6.5V ~ 65V の範囲の入力電圧で動作する設計です。この EVM は、550mA/チャネルのデフォルト出力電流を想定した設定であり、LED の合計電圧が入力電圧と同等またはそれ以下である限り、任意の数の LED をサポートします。この EVM の各チャネルは、最大 1.6A のレギュレーション済み電流をサポートできます。この電流の大きさはプログラマブルであり、コンパニオン マイコン (MCU) (...)

ユーザー ガイド: PDF | HTML
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ