TRF370333

アクティブ

350MHz ~ 4.0GHz 直交変調器、3.3V 同相モード電圧

製品詳細

Frequency (min) (MHz) 350 Frequency (max) (MHz) 4000 I/Q input common-mode voltage (typ) (V) 3.3 PLL/VCO No P1dB (typ) (dBm) 9 OIP3 (typ) (dBm) 23 Noise floor (typ) (dBm/Hz) -163 Unadjusted carrier suppression (typ) (dBm) -40 Unadjusted sideband suppression (typ) (dBc) -40 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (min) (MHz) 350 Frequency (max) (MHz) 4000 I/Q input common-mode voltage (typ) (V) 3.3 PLL/VCO No P1dB (typ) (dBm) 9 OIP3 (typ) (dBm) 23 Noise floor (typ) (dBm/Hz) -163 Unadjusted carrier suppression (typ) (dBm) -40 Unadjusted sideband suppression (typ) (dBc) -40 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • 75-dBc Single-Carrier WCDMA ACPR at –11-dBm Channel Power
  • Low Noise Floor: –163 dBm/Hz
  • OIP3 of 23 dBm
  • P1dB of 9 dBm
  • Unadjusted Carrier Feedthrough of –40 dBm
  • Unadjusted Side-Band Suppression of –40 dBc
  • Single Supply: 4.5 V–5.5 V Operation
  • Silicon Germanium Technology
  • TRF370333 With 3.3-V CM at I, Q Baseband Inputs
  • TRF370315 With 1.5-V CM at I, Q Baseband Inputs
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
    • CDMA: IS95, UMTS, CDMA2000, TD-SCDMA
    • TDMA: GSM, IS-136, EDGE/UWC-136
    • Wireless Local Loop
    • Wireless MAN Wideband Transceivers

All other trademarks are the property of their respective owners

  • 75-dBc Single-Carrier WCDMA ACPR at –11-dBm Channel Power
  • Low Noise Floor: –163 dBm/Hz
  • OIP3 of 23 dBm
  • P1dB of 9 dBm
  • Unadjusted Carrier Feedthrough of –40 dBm
  • Unadjusted Side-Band Suppression of –40 dBc
  • Single Supply: 4.5 V–5.5 V Operation
  • Silicon Germanium Technology
  • TRF370333 With 3.3-V CM at I, Q Baseband Inputs
  • TRF370315 With 1.5-V CM at I, Q Baseband Inputs
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
    • CDMA: IS95, UMTS, CDMA2000, TD-SCDMA
    • TDMA: GSM, IS-136, EDGE/UWC-136
    • Wireless Local Loop
    • Wireless MAN Wideband Transceivers

All other trademarks are the property of their respective owners

The TRF370315 and TRF370333 are low-noise direct quadrature modulators, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370315 and TRF370333 are ideal for high-performance direct RF modulation from 350 MHz up to 4 GHz. These modulators are implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370333 and TRF370315 devices have different common-mode voltage ratings at the I/Q baseband inputs. The TRF370315 requires a 1.5-V common-mode voltage, and the TRF370333 requires a 3.3-V common-mode voltage.

The TRF370315 and TRF370333 are low-noise direct quadrature modulators, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370315 and TRF370333 are ideal for high-performance direct RF modulation from 350 MHz up to 4 GHz. These modulators are implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370333 and TRF370315 devices have different common-mode voltage ratings at the I/Q baseband inputs. The TRF370315 requires a 1.5-V common-mode voltage, and the TRF370333 requires a 3.3-V common-mode voltage.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
16 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート 0.35-GHz to 4-GHz Quadrature Modulators データシート (Rev. J) 2011年 5月 10日
技術記事 Can a clock generator act as a jitter cleaner? PDF | HTML 2017年 3月 23日
技術記事 Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML 2017年 1月 10日
技術記事 A survival guide to scaling your PLL loop filter design PDF | HTML 2016年 11月 22日
技術記事 What to do when your PLL does not lock PDF | HTML 2016年 7月 12日
技術記事 Issues with jitter, phase noise, lock time or spurs? Check the loop-filter bandwid PDF | HTML 2016年 6月 6日
アプリケーション・ノート Baseband I/Q Trace Mismatch Degrades Sideband Suppression of RF I/Q Modulation 2012年 9月 21日
アプリケーション・ノート TRF372017 Noise Analysis (Rev. A) 2011年 10月 7日
アプリケーション・ノート LO Harmonic Effect of I/Q Modulator Sideband Suppression 2010年 5月 10日
アプリケーション・ノート Passive Terminations for Current Output DACs 2008年 11月 10日
アプリケーション・ノート Gain Optimization 2008年 10月 16日
アプリケーション・ノート Superior ACPR Performance of TI’s TRF3703xx Family 2008年 10月 7日
アプリケーション・ノート TRF3703xx Quadrature Modulators Improve Spurious Emission and Save Power in TDD 2008年 10月 7日
製品概要 TRF3703: High-performance, low-noise quadrature modulator (Rev. C) 2008年 9月 3日
EVM ユーザー ガイド (英語) TRF3703 Quadrature Modulator EVM (Rev. B) 2008年 8月 11日
アプリケーション・ノート Optimizing Carrier & Sideband Suppression 2005年 8月 10日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DAC3152EVM — DAC3152、デュアルチャネル、10 ビット、500MSPS、D/A コンバータの評価基板

DAC3152EVM は、デュアルチャネル、10 ビット、500MSPS の D/A コンバータ (DAC) である TI の DAC3152 の性能を評価するための回路基板です。この DAC は 10 バイト幅の DDR LVDS データ入力を採用しているほか、消費電力、サイズ、待ち時間が非常に小さいという特長があります。この評価基板 (EVM) は、DAC3152 をテストするためのフレキシブルな環境を提供します。DAC から RF への I/Q 出力のアップコンバートを目的とする、350MHz ~ 4.0GHz の直交変調器であるダイレクト RF である TRF370333 (...)

ユーザー ガイド: PDF
評価ボード

DAC3162EVM — DAC3162 デュアルチャネル、12 ビット、500MSPS、D/A コンバータの評価基板

DAC3162EVM は、デュアルチャネル、12 ビット、500MSPS の D/A コンバータ (DAC) である TI の DAC3162 の性能を評価するための回路基板です。この DAC は 12 バイト幅の DDR LVDS データ入力を採用しているほか、消費電力、サイズ、待ち時間が非常に小さいという特長があります。この評価基板 (EVM) は、DAC3162 をテストするためのフレキシブルな環境を提供します。DAC から RF への I/Q 出力のアップコンバートを目的とする、350MHz ~ 4.0GHz の直交変調器であるダイレクト RF である TRF370333 (...)

ユーザー ガイド: PDF
評価ボード

DAC5688EVM — DAC5688 評価モジュール

The DAC5688EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 16-bit 800 MSPS digital-to-analog converter (DAC) with wideband LVDS data input, integrated 2x/4x/8x interpolation filters, on-board clock multiplier and PLL, 32-bit NCO and (...)

ユーザー ガイド: PDF
評価ボード

TRF3703-33EVM — TRF3703 評価基板

ユーザー ガイド: PDF
計算ツール

SLWC083 DAC Interface Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
IQ 変調器
TRF370315 350MHz ~ 4.0GHz 直交変調器、1.5V 同相モード電圧 TRF370333 350MHz ~ 4.0GHz 直交変調器、3.3V 同相モード電圧
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGE) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ